Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Aurora Bearing ASXW-T & ASXG-T Female Rod Ends
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing General Aviation Rod Ends > Aurora Bearing ASXW-T & ASXG-T Female Rod Ends > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Aurora Bearing ASXW-T & ASXG-T Female Rod Ends

For CAD models and more information, click Directly on the part number below.

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

    Standard Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 440C stainless steel - heat treated - chrome plated (MFG. option).
  • Race - 17-4 PH stainless steel - heat treated.
  • -10 Configuration:
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440C stainless steel - heat treated - chrome plated (MFG. option).
  • Race - 17-4 PH stainless steel - heat treated.
  • PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
  • Temperature range: -65°F to +325°F
  • Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: ASXWK-4T.
  • As applicable, keyslots will conform to SAE-AS81935/3 or NAS 559.




Add To Cart Request Quote
   
  Results 1 - 25 of 56 Unit of Measure: Imperial Metric Both 1 2 3 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [inch]

Thread Size

Ultimate Radial Static Load Capacity

CAD

ASXW-4T Right Hand .2500 in .375 in .337 in 1.469 in .806 in .750 in 5/16-24 7,356 lbs.
ASXG-4T Left Hand .2500 in .375 in .337 in 1.469 in .806 in .750 in 5/16-24 7,356 lbs.
ASXWK-4T Right Hand .2500 in .375 in .337 in 1.469 in .806 in .750 in 5/16-24 7,356 lbs.
ASXGK-4T Left Hand .2500 in .375 in .337 in 1.469 in .806 in .750 in 5/16-24 7,356 lbs.
ASXW-4T-10 Right Hand .2500 in .375 in .337 in 1.469 in .806 in .750 in 5/16-24 7,356 lbs.
ASXG-4T-10 Left Hand .2500 in .375 in .337 in 1.469 in .806 in .750 in 5/16-24 7,356 lbs.
ASXWK-4T-10 Right Hand .2500 in .375 in .337 in 1.469 in .806 in .750 in 5/16-24 7,356 lbs.
ASXGK-4T-10 Left Hand .2500 in .375 in .337 in 1.469 in .806 in .750 in 5/16-24 7,356 lbs.
ASXW-5T Right Hand .3125 in .437 in .327 in 1.625 in .900 in .875 in 3/8-24 8,895 lbs.
ASXG-5T Left Hand .3125 in .437 in .327 in 1.625 in .900 in .875 in 3/8-24 8,895 lbs.
ASXWK-5T Right Hand .3125 in .437 in .327 in 1.625 in .900 in .875 in 3/8-24 8,895 lbs.
ASXGK-5T Left Hand .3125 in .437 in .327 in 1.625 in .900 in .875 in 3/8-24 8,895 lbs.
ASXW-5T-10 Right Hand .3125 in .437 in .327 in 1.625 in .900 in .875 in 3/8-24 8,895 lbs.
ASXG-5T-10 Left Hand .3125 in .437 in .327 in 1.625 in .900 in .875 in 3/8-24 8,895 lbs.
ASXWK-5T-10 Right Hand .3125 in .437 in .327 in 1.625 in .900 in .875 in 3/8-24 8,895 lbs.
ASXGK-5T-10 Left Hand .3125 in .437 in .327 in 1.625 in .900 in .875 in 3/8-24 8,895 lbs.
ASXW-6T Right Hand .3750 in .500 in .416 in 1.812 in 1.025 in 1.000 in 7/16-24 10,680 lbs.
ASXG-6T Left Hand .3750 in .500 in .416 in 1.812 in 1.025 in 1.000 in 7/16-24 10,680 lbs.
ASXWK-6T Right Hand .3750 in .500 in .416 in 1.812 in 1.025 in 1.000 in 7/16-24 10,680 lbs.
ASXGK-6T Left Hand .3750 in .500 in .416 in 1.812 in 1.025 in 1.000 in 7/16-24 10,680 lbs.
ASXW-6T-10 Right Hand .3750 in .500 in .416 in 1.812 in 1.025 in 1.000 in 7/16-24 10,680 lbs.
ASXG-6T-10 Left Hand .3750 in .500 in .416 in 1.812 in 1.025 in 1.000 in 7/16-24 10,680 lbs.
ASXWK-6T-10 Right Hand .3750 in .500 in .416 in 1.812 in 1.025 in 1.000 in 7/16-24 10,680 lbs.
ASXGK-6T-10 Left Hand .3750 in .500 in .416 in 1.812 in 1.025 in 1.000 in 7/16-24 10,680 lbs.
ASXW-7T Right Hand .4375 in .562 in .452 in 2.000 in 1.150 in 1.125 in 1/2-20 13,697 lbs.
  Results 1 - 25 of 56 1 2 3 
<