Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
ASXW-5 | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.625 in | D - Head Diameter N/A .900 in | C - Thread Depth [inch] N/A .875 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 8,895 lbs. | CAD N/A |
ASXG-5 | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.625 in | D - Head Diameter N/A .900 in | C - Thread Depth [inch] N/A .875 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 8,895 lbs. | CAD N/A |
ASXWK-5 | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.625 in | D - Head Diameter N/A .900 in | C - Thread Depth [inch] N/A .875 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 8,895 lbs. | CAD N/A |
ASXGK-5 | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.625 in | D - Head Diameter N/A .900 in | C - Thread Depth [inch] N/A .875 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 8,895 lbs. | CAD N/A |
ASXW-5Z | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.625 in | D - Head Diameter N/A .900 in | C - Thread Depth [inch] N/A .875 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering | CAD N/A |
ASXG-5Z | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.625 in | D - Head Diameter N/A .900 in | C - Thread Depth [inch] N/A .875 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering | CAD N/A |
ASXWK-5Z | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.625 in | D - Head Diameter N/A .900 in | C - Thread Depth [inch] N/A .875 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering | CAD N/A |
ASXGK-5Z | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.625 in | D - Head Diameter N/A .900 in | C - Thread Depth [inch] N/A .875 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering | CAD N/A |
ASXW-5F | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.625 in | D - Head Diameter N/A .900 in | C - Thread Depth [inch] N/A .875 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering | CAD N/A |
ASXG-5F | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.625 in | D - Head Diameter N/A .900 in | C - Thread Depth [inch] N/A .875 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering | CAD N/A |
ASXWK-5F | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.625 in | D - Head Diameter N/A .900 in | C - Thread Depth [inch] N/A .875 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering | CAD N/A |
ASXGK-5F | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.625 in | D - Head Diameter N/A .900 in | C - Thread Depth [inch] N/A .875 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering | CAD N/A |
ASXW-5-1 | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.625 in | D - Head Diameter N/A .900 in | C - Thread Depth [inch] N/A .875 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 8,895 lbs. | CAD N/A |
ASXG-5-1 | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.625 in | D - Head Diameter N/A .900 in | C - Thread Depth [inch] N/A .875 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 8,895 lbs. | CAD N/A |
ASXWK-5-1 | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.625 in | D - Head Diameter N/A .900 in | C - Thread Depth [inch] N/A .875 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 8,895 lbs. | CAD N/A |
ASXGK-5-1 | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.625 in | D - Head Diameter N/A .900 in | C - Thread Depth [inch] N/A .875 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 8,895 lbs. | CAD N/A |
ASXW-5Z-1 | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.625 in | D - Head Diameter N/A .900 in | C - Thread Depth [inch] N/A .875 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering | CAD N/A |
ASXG-5Z-1 | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.625 in | D - Head Diameter N/A .900 in | C - Thread Depth [inch] N/A .875 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering | CAD N/A |
ASXWK-5Z-1 | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.625 in | D - Head Diameter N/A .900 in | C - Thread Depth [inch] N/A .875 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering | CAD N/A |
ASXGK-5Z-1 | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.625 in | D - Head Diameter N/A .900 in | C - Thread Depth [inch] N/A .875 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering | CAD N/A |
ASXW-5F-1 | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.625 in | D - Head Diameter N/A .900 in | C - Thread Depth [inch] N/A .875 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering | CAD N/A |
ASXG-5F-1 | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.625 in | D - Head Diameter N/A .900 in | C - Thread Depth [inch] N/A .875 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering | CAD N/A |
ASXWK-5F-1 | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.625 in | D - Head Diameter N/A .900 in | C - Thread Depth [inch] N/A .875 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering | CAD N/A |
ASXGK-5F-1 | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.625 in | D - Head Diameter N/A .900 in | C - Thread Depth [inch] N/A .875 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering | CAD N/A |
ASXW-5-2 | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.625 in | D - Head Diameter N/A .900 in | C - Thread Depth [inch] N/A .875 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 8,895 lbs. | CAD N/A |