Standard Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - 4130 steel - heat treated - cadmium plated.
  • -1 Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • -2 Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - aluminum bronze - cadmium plated.
  • -10 Configuration:
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440 C stainless steel - heat treated.
  • Race - 17-4 PH stainless steel - heat treated.
  • P-10 Configuration:
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440 C stainless steel - heat treated - chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: ASXWK-3.
  • As applicable, keyslots will conform to SAE-AS81935/3 or NAS 559.
1 - 25 of 420 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Thread Type

B - Ball Bore (in)

Thread Size

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [inch]

Thread Size

Ultimate Radial Static Load Capacity

CAD

ASXW-4 N/A Right Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.469 in N/A .806 in N/A .750 in N/A 5/16-24 N/A 7,356 lbs. N/A
ASXG-4 N/A Left Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.469 in N/A .806 in N/A .750 in N/A 5/16-24 N/A 7,356 lbs. N/A
ASXWK-4 N/A Right Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.469 in N/A .806 in N/A .750 in N/A 5/16-24 N/A 7,356 lbs. N/A
ASXGK-4 N/A Left Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.469 in N/A .806 in N/A .750 in N/A 5/16-24 N/A 7,356 lbs. N/A
ASXW-4F N/A Right Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.469 in N/A .806 in N/A .750 in N/A 5/16-24 N/A Consult Engineering N/A
ASXG-4F N/A Left Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.469 in N/A .806 in N/A .750 in N/A 5/16-24 N/A Consult Engineering N/A
ASXWK-4F N/A Right Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.469 in N/A .806 in N/A .750 in N/A 5/16-24 N/A Consult Engineering N/A
ASXGK-4F N/A Left Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.469 in N/A .806 in N/A .750 in N/A 5/16-24 N/A Consult Engineering N/A
ASXW-4Z N/A Right Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.469 in N/A .806 in N/A .750 in N/A 5/16-24 N/A Consult Engineering N/A
ASXG-4Z N/A Left Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.469 in N/A .806 in N/A .750 in N/A 5/16-24 N/A Consult Engineering N/A
ASXWK-4Z N/A Right Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.469 in N/A .806 in N/A .750 in N/A 5/16-24 N/A Consult Engineering N/A
ASXGK-4Z N/A Left Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.469 in N/A .806 in N/A .750 in N/A 5/16-24 N/A Consult Engineering N/A
ASXW-4-1 N/A Right Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.469 in N/A .806 in N/A .750 in N/A 5/16-24 N/A 7,356 lbs. N/A
ASXG-4-1 N/A Left Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.469 in N/A .806 in N/A .750 in N/A 5/16-24 N/A 7,356 lbs. N/A
ASXWK-4-1 N/A Right Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.469 in N/A .806 in N/A .750 in N/A 5/16-24 N/A 7,356 lbs. N/A
ASXGK-4-1 N/A Left Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.469 in N/A .806 in N/A .750 in N/A 5/16-24 N/A 7,356 lbs. N/A
ASXW-4F-1 N/A Right Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.469 in N/A .806 in N/A .750 in N/A 5/16-24 N/A Consult Engineering N/A
ASXG-4F-1 N/A Left Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.469 in N/A .806 in N/A .750 in N/A 5/16-24 N/A Consult Engineering N/A
ASXWK-4F-1 N/A Right Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.469 in N/A .806 in N/A .750 in N/A 5/16-24 N/A Consult Engineering N/A
ASXGK-4F-1 N/A Left Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.469 in N/A .806 in N/A .750 in N/A 5/16-24 N/A Consult Engineering N/A
ASXW-4Z-1 N/A Right Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.469 in N/A .806 in N/A .750 in N/A 5/16-24 N/A Consult Engineering N/A
ASXG-4Z-1 N/A Left Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.469 in N/A .806 in N/A .750 in N/A 5/16-24 N/A Consult Engineering N/A
ASXWK-4Z-1 N/A Right Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.469 in N/A .806 in N/A .750 in N/A 5/16-24 N/A Consult Engineering N/A
ASXGK-4Z-1 N/A Left Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.469 in N/A .806 in N/A .750 in N/A 5/16-24 N/A Consult Engineering N/A
ASXW-4-2 N/A Right Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.469 in N/A .806 in N/A .750 in N/A 5/16-24 N/A 7,356 lbs. N/A
1 - 25 of 420 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »