Part Number | 
                        
                            Thread Type | 
                        
                            B - Ball Bore | 
                        
                            W - Ball Width | 
                        
                            H - Head Width | 
                        
                            A - Base to Center | 
                        
                            D - Head Diameter | 
                        
                            C - Thread Depth [inch] | 
                        
                            Thread Size | 
                        
                            Ultimate Radial Static Load Capacity | 
                        
                            CAD | 
                                            Quantity | Add To Cart/Request Quote | 
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ASXW-12F-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .640 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.775 in | C - Thread Depth [inch] N/A 1.625 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A Consult Engineering | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| ASXG-12F-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .640 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.775 in | C - Thread Depth [inch] N/A 1.625 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A Consult Engineering | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| ASXWK-12F-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .640 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.775 in | C - Thread Depth [inch] N/A 1.625 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A Consult Engineering | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| ASXGK-12F-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .640 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.775 in | C - Thread Depth [inch] N/A 1.625 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A Consult Engineering | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| ASXW-12Z-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .640 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.775 in | C - Thread Depth [inch] N/A 1.625 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A Consult Engineering | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| ASXG-12Z-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .640 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.775 in | C - Thread Depth [inch] N/A 1.625 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A Consult Engineering | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| ASXWK-12Z-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .640 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.775 in | C - Thread Depth [inch] N/A 1.625 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A Consult Engineering | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| ASXGK-12Z-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .640 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.775 in | C - Thread Depth [inch] N/A 1.625 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A Consult Engineering | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| ASXW-12P-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .640 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.775 in | C - Thread Depth [inch] N/A 1.625 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A 33,457 lbs. | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| ASXG-12P-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .640 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.775 in | C - Thread Depth [inch] N/A 1.625 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A 33,457 lbs. | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| ASXWK-12P-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .640 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.775 in | C - Thread Depth [inch] N/A 1.625 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A 33,457 lbs. | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| ASXGK-12P-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .640 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.775 in | C - Thread Depth [inch] N/A 1.625 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A 33,457 lbs. | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| ASXW-12PF-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .640 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.775 in | C - Thread Depth [inch] N/A 1.625 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A Consult Engineering | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| ASXG-12PF-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .640 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.775 in | C - Thread Depth [inch] N/A 1.625 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A Consult Engineering | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| ASXWK-12PF-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .640 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.775 in | C - Thread Depth [inch] N/A 1.625 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A Consult Engineering | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| ASXGK-12PF-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .640 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.775 in | C - Thread Depth [inch] N/A 1.625 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A Consult Engineering | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| ASXW-12PZ-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .640 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.775 in | C - Thread Depth [inch] N/A 1.625 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A Consult Engineering | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| ASXG-12PZ-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .640 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.775 in | C - Thread Depth [inch] N/A 1.625 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A Consult Engineering | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| ASXWK-12PZ-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .640 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.775 in | C - Thread Depth [inch] N/A 1.625 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A Consult Engineering | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| ASXGK-12PZ-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .640 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.775 in | C - Thread Depth [inch] N/A 1.625 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A Consult Engineering | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  |