Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    GGB DF-Exalign Flange Bearing
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Plain Bearings > GGB > GGB Bearing Assemblies > GGB DF-Exalign Flange Bearing > GGB DF-Exalign Flange Bearing > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

GGB DF-Exalign Flange Bearing

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 1 - 19 of 19 Unit of Measure: Imperial Metric Both 1 

Part Number

A

⌀ B

C

D

ball bore H7

E

L

CAD

DF1-10M 54 mm 8 mm 81 mm 10 mm 12 mm 15 mm 103 mm
DF1-12M 54 mm 8 mm 81 mm 12.00 mm 14 mm 15 mm 103 mm
DF1-15M 54 mm 8 mm 81 mm 15.00 mm 17 mm 15 mm 103 mm
DF2-20M 64 mm 10 mm 89 mm 20 mm 23 mm 20 mm 116 mm
DF2-25M 64 mm 10 mm 89 mm 25 mm 28 mm 25 mm 116 mm
DF3-30M 79 mm 12 mm 113 mm 30 mm 34 mm 30 mm 143 mm
DF4-35M 95 mm 12 mm 130 mm 35 mm 39 mm 35 mm 159 mm
DF4-40M 95 mm 12 mm 130 mm 40 mm 44 mm 40 mm 159 mm
DF5-45M 108 mm 12 mm 144 mm 45.000 mm 50 mm 45 mm 175 mm
DF6-50M 117 mm 16 mm 157 mm 50 mm 55 mm 50 mm 190 mm
DF7-55M 137 mm 16 mm 184 mm 55 mm 60 mm 55 mm 216 mm
DF7-60M 137 mm 16 mm 184 mm 60 mm 65 mm 60 mm 216 mm
DF7-65M 137 mm 16 mm 184 mm 65 mm 70 mm 60 mm 216 mm
DF8-70M 143 mm 16 mm 202 mm 70 mm 75 mm 65 mm 236 mm
DF8-75M 143 mm 16 mm 202 mm 75 mm 80 mm 65 mm 236 mm
DF9-80M 171 mm 20 mm 214 mm 80 mm 85 mm 80 mm 259 mm
DF9-85M 171 mm 20 mm 214 mm 85 mm 90 mm 80 mm 259 mm
DF10-90M 210 mm 20 mm 279 mm 90 mm 95 mm 80 mm 324 mm
DF10-100M 210 mm 20 mm 279 mm 100 mm 105 mm 80 mm 324 mm
  Results 1 - 19 of 19 1 
<