Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
1 - 19 of 19 | Results Per Page | View | Unit of Measure
1 
Clear Filter

A (mm)

⌀ B (mm)

C (mm)

Part Number

A

⌀ B

C

D

ball bore H7

E

L

CAD

DF1-10M N/A 54 mm N/A 8 mm N/A 81 mm N/A 10 mm N/A 12 mm N/A 15 mm N/A 103 mm N/A CAD Icon (for items table)
DF1-12M N/A 54 mm N/A 8 mm N/A 81 mm N/A 12.00 mm N/A 14 mm N/A 15 mm N/A 103 mm N/A CAD Icon (for items table)
DF1-15M N/A 54 mm N/A 8 mm N/A 81 mm N/A 15.00 mm N/A 17 mm N/A 15 mm N/A 103 mm N/A CAD Icon (for items table)
DF2-20M N/A 64 mm N/A 10 mm N/A 89 mm N/A 20 mm N/A 23 mm N/A 20 mm N/A 116 mm N/A CAD Icon (for items table)
DF2-25M N/A 64 mm N/A 10 mm N/A 89 mm N/A 25 mm N/A 28 mm N/A 25 mm N/A 116 mm N/A CAD Icon (for items table)
DF3-30M N/A 79 mm N/A 12 mm N/A 113 mm N/A 30 mm N/A 34 mm N/A 30 mm N/A 143 mm N/A CAD Icon (for items table)
DF4-35M N/A 95 mm N/A 12 mm N/A 130 mm N/A 35 mm N/A 39 mm N/A 35 mm N/A 159 mm N/A CAD Icon (for items table)
DF4-40M N/A 95 mm N/A 12 mm N/A 130 mm N/A 40 mm N/A 44 mm N/A 40 mm N/A 159 mm N/A CAD Icon (for items table)
DF5-45M N/A 108 mm N/A 12 mm N/A 144 mm N/A 45.000 mm N/A 50 mm N/A 45 mm N/A 175 mm N/A CAD Icon (for items table)
DF6-50M N/A 117 mm N/A 16 mm N/A 157 mm N/A 50 mm N/A 55 mm N/A 50 mm N/A 190 mm N/A CAD Icon (for items table)
DF7-55M N/A 137 mm N/A 16 mm N/A 184 mm N/A 55 mm N/A 60 mm N/A 55 mm N/A 216 mm N/A CAD Icon (for items table)
DF7-60M N/A 137 mm N/A 16 mm N/A 184 mm N/A 60 mm N/A 65 mm N/A 60 mm N/A 216 mm N/A CAD Icon (for items table)
DF7-65M N/A 137 mm N/A 16 mm N/A 184 mm N/A 65 mm N/A 70 mm N/A 60 mm N/A 216 mm N/A CAD Icon (for items table)
DF8-70M N/A 143 mm N/A 16 mm N/A 202 mm N/A 70 mm N/A 75 mm N/A 65 mm N/A 236 mm N/A CAD Icon (for items table)
DF8-75M N/A 143 mm N/A 16 mm N/A 202 mm N/A 75 mm N/A 80 mm N/A 65 mm N/A 236 mm N/A CAD Icon (for items table)
DF9-80M N/A 171 mm N/A 20 mm N/A 214 mm N/A 80 mm N/A 85 mm N/A 80 mm N/A 259 mm N/A CAD Icon (for items table)
DF9-85M N/A 171 mm N/A 20 mm N/A 214 mm N/A 85 mm N/A 90 mm N/A 80 mm N/A 259 mm N/A CAD Icon (for items table)
DF10-90M N/A 210 mm N/A 20 mm N/A 279 mm N/A 90 mm N/A 95 mm N/A 80 mm N/A 324 mm N/A CAD Icon (for items table)
DF10-100M N/A 210 mm N/A 20 mm N/A 279 mm N/A 100 mm N/A 105 mm N/A 80 mm N/A 324 mm N/A CAD Icon (for items table)
1 - 19 of 19 | Results Per Page | View | Unit of Measure
1