Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
1 - 47 of 47 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Do (in)

Di (in)

Di x Do (in)

Part Number

Do

Di

Di x Do

do_max

CAD

MWXT0816-062 N/A 0.99 in N/A 0.515 in N/A 1/2 x 1 in N/A 1 in N/A CAD Icon (for items table)
MWXT0816-080 N/A 0.99 in N/A 0.515 in N/A 1/2 x 1 in N/A 1 in N/A CAD Icon (for items table)
MWXT1020-062 N/A 1.24 in N/A 0.64 in N/A 5/8 x 1 1/4 in N/A 1.25 in N/A CAD Icon (for items table)
MWXT1020-080 N/A 1.24 in N/A 0.64 in N/A 5/8 x 1 1/4 in N/A 1.25 in N/A CAD Icon (for items table)
MWXT1020-125 N/A 1.24 in N/A 0.64 in N/A 5/8 x 1 1/4 in N/A 1.25 in N/A CAD Icon (for items table)
MWXT1224-062 N/A 1.49 in N/A 0.765 in N/A 3/4 x 1 1/2 in N/A 1.5 in N/A CAD Icon (for items table)
MWXT1224-080 N/A 1.49 in N/A 0.765 in N/A 3/4 x 1 1/2 in N/A 1.5 in N/A CAD Icon (for items table)
MWXT1224-125 N/A 1.49 in N/A 0.765 in N/A 3/4 x 1 1/2 in N/A 1.5 in N/A CAD Icon (for items table)
MWXT1428-062 N/A 1.74 in N/A 0.89 in N/A 7/8 x 1 3/4 in N/A 1.75 in N/A CAD Icon (for items table)
MWXT1428-080 N/A 1.74 in N/A 0.89 in N/A 7/8 x 1 3/4 in N/A 1.75 in N/A CAD Icon (for items table)
MWXT1428-125 N/A 1.74 in N/A 0.89 in N/A 7/8 x 1 3/4 in N/A 1.75 in N/A CAD Icon (for items table)
MWXT1632-062 N/A 1.99 in N/A 1.015 in N/A 1 x 2 in N/A 2 in N/A CAD Icon (for items table)
MWXT1632-080 N/A 1.99 in N/A 1.015 in N/A 1 x 2 in N/A 2 in N/A CAD Icon (for items table)
MWXT1632-125 N/A 1.99 in N/A 1.015 in N/A 1 x 2 in N/A 2 in N/A CAD Icon (for items table)
MWXT1834-062 N/A 2.115 in N/A 1.14 in N/A 1 1/8 x 2 1/8 in N/A 2.125 in N/A CAD Icon (for items table)
MWXT1834-080 N/A 2.115 in N/A 1.14 in N/A 1 1/8 x 2 1/8 in N/A 2.125 in N/A CAD Icon (for items table)
MWXT1834-125 N/A 2.115 in N/A 1.14 in N/A 1 1/8 x 2 1/8 in N/A 2.125 in N/A CAD Icon (for items table)
MWXT2036-062 N/A 2.24 in N/A 1.265 in N/A 1 1/4 x 2 1/4 in N/A 2.25 in N/A CAD Icon (for items table)
MWXT2036-080 N/A 2.24 in N/A 1.265 in N/A 1 1/4 x 2 1/4 in N/A 2.25 in N/A CAD Icon (for items table)
MWXT2036-125 N/A 2.24 in N/A 1.265 in N/A 1 1/4 x 2 1/4 in N/A 2.25 in N/A CAD Icon (for items table)
MWXT2238-062 N/A 2.365 in N/A 1.39 in N/A 1 3/8 x 2 3/8 in N/A 2.375 in N/A CAD Icon (for items table)
MWXT2238-080 N/A 2.365 in N/A 1.39 in N/A 1 3/8 x 2 3/8 in N/A 2.375 in N/A CAD Icon (for items table)
MWXT2238-125 N/A 2.365 in N/A 1.39 in N/A 1 3/8 x 2 3/8 in N/A 2.375 in N/A CAD Icon (for items table)
MWXT2440-062 N/A 2.49 in N/A 1.515 in N/A 1 1/2 x 2 1/2 in N/A 2.5 in N/A CAD Icon (for items table)
MWXT2440-080 N/A 2.49 in N/A 1.515 in N/A 1 1/2 x 2 1/2 in N/A 2.5 in N/A CAD Icon (for items table)
MWXT2440-125 N/A 2.49 in N/A 1.515 in N/A 1 1/2 x 2 1/2 in N/A 2.5 in N/A CAD Icon (for items table)
MWXT2642-062 N/A 2.615 in N/A 1.64 in N/A 1 5/8 x 2 5/8 in N/A 2.625 in N/A CAD Icon (for items table)
MWXT2642-080 N/A 2.615 in N/A 1.64 in N/A 1 5/8 x 2 5/8 in N/A 2.625 in N/A CAD Icon (for items table)
MWXT2642-125 N/A 2.615 in N/A 1.64 in N/A 1 5/8 x 2 5/8 in N/A 2.625 in N/A CAD Icon (for items table)
MWXT2844-062 N/A 2.74 in N/A 1.765 in N/A 1 3/4 x 2 3/4 in N/A 2.75 in N/A CAD Icon (for items table)
MWXT2844-080 N/A 2.74 in N/A 1.765 in N/A 1 3/4 x 2 3/4 in N/A 2.75 in N/A CAD Icon (for items table)
MWXT2844-125 N/A 2.74 in N/A 1.765 in N/A 1 3/4 x 2 3/4 in N/A 2.75 in N/A CAD Icon (for items table)
MWXT3248-062 N/A 2.99 in N/A 2.015 in N/A 2 x 3 in N/A 3 in N/A CAD Icon (for items table)
MWXT3248-080 N/A 2.99 in N/A 2.015 in N/A 2 x 3 in N/A 3 in N/A CAD Icon (for items table)
MWXT3248-125 N/A 2.99 in N/A 2.015 in N/A 2 x 3 in N/A 3 in N/A CAD Icon (for items table)
MWXT3652-062 N/A 3.24 in N/A 2.265 in N/A 2 1/4 x 3 1/4 in N/A 3.25 in N/A CAD Icon (for items table)
MWXT3652-080 N/A 3.24 in N/A 2.265 in N/A 2 1/4 x 3 1/4 in N/A 3.25 in N/A CAD Icon (for items table)
MWXT3652-125 N/A 3.24 in N/A 2.265 in N/A 2 1/4 x 3 1/4 in N/A 3.25 in N/A CAD Icon (for items table)
MWXT4060-062 N/A 3.74 in N/A 2.515 in N/A 2 1/2 x 3 3/4 in N/A 3.75 in N/A CAD Icon (for items table)
MWXT4060-080 N/A 3.74 in N/A 2.515 in N/A 2 1/2 x 3 3/4 in N/A 3.75 in N/A CAD Icon (for items table)
MWXT4060-125 N/A 3.74 in N/A 2.515 in N/A 2 1/2 x 3 3/4 in N/A 3.75 in N/A CAD Icon (for items table)
MWXT4464-062 N/A 3.99 in N/A 2.765 in N/A 2 3/4 x 4 in N/A 4 in N/A CAD Icon (for items table)
MWXT4464-080 N/A 3.99 in N/A 2.765 in N/A 2 3/4 x 4 in N/A 4 in N/A CAD Icon (for items table)
MWXT4464-125 N/A 3.99 in N/A 2.765 in N/A 2 3/4 x 4 in N/A 4 in N/A CAD Icon (for items table)
MWXT4872-062 N/A 4.49 in N/A 3.015 in N/A 3 x 4 1/2 in N/A 4.5 in N/A CAD Icon (for items table)
MWXT4872-080 N/A 4.49 in N/A 3.015 in N/A 3 x 4 1/2 in N/A 4.5 in N/A CAD Icon (for items table)
MWXT4872-125 N/A 4.49 in N/A 3.015 in N/A 3 x 4 1/2 in N/A 4.5 in N/A CAD Icon (for items table)
1 - 47 of 47 | Results Per Page | View | Unit of Measure
1