Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
1 - 47 of 47 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Do (mm)

Di (mm)

Di x Do (mm)

Part Number

Do

Di

Di x Do

CAD

MWXTM1224-1.5 N/A 23.75 mm N/A 12.5 mm N/A 12 x 24 mm N/A CAD Icon (for items table)
MWXTM1224-2 N/A 23.75 mm N/A 12.5 mm N/A 12 x 24 mm N/A CAD Icon (for items table)
MWXTM1530-1.5 N/A 29.75 mm N/A 15.5 mm N/A 15 x 30 mm N/A CAD Icon (for items table)
MWXTM1530-2 N/A 29.75 mm N/A 15.5 mm N/A 15 x 30 mm N/A CAD Icon (for items table)
MWXTM1530-3 N/A 29.75 mm N/A 15.5 mm N/A 15 x 30 mm N/A CAD Icon (for items table)
MWXTM1836-1.5 N/A 35.75 mm N/A 18.5 mm N/A 18 x 36 mm N/A CAD Icon (for items table)
MWXTM1836-2 N/A 35.75 mm N/A 18.5 mm N/A 18 x 36 mm N/A CAD Icon (for items table)
MWXTM1836-3 N/A 35.75 mm N/A 18.5 mm N/A 18 x 36 mm N/A CAD Icon (for items table)
MWXTM2040-1.5 N/A 39.75 mm N/A 20.5 mm N/A 20 x 40 mm N/A CAD Icon (for items table)
MWXTM2040-2 N/A 39.75 mm N/A 20.5 mm N/A 20 x 40 mm N/A CAD Icon (for items table)
MWXTM2040-3 N/A 39.75 mm N/A 20.5 mm N/A 20 x 40 mm N/A CAD Icon (for items table)
MWXTM2244-1.5 N/A 43.75 mm N/A 22.5 mm N/A 22 x 44 mm N/A CAD Icon (for items table)
MWXTM2244-2 N/A 43.75 mm N/A 22.5 mm N/A 22 x 44 mm N/A CAD Icon (for items table)
MWXTM2244-3 N/A 43.75 mm N/A 22.5 mm N/A 22 x 44 mm N/A CAD Icon (for items table)
MWXTM2550-1.5 N/A 49.75 mm N/A 25.5 mm N/A 25 x 50 mm N/A CAD Icon (for items table)
MWXTM2550-2 N/A 49.75 mm N/A 25.5 mm N/A 25 x 50 mm N/A CAD Icon (for items table)
MWXTM2550-3 N/A 49.75 mm N/A 25.5 mm N/A 25 x 50 mm N/A CAD Icon (for items table)
MWXTM3055-1.5 N/A 54.75 mm N/A 30.5 mm N/A 30 x 55 mm N/A CAD Icon (for items table)
MWXTM3055-2 N/A 54.75 mm N/A 30.5 mm N/A 30 x 55 mm N/A CAD Icon (for items table)
MWXTM3055-3 N/A 54.75 mm N/A 30.5 mm N/A 30 x 55 mm N/A CAD Icon (for items table)
MWXTM3560-1.5 N/A 59.75 mm N/A 35.5 mm N/A 35 x 60 mm N/A CAD Icon (for items table)
MWXTM3560-2 N/A 59.75 mm N/A 35.5 mm N/A 35 x 60 mm N/A CAD Icon (for items table)
MWXTM3560-3 N/A 59.75 mm N/A 35.5 mm N/A 35 x 60 mm N/A CAD Icon (for items table)
MWXTM4065-1.5 N/A 64.75 mm N/A 40.5 mm N/A 40 x 65 mm N/A CAD Icon (for items table)
MWXTM4065-2 N/A 64.75 mm N/A 40.5 mm N/A 40 x 65 mm N/A CAD Icon (for items table)
MWXTM4065-3 N/A 64.75 mm N/A 40.5 mm N/A 40 x 65 mm N/A CAD Icon (for items table)
MWXTM4570-1.5 N/A 69.75 mm N/A 45.5 mm N/A 45 x 70 mm N/A CAD Icon (for items table)
MWXTM4570-2 N/A 69.75 mm N/A 45.5 mm N/A 45 x 70 mm N/A CAD Icon (for items table)
MWXTM4570-3 N/A 69.75 mm N/A 45.5 mm N/A 45 x 70 mm N/A CAD Icon (for items table)
MWXTM5075-1.5 N/A 74.75 mm N/A 50.5 mm N/A 50 x 75 mm N/A CAD Icon (for items table)
MWXTM5075-2 N/A 74.75 mm N/A 50.5 mm N/A 50 x 75 mm N/A CAD Icon (for items table)
MWXTM5075-3 N/A 74.75 mm N/A 50.5 mm N/A 50 x 75 mm N/A CAD Icon (for items table)
MWXTM5580-1.5 N/A 79.75 mm N/A 55.5 mm N/A 55 x 80 mm N/A CAD Icon (for items table)
MWXTM5580-2 N/A 79.75 mm N/A 55.5 mm N/A 55 x 80 mm N/A CAD Icon (for items table)
MWXTM5580-3 N/A 79.75 mm N/A 55.5 mm N/A 55 x 80 mm N/A CAD Icon (for items table)
MWXTM6085-1.5 N/A 84.75 mm N/A 60.5 mm N/A 60 x 85 mm N/A CAD Icon (for items table)
MWXTM6085-2 N/A 84.75 mm N/A 60.5 mm N/A 60 x 85 mm N/A CAD Icon (for items table)
MWXTM6085-3 N/A 84.75 mm N/A 60.5 mm N/A 60 x 85 mm N/A CAD Icon (for items table)
MWXTM6595-1.5 N/A 94.75 mm N/A 65.5 mm N/A 65 x 95 mm N/A CAD Icon (for items table)
MWXTM6595-2 N/A 94.75 mm N/A 65.5 mm N/A 65 x 95 mm N/A CAD Icon (for items table)
MWXTM6595-3 N/A 94.75 mm N/A 65.5 mm N/A 65 x 95 mm N/A CAD Icon (for items table)
MWXTM70100-1.5 N/A 99.75 mm N/A 70.5 mm N/A 70 x 100 mm N/A CAD Icon (for items table)
MWXTM70100-2 N/A 99.75 mm N/A 70.5 mm N/A 70 x 100 mm N/A CAD Icon (for items table)
MWXTM70100-3 N/A 99.75 mm N/A 70.5 mm N/A 70 x 100 mm N/A CAD Icon (for items table)
MWXTM75115-1.5 N/A 114.75 mm N/A 75.5 mm N/A 75 x 115 mm N/A CAD Icon (for items table)
MWXTM75115-2 N/A 114.75 mm N/A 75.5 mm N/A 75 x 115 mm N/A CAD Icon (for items table)
MWXTM75115-3 N/A 114.75 mm N/A 75.5 mm N/A 75 x 115 mm N/A CAD Icon (for items table)
1 - 47 of 47 | Results Per Page | View | Unit of Measure
1