Part Number |
B |
Do |
Di |
Di,a max. in H7 |
Di,a min. in H7 |
dL |
ep |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| PM2025SY | B N/A 25 mm | Do N/A 23 mm | Di N/A 20 mm | Di,a max. in H7 N/A 20.161 mm | Di,a min. in H7 N/A 20.02 mm | dL N/A 4 mm | ep N/A 1.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| PM2030SY | B N/A 30 mm | Do N/A 23 mm | Di N/A 20 mm | Di,a max. in H7 N/A 20.161 mm | Di,a min. in H7 N/A 20.02 mm | dL N/A 4 mm | ep N/A 1.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| PM2215SY | B N/A 15 mm | Do N/A 25 mm | Di N/A 22 mm | Di,a max. in H7 N/A 22.161 mm | Di,a min. in H7 N/A 22.02 mm | dL N/A 6 mm | ep N/A 1.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| PM2220SY | B N/A 20 mm | Do N/A 25 mm | Di N/A 22 mm | Di,a max. in H7 N/A 22.161 mm | Di,a min. in H7 N/A 22.02 mm | dL N/A 6 mm | ep N/A 1.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| PM2225SY | B N/A 25 mm | Do N/A 25 mm | Di N/A 22 mm | Di,a max. in H7 N/A 22.161 mm | Di,a min. in H7 N/A 22.02 mm | dL N/A 6 mm | ep N/A 1.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| PM2230SY | B N/A 30 mm | Do N/A 25 mm | Di N/A 22 mm | Di,a max. in H7 N/A 22.161 mm | Di,a min. in H7 N/A 22.02 mm | dL N/A 6 mm | ep N/A 1.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| PM2515SY | B N/A 15 mm | Do N/A 28 mm | Di N/A 25 mm | Di,a max. in H7 N/A 25.161 mm | Di,a min. in H7 N/A 25.02 mm | dL N/A 6 mm | ep N/A 1.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| PM2520SY | B N/A 20 mm | Do N/A 28 mm | Di N/A 25 mm | Di,a max. in H7 N/A 25.161 mm | Di,a min. in H7 N/A 25.02 mm | dL N/A 6 mm | ep N/A 1.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| PM2525SY | B N/A 25 mm | Do N/A 28 mm | Di N/A 25 mm | Di,a max. in H7 N/A 25.161 mm | Di,a min. in H7 N/A 25.02 mm | dL N/A 6 mm | ep N/A 1.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| PM2530SY | B N/A 30 mm | Do N/A 28 mm | Di N/A 25 mm | Di,a max. in H7 N/A 25.161 mm | Di,a min. in H7 N/A 25.02 mm | dL N/A 6 mm | ep N/A 1.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| PM2815SY | B N/A 15 mm | Do N/A 32 mm | Di N/A 28 mm | Di,a max. in H7 N/A 28.185 mm | Di,a min. in H7 N/A 28.04 mm | dL N/A 6 mm | ep N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| PM2820SY | B N/A 20 mm | Do N/A 32 mm | Di N/A 28 mm | Di,a max. in H7 N/A 28.185 mm | Di,a min. in H7 N/A 28.04 mm | dL N/A 6 mm | ep N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| PM2825SY | B N/A 25 mm | Do N/A 32 mm | Di N/A 28 mm | Di,a max. in H7 N/A 28.185 mm | Di,a min. in H7 N/A 28.04 mm | dL N/A 6 mm | ep N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| PM2830SY | B N/A 30 mm | Do N/A 32 mm | Di N/A 28 mm | Di,a max. in H7 N/A 28.185 mm | Di,a min. in H7 N/A 28.04 mm | dL N/A 6 mm | ep N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| PM3015SY | B N/A 15 mm | Do N/A 34 mm | Di N/A 30 mm | Di,a max. in H7 N/A 30.185 mm | Di,a min. in H7 N/A 30.04 mm | dL N/A 6 mm | ep N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| PM3020SY | B N/A 20 mm | Do N/A 34 mm | Di N/A 30 mm | Di,a max. in H7 N/A 30.185 mm | Di,a min. in H7 N/A 30.04 mm | dL N/A 6 mm | ep N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| PM3025SY | B N/A 25 mm | Do N/A 34 mm | Di N/A 30 mm | Di,a max. in H7 N/A 30.185 mm | Di,a min. in H7 N/A 30.04 mm | dL N/A 6 mm | ep N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| PM3030SY | B N/A 30 mm | Do N/A 34 mm | Di N/A 30 mm | Di,a max. in H7 N/A 30.185 mm | Di,a min. in H7 N/A 30.04 mm | dL N/A 6 mm | ep N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| PM3040SY | B N/A 40 mm | Do N/A 34 mm | Di N/A 30 mm | Di,a max. in H7 N/A 30.185 mm | Di,a min. in H7 N/A 30.04 mm | dL N/A 6 mm | ep N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| PM3230SY | B N/A 30 mm | Do N/A 36 mm | Di N/A 32 mm | Di,a max. in H7 N/A 32.185 mm | Di,a min. in H7 N/A 32.04 mm | dL N/A 6 mm | ep N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| PM3240SY | B N/A 40 mm | Do N/A 36 mm | Di N/A 32 mm | Di,a max. in H7 N/A 32.185 mm | Di,a min. in H7 N/A 32.04 mm | dL N/A 6 mm | ep N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| PM3515SY | B N/A 15 mm | Do N/A 39 mm | Di N/A 35 mm | Di,a max. in H7 N/A 35.185 mm | Di,a min. in H7 N/A 35.04 mm | dL N/A 6 mm | ep N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| PM3520SY | B N/A 20 mm | Do N/A 39 mm | Di N/A 35 mm | Di,a max. in H7 N/A 35.185 mm | Di,a min. in H7 N/A 35.04 mm | dL N/A 6 mm | ep N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| PM3525SY | B N/A 25 mm | Do N/A 39 mm | Di N/A 35 mm | Di,a max. in H7 N/A 35.185 mm | Di,a min. in H7 N/A 35.04 mm | dL N/A 6 mm | ep N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| PM3530SY | B N/A 30 mm | Do N/A 39 mm | Di N/A 35 mm | Di,a max. in H7 N/A 35.185 mm | Di,a min. in H7 N/A 35.04 mm | dL N/A 6 mm | ep N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |