Aurora Bearing HXAM-E-10 & HXAB-E-10 High Misalignment Series Male Rod Ends
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing High Performance Rod Ends & Spherical Bearings
>
Aurora Bearing High Performance Rod Ends
>
Aurora Bearing HXAM-E-10 & HXAB-E-10 High Misalignment Series Male Rod Ends
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Aurora Bearing HXAM-E-10 & HXAB-E-10 High Misalignment Series Male Rod Ends
For CAD models and more information, click Directly on the part number below.
larger image
Body - 17-4 PH stainless steel - heat treated.
Ball - 440C stainless steel - heat treated - hard chrome plated (MFG option).
Race - 17-4 PH stainless steel - heat treated.
Grease fittings are available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: HXAM-6EZ-10 = Zerk type grease fitting, HXAM-6EF-10 = Flush type grease fitting.
Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: HXAM-3E-10K.
As applicable, keyways will conform to SAE-AS81935/3 or NAS 559.
Results Per Page :
25
50
100
200
Results 26 - 50 of 156
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
»
Part Number
Thread Type
B - Ball Bore
W - Ball Width
H - Head Width
A - Base to Center
D - Head Diameter
C - Thread Length
Thread Size
Ultimate Radial Static Load Capacity
CAD
HXAB-4E-10
Left Hand
.2500
in
.593
in
.265
in
1.938
in
1.000
in
1.187
in
5/16-24
7,574 lbs
HXAM-4E-10K
Right Hand
.2500
in
.593
in
.265
in
1.938
in
1.000
in
1.187
in
5/16-24
7,574 lbs
HXAB-4E-10K
Left Hand
.2500
in
.593
in
.265
in
1.938
in
1.000
in
1.187
in
5/16-24
7,574 lbs
HXAM-4EF-10
Right Hand
.2500
in
.593
in
.265
in
1.938
in
1.000
in
1.187
in
5/16-24
Consult Engineering Department
HXAB-4EF-10
Left Hand
.2500
in
.593
in
.265
in
1.938
in
1.000
in
1.187
in
5/16-24
Consult Engineering Department
HXAM-4EF-10K
Right Hand
.2500
in
.593
in
.265
in
1.938
in
1.000
in
1.187
in
5/16-24
Consult Engineering Department
HXAB-4EF-10K
Left Hand
.2500
in
.593
in
.265
in
1.938
in
1.000
in
1.187
in
5/16-24
Consult Engineering Department
HXAM-4EZ-10
Right Hand
.2500
in
.593
in
.265
in
1.938
in
1.000
in
1.187
in
5/16-24
Consult Engineering Department
HXAB-4EZ-10
Left Hand
.2500
in
.593
in
.265
in
1.938
in
1.000
in
1.187
in
5/16-24
Consult Engineering Department
HXAM-4EZ-10K
Right Hand
.2500
in
.593
in
.265
in
1.938
in
1.000
in
1.187
in
5/16-24
Consult Engineering Department
HXAB-4EZ-10K
Left Hand
.2500
in
.593
in
.265
in
1.938
in
1.000
in
1.187
in
5/16-24
Consult Engineering Department
HXAM-5E-10
Right Hand
.3125
in
.813
in
.355
in
2.125
in
1.125
in
1.281
in
5/16-24
7,574 lbs
HXAB-5E-10
Left Hand
.3125
in
.813
in
.355
in
2.125
in
1.125
in
1.281
in
5/16-24
7,574 lbs
HXAM-5E-10K
Right Hand
.3125
in
.813
in
.355
in
2.125
in
1.125
in
1.281
in
5/16-24
7,574 lbs
HXAB-5E-10K
Left Hand
.3125
in
.813
in
.355
in
2.125
in
1.125
in
1.281
in
5/16-24
7,574 lbs
HXAM-5EF-10
Right Hand
.3125
in
.813
in
.355
in
2.125
in
1.125
in
1.281
in
5/16-24
Consult Engineering Department
HXAB-5EF-10
Left Hand
.3125
in
.813
in
.355
in
2.125
in
1.125
in
1.281
in
5/16-24
Consult Engineering Department
HXAM-5EF-10K
Right Hand
.3125
in
.813
in
.355
in
2.125
in
1.125
in
1.281
in
5/16-24
Consult Engineering Department
HXAB-5EF-10K
Left Hand
.3125
in
.813
in
.355
in
2.125
in
1.125
in
1.281
in
5/16-24
Consult Engineering Department
HXAM-5EZ-10
Right Hand
.3125
in
.813
in
.355
in
2.125
in
1.125
in
1.281
in
5/16-24
Consult Engineering Department
HXAB-5EZ-10
Left Hand
.3125
in
.813
in
.355
in
2.125
in
1.125
in
1.281
in
5/16-24
Consult Engineering Department
HXAM-5EZ-10K
Right Hand
.3125
in
.813
in
.355
in
2.125
in
1.125
in
1.281
in
5/16-24
Consult Engineering Department
HXAB-5EZ-10K
Left Hand
.3125
in
.813
in
.355
in
2.125
in
1.125
in
1.281
in
5/16-24
Consult Engineering Department
HXAM-5E-11
Right Hand
.3125
in
.625
in
.265
in
1.875
in
.875
in
1.062
in
5/16-24
5,817 lbs
HXAB-5E-11
Left Hand
.3125
in
.625
in
.265
in
1.875
in
.875
in
1.062
in
5/16-24
5,817 lbs
Results 26 - 50 of 156
1
2
3
4
5
»
<