Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Aurora Bearing HXAM-E-10 & HXAB-E-10 High Misalignment Series Male Rod Ends
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing High Performance Rod Ends & Spherical Bearings > Aurora Bearing High Performance Rod Ends > Aurora Bearing HXAM-E-10 & HXAB-E-10 High Misalignment Series Male Rod Ends > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Aurora Bearing HXAM-E-10 & HXAB-E-10 High Misalignment Series Male Rod Ends

For CAD models and more information, click Directly on the part number below.

  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440C stainless steel - heat treated - hard chrome plated (MFG option).
  • Race - 17-4 PH stainless steel - heat treated.
  • Grease fittings are available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: HXAM-6EZ-10 = Zerk type grease fitting, HXAM-6EF-10 = Flush type grease fitting.
  • Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: HXAM-3E-10K.
  • As applicable, keyways will conform to SAE-AS81935/3 or NAS 559.




Add To Cart Request Quote
   
  Results 126 - 150 of 156 Unit of Measure: Imperial Metric Both « 6 7 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

HXAB-14EF-10 Left Hand .8750 in 1.400 in .635 in 3.750 in 2.200 in 2.000 in 7/8-14 Consult Engineering Department
HXAM-14EF-10K Right Hand .8750 in 1.400 in .635 in 3.750 in 2.200 in 2.000 in 7/8-14 Consult Engineering Department
HXAB-14EF-10K Left Hand .8750 in 1.400 in .635 in 3.750 in 2.200 in 2.000 in 7/8-14 Consult Engineering Department
HXAM-14EZ-10 Right Hand .8750 in 1.400 in .635 in 3.750 in 2.200 in 2.000 in 7/8-14 Consult Engineering Department
HXAB-14EZ-10 Left Hand .8750 in 1.400 in .635 in 3.750 in 2.200 in 2.000 in 7/8-14 Consult Engineering Department
HXAM-14EZ-10K Right Hand .8750 in 1.400 in .635 in 3.750 in 2.200 in 2.000 in 7/8-14 Consult Engineering Department
HXAB-14EZ-10K Left Hand .8750 in 1.400 in .635 in 3.750 in 2.200 in 2.000 in 7/8-14 Consult Engineering Department
HXAM-16E-10 Right Hand 1.0000 in 1.875 in .845 in 4.125 in 2.725 in 2.125 in 1 1/4-12 64,393 lbs
HXAB-16E-10 Left Hand 1.0000 in 1.875 in .845 in 4.125 in 2.725 in 2.125 in 1 1/4-12 64,393 lbs
HXAM-16E-10K Right Hand 1.0000 in 1.875 in .845 in 4.125 in 2.725 in 2.125 in 1 1/4-12 64,393 lbs
HXAB-16E-10K Left Hand 1.0000 in 1.875 in .845 in 4.125 in 2.725 in 2.125 in 1 1/4-12 64,393 lbs
HXAM-16EF-10 Right Hand 1.0000 in 1.875 in .845 in 4.125 in 2.725 in 2.125 in 1 1/4-12 Consult Engineering Department
HXAB-16EF-10 Left Hand 1.0000 in 1.875 in .845 in 4.125 in 2.725 in 2.125 in 1 1/4-12 Consult Engineering Department
HXAM-16EF-10K Right Hand 1.0000 in 1.875 in .845 in 4.125 in 2.725 in 2.125 in 1 1/4-12 Consult Engineering Department
HXAB-16EF-10K Left Hand 1.0000 in 1.875 in .845 in 4.125 in 2.725 in 2.125 in 1 1/4-12 Consult Engineering Department
HXAM-16EZ-10 Right Hand 1.0000 in 1.875 in .845 in 4.125 in 2.725 in 2.125 in 1 1/4-12 Consult Engineering Department
HXAB-16EZ-10 Left Hand 1.0000 in 1.875 in .845 in 4.125 in 2.725 in 2.125 in 1 1/4-12 Consult Engineering Department
HXAM-16EZ-10K Right Hand 1.0000 in 1.875 in .845 in 4.125 in 2.725 in 2.125 in 1 1/4-12 Consult Engineering Department
HXAB-16EZ-10K Left Hand 1.0000 in 1.875 in .845 in 4.125 in 2.725 in 2.125 in 1 1/4-12 Consult Engineering Department
HXAM-20E-10 Right Hand 1.2500 in 1.875 in 1.015 in 5.000 in 3.125 in 2.875 in 1 1/4-12 78,050 lbs
HXAB-20E-10 Left Hand 1.2500 in 1.875 in 1.015 in 5.000 in 3.125 in 2.875 in 1 1/4-12 78,050 lbs
HXAM-20E-10K Right Hand 1.2500 in 1.875 in 1.015 in 5.000 in 3.125 in 2.875 in 1 1/4-12 78,050 lbs
HXAB-20E-10K Left Hand 1.2500 in 1.875 in 1.015 in 5.000 in 3.125 in 2.875 in 1 1/4-12 78,050 lbs
HXAM-20EF-10 Right Hand 1.2500 in 1.875 in 1.015 in 5.000 in 3.125 in 2.875 in 1 1/4-12 Consult Engineering Department
HXAB-20EF-10 Left Hand 1.2500 in 1.875 in 1.015 in 5.000 in 3.125 in 2.875 in 1 1/4-12 Consult Engineering Department
  Results 126 - 150 of 156 « 6 7 
<