Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Aurora Bearing XM & XB Series Male Rod Ends - Extra Strength - Heavy Duty Shank
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing High Performance Rod Ends & Spherical Bearings > Aurora Bearing High Performance Rod Ends > Aurora Bearing XM & XB Series Male Rod Ends - Extra Strength - Heavy Duty Shank > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Aurora Bearing XM & XB Series Male Rod Ends - Extra Strength - Heavy Duty Shank

For CAD models and more information, click Directly on the part number below.


  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel, heat treated - hard chrome plated.
  • Race - Alloy steel - heat treated protective coated for corrosion resistance.
  • Grease Fitting available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: XM-6Z = Zerk Type Fitting XM-6F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: XM-8S.




Add To Cart Request Quote
   
  Results 51 - 60 of 60 Unit of Measure: Imperial Metric Both 1 2 3 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

XM-12F-1 Right Hand .7500 in .875 in .687 in 3.375 in 2.000 in 1.875 in 3/4-16 Consult Engineering Department
XB-12F-1 Left Hand .7500 in .875 in .687 in 3.375 in 2.000 in 1.875 in 3/4-16 Consult Engineering Department
XM-12Z-1 Right Hand .7500 in .875 in .687 in 3.375 in 2.000 in 1.875 in 3/4-16 Consult Engineering Department
XB-12Z-1 Left Hand .7500 in .875 in .687 in 3.375 in 2.000 in 1.875 in 3/4-16 Consult Engineering Department
XM-14-1 Right Hand .8750 in .875 in .687 in 3.375 in 2.000 in 1.875 in 7/8-14 22,803 lbs
XB-14-1 Left Hand .8750 in .875 in .687 in 3.375 in 2.000 in 1.875 in 7/8-14 22,803 lbs
XM-14F-1 Right Hand .8750 in .875 in .687 in 3.375 in 2.000 in 1.875 in 7/8-14 Consult Engineering Department
XB-14F-1 Left Hand .8750 in .875 in .687 in 3.375 in 2.000 in 1.875 in 7/8-14 Consult Engineering Department
XM-14Z-1 Right Hand .8750 in .875 in .687 in 3.375 in 2.000 in 1.875 in 7/8-14 Consult Engineering Department
XB-14Z-1 Left Hand .8750 in .875 in .687 in 3.375 in 2.000 in 1.875 in 7/8-14 Consult Engineering Department
  Results 51 - 60 of 60 1 2 3 
<