All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing High Performance Rod Ends & Spherical Bearings > Aurora Bearing High Performance Rod Ends > Aurora Bearing HXAM-T & HXAB-T High Misalignment Series Male Rod Ends - PTFE Lined - Self-Lubricating > View Items  

Aurora Bearing HXAM-T & HXAB-T High Misalignment Series Male Rod Ends - PTFE Lined - Self-Lubricating

Check up to five results to perform an action.

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Body - 4340 steel - heat treated - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • PTFE liner - (AT 3200) Permanently bonded to race inside diameter. Qualified to SAE-AS81820 Type A.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 16 of 16 1 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

HXAM-3T Right Hand .1900 in .500 in .220 in 1.562 in .806 in 1.000 in 5/16-24 7,310 lbs CAD Icon (for items table)
HXAB-3T Left Hand .1900 in .500 in .220 in 1.562 in .806 in 1.000 in 5/16-24 7,310 lbs CAD Icon (for items table)
HXAM-4T Right Hand .2500 in .593 in .265 in 1.938 in 1.025 in 1.187 in 3/8-24 10,789 lbs CAD Icon (for items table)
HXAB-4T Left Hand .2500 in .593 in .265 in 1.938 in 1.025 in 1.187 in 3/8-24 10,789 lbs CAD Icon (for items table)
HXAM-5T Right Hand .3125 in .813 in .355 in 2.125 in 1.150 in 1.281 in 7/16-20 11,781 lbs CAD Icon (for items table)
HXAB-5T Left Hand .3125 in .813 in .355 in 2.125 in 1.150 in 1.281 in 7/16-20 11,781 lbs CAD Icon (for items table)
HXAM-6T Right Hand .3750 in .813 in .355 in 2.125 in 1.150 in 1.281 in 7/16-20 11,781 lbs CAD Icon (for items table)
HXAB-6T Left Hand .3750 in .813 in .355 in 2.125 in 1.150 in 1.281 in 7/16-20 11,781 lbs CAD Icon (for items table)
HXAM-7T Right Hand .4375 in .875 in .355 in 2.438 in 1.337 in 1.468 in 1/2-20 17,105 lbs CAD Icon (for items table)
HXAB-7T Left Hand .4375 in .875 in .355 in 2.438 in 1.337 in 1.468 in 1/2-20 17,105 lbs CAD Icon (for items table)
HXAM-8T Right Hand .5000 in .937 in .411 in 2.625 in 1.525 in 1.562 in 5/8-18 23,720 lbs CAD Icon (for items table)
HXAB-8T Left Hand .5000 in .937 in .411 in 2.625 in 1.525 in 1.562 in 5/8-18 23,720 lbs CAD Icon (for items table)
HXAM-10T Right Hand .6250 in 1.200 in .577 in 2.875 in 1.775 in 1.687 in 3/4-16 32,067 lbs CAD Icon (for items table)
HXAB-10T Left Hand .6250 in 1.200 in .577 in 2.875 in 1.775 in 1.687 in 3/4-16 32,067 lbs CAD Icon (for items table)
HXAM-12T Right Hand .7500 in 1.280 in .630 in 3.375 in 2.025 in 2.000 in 7/8-14 38,660 lbs CAD Icon (for items table)
HXAB-12T Left Hand .7500 in 1.280 in .630 in 3.375 in 2.025 in 2.000 in 7/8-14 38,660 lbs CAD Icon (for items table)
  Results 1 - 16 of 16 1