Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
  • Body - 4340 steel - heat treated - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • PTFE liner - (AT 3200) Permanently bonded to race inside diameter. Qualified to SAE-AS81820 Type A.
1 - 16 of 16 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Thread Type

B - Ball Bore (in)

Thread Size

Ultimate Radial Static Load Capacity

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

HXAM-3T N/A Right Hand N/A .1900 in N/A .500 in N/A .220 in N/A 1.562 in N/A .806 in N/A 1.000 in N/A 5/16-24 N/A 7,310 lbs N/A CAD Icon (for items table)
HXAB-3T N/A Left Hand N/A .1900 in N/A .500 in N/A .220 in N/A 1.562 in N/A .806 in N/A 1.000 in N/A 5/16-24 N/A 7,310 lbs N/A CAD Icon (for items table)
HXAM-4T N/A Right Hand N/A .2500 in N/A .593 in N/A .265 in N/A 1.938 in N/A 1.025 in N/A 1.187 in N/A 3/8-24 N/A 10,789 lbs N/A CAD Icon (for items table)
HXAB-4T N/A Left Hand N/A .2500 in N/A .593 in N/A .265 in N/A 1.938 in N/A 1.025 in N/A 1.187 in N/A 3/8-24 N/A 10,789 lbs N/A CAD Icon (for items table)
HXAM-5T N/A Right Hand N/A .3125 in N/A .813 in N/A .355 in N/A 2.125 in N/A 1.150 in N/A 1.281 in N/A 7/16-20 N/A 11,781 lbs N/A CAD Icon (for items table)
HXAB-5T N/A Left Hand N/A .3125 in N/A .813 in N/A .355 in N/A 2.125 in N/A 1.150 in N/A 1.281 in N/A 7/16-20 N/A 11,781 lbs N/A CAD Icon (for items table)
HXAM-6T N/A Right Hand N/A .3750 in N/A .813 in N/A .355 in N/A 2.125 in N/A 1.150 in N/A 1.281 in N/A 7/16-20 N/A 11,781 lbs N/A CAD Icon (for items table)
HXAB-6T N/A Left Hand N/A .3750 in N/A .813 in N/A .355 in N/A 2.125 in N/A 1.150 in N/A 1.281 in N/A 7/16-20 N/A 11,781 lbs N/A CAD Icon (for items table)
HXAM-7T N/A Right Hand N/A .4375 in N/A .875 in N/A .355 in N/A 2.438 in N/A 1.337 in N/A 1.468 in N/A 1/2-20 N/A 17,105 lbs N/A CAD Icon (for items table)
HXAB-7T N/A Left Hand N/A .4375 in N/A .875 in N/A .355 in N/A 2.438 in N/A 1.337 in N/A 1.468 in N/A 1/2-20 N/A 17,105 lbs N/A CAD Icon (for items table)
HXAM-8T N/A Right Hand N/A .5000 in N/A .937 in N/A .411 in N/A 2.625 in N/A 1.525 in N/A 1.562 in N/A 5/8-18 N/A 23,720 lbs N/A CAD Icon (for items table)
HXAB-8T N/A Left Hand N/A .5000 in N/A .937 in N/A .411 in N/A 2.625 in N/A 1.525 in N/A 1.562 in N/A 5/8-18 N/A 23,720 lbs N/A CAD Icon (for items table)
HXAM-10T N/A Right Hand N/A .6250 in N/A 1.200 in N/A .577 in N/A 2.875 in N/A 1.775 in N/A 1.687 in N/A 3/4-16 N/A 32,067 lbs N/A CAD Icon (for items table)
HXAB-10T N/A Left Hand N/A .6250 in N/A 1.200 in N/A .577 in N/A 2.875 in N/A 1.775 in N/A 1.687 in N/A 3/4-16 N/A 32,067 lbs N/A CAD Icon (for items table)
HXAM-12T N/A Right Hand N/A .7500 in N/A 1.280 in N/A .630 in N/A 3.375 in N/A 2.025 in N/A 2.000 in N/A 7/8-14 N/A 38,660 lbs N/A CAD Icon (for items table)
HXAB-12T N/A Left Hand N/A .7500 in N/A 1.280 in N/A .630 in N/A 3.375 in N/A 2.025 in N/A 2.000 in N/A 7/8-14 N/A 38,660 lbs N/A CAD Icon (for items table)
1 - 16 of 16 | Results Per Page | View | Unit of Measure
1