All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing High Performance Rod Ends & Spherical Bearings > Aurora Bearing High Performance Rod Ends > Aurora Bearing HXAW-E-10 & HXAG-E-10 Female Rod Ends > View Items  

Aurora Bearing HXAW-E-10 & HXAG-E-10 Female Rod Ends

Check up to five results to perform an action.

  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440C stainless steel - heat treated.
  • Race - 17-4 PH stainless steel - heat treated.
  • Grease fittings are available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: HXAW-6EZ-10 = Zerk type grease fitting, HXAW-6EF-10 = Flush type grease fitting.
  • Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: HXAW-8E-10K.
  • As applicable, keyslots will conform to NAS 559.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 75 of 156  1 2 3 4 5 »  

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [inch]

Thread Size

Radial Clearance in.

Ultimate Radial Static Load Capacity

CAD

HXAW-5E-11K Right Hand .3125 in .625 in .265 in 1.375 in .875 in .750 in 5/16-24 .002 Max. 5,817 lbs CAD Icon (for items table)
HXAG-5E-11K Left Hand .3125 in .625 in .265 in 1.375 in .875 in .750 in 5/16-24 .002 Max. 5,817 lbs CAD Icon (for items table)
HXAW-5EF-11 Right Hand .3125 in .625 in .265 in 1.375 in .875 in .750 in 5/16-24 .002 Max. Consult Engineering CAD Icon (for items table)
HXAG-5EF-11 Left Hand .3125 in .625 in .265 in 1.375 in .875 in .750 in 5/16-24 .002 Max. Consult Engineering CAD Icon (for items table)
HXAW-5EF-11K Right Hand .3125 in .625 in .265 in 1.375 in .875 in .750 in 5/16-24 .002 Max. Consult Engineering CAD Icon (for items table)
HXAG-5EF-11K Left Hand .3125 in .625 in .265 in 1.375 in .875 in .750 in 5/16-24 .002 Max. Consult Engineering CAD Icon (for items table)
HXAW-5EZ-11 Right Hand .3125 in .625 in .265 in 1.375 in .875 in .750 in 5/16-24 .002 Max. Consult Engineering CAD Icon (for items table)
HXAG-5EZ-11 Left Hand .3125 in .625 in .265 in 1.375 in .875 in .750 in 5/16-24 .002 Max. Consult Engineering CAD Icon (for items table)
HXAW-5EZ-11K Right Hand .3125 in .625 in .265 in 1.375 in .875 in .750 in 5/16-24 .002 Max. Consult Engineering CAD Icon (for items table)
HXAG-5EZ-11K Left Hand .3125 in .625 in .265 in 1.375 in .875 in .750 in 5/16-24 .002 Max. Consult Engineering CAD Icon (for items table)
HXAW-6E-10 Right Hand .3750 in .813 in .355 in 1.812 in 1.125 in 1.062 in 3/8-24 .002 Max. 9,151 lbs CAD Icon (for items table)
HXAG-6E-10 Left Hand .3750 in .813 in .355 in 1.812 in 1.125 in 1.062 in 3/8-24 .002 Max. 9,151 lbs CAD Icon (for items table)
HXAW-6E-10K Right Hand .3750 in .813 in .355 in 1.812 in 1.125 in 1.062 in 3/8-24 .002 Max. 9,151 lbs CAD Icon (for items table)
HXAG-6E-10K Left Hand .3750 in .813 in .355 in 1.812 in 1.125 in 1.062 in 3/8-24 .002 Max. 9,151 lbs CAD Icon (for items table)
HXAW-6EF-10 Right Hand .3750 in .813 in .355 in 1.812 in 1.125 in 1.062 in 3/8-24 .002 Max. Consult Engineering CAD Icon (for items table)
HXAG-6EF-10 Left Hand .3750 in .813 in .355 in 1.812 in 1.125 in 1.062 in 3/8-24 .002 Max. Consult Engineering CAD Icon (for items table)
HXAW-6EF-10K Right Hand .3750 in .813 in .355 in 1.812 in 1.125 in 1.062 in 3/8-24 .002 Max. Consult Engineering CAD Icon (for items table)
HXAG-6EF-10K Left Hand .3750 in .813 in .355 in 1.812 in 1.125 in 1.062 in 3/8-24 .002 Max. Consult Engineering CAD Icon (for items table)
HXAW-6EZ-10 Right Hand .3750 in .813 in .355 in 1.812 in 1.125 in 1.062 in 3/8-24 .002 Max. Consult Engineering CAD Icon (for items table)
HXAG-6EZ-10 Left Hand .3750 in .813 in .355 in 1.812 in 1.125 in 1.062 in 3/8-24 .002 Max. Consult Engineering CAD Icon (for items table)
HXAW-6EZ-10K Right Hand .3750 in .813 in .355 in 1.812 in 1.125 in 1.062 in 3/8-24 .002 Max. Consult Engineering CAD Icon (for items table)
HXAG-6EZ-10K Left Hand .3750 in .813 in .355 in 1.812 in 1.125 in 1.062 in 3/8-24 .002 Max. Consult Engineering CAD Icon (for items table)
HXAW-7E-10 Right Hand .4375 in .875 in .355 in 2.125 in 1.312 in 1.125 in 7/16-24 .002 Max. 13,824 lbs CAD Icon (for items table)
HXAG-7E-10 Left Hand .4375 in .875 in .355 in 2.125 in 1.312 in 1.125 in 7/16-24 .002 Max. 13,824 lbs CAD Icon (for items table)
HXAW-7E-10K Right Hand .4375 in .875 in .355 in 2.125 in 1.312 in 1.125 in 7/16-24 .002 Max. 13,824 lbs CAD Icon (for items table)
  Results 51 - 75 of 156  1 2 3 4 5 »