All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing High Performance Rod Ends & Spherical Bearings
>
Aurora Bearing High Performance Rod Ends
>
Aurora Bearing HXAW-E-10 & HXAG-E-10 Female Rod Ends
>
View Items
Aurora Bearing HXAW-E-10 & HXAG-E-10 Female Rod Ends
Check up to five results to perform an action.
larger image
Body - 17-4 PH stainless steel - heat treated.
Ball - 440C stainless steel - heat treated.
Race - 17-4 PH stainless steel - heat treated.
Grease fittings are available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: HXAW-6EZ-10 = Zerk type grease fitting, HXAW-6EF-10 = Flush type grease fitting.
Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: HXAW-8E-10K.
As applicable, keyslots will conform to NAS 559.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 156
1
2
3
4
5
»
Part Number
Thread Type
B - Ball Bore
W - Ball Width
H - Head Width
A - Base to Center
D - Head Diameter
C - Thread Depth [inch]
Thread Size
Radial Clearance in.
Ultimate Radial Static Load Capacity
CAD
HXAW-3E-10
Right Hand
.1900
in
.560
in
.337
in
1.625
in
.781
in
.750
in
5/16-24
.002 Max.
5,482 lbs
HXAG-3E-10
Left Hand
.1900
in
.560
in
.337
in
1.625
in
.781
in
.750
in
5/16-24
.002 Max.
5,482 lbs
HXAW-3E-10K
Right Hand
.1900
in
.560
in
.337
in
1.625
in
.781
in
.750
in
5/16-24
.002 Max.
5,482 lbs
HXAG-3E-10K
Left Hand
.1900
in
.560
in
.337
in
1.625
in
.781
in
.750
in
5/16-24
.002 Max.
5,482 lbs
HXAW-3EF-10
Right Hand
.1900
in
.560
in
.337
in
1.625
in
.781
in
.750
in
5/16-24
.002 Max.
Consult Engineering
HXAG-3EF-10
Left Hand
.1900
in
.560
in
.337
in
1.625
in
.781
in
.750
in
5/16-24
.002 Max.
Consult Engineering
HXAW-3EF-10K
Right Hand
.1900
in
.560
in
.337
in
1.625
in
.781
in
.750
in
5/16-24
.002 Max.
Consult Engineering
HXAG-3EF-10K
Left Hand
.1900
in
.560
in
.337
in
1.625
in
.781
in
.750
in
5/16-24
.002 Max.
Consult Engineering
HXAW-3EZ-10
Right Hand
.1900
in
.560
in
.337
in
1.625
in
.781
in
.750
in
5/16-24
.002 Max.
Consult Engineering
HXAG-3EZ-10
Left Hand
.1900
in
.560
in
.337
in
1.625
in
.781
in
.750
in
5/16-24
.002 Max.
Consult Engineering
HXAW-3EZ-10K
Right Hand
.1900
in
.560
in
.337
in
1.625
in
.781
in
.750
in
5/16-24
.002 Max.
Consult Engineering
HXAG-3EZ-10K
Left Hand
.1900
in
.560
in
.337
in
1.625
in
.781
in
.750
in
5/16-24
.002 Max.
Consult Engineering
HXAW-3E-11
Right Hand
.1900
in
.500
in
.220
in
1.375
in
.750
in
.750
in
5/16-24
.002 Max.
4,854 lbs
HXAG-3E-11
Left Hand
.1900
in
.500
in
.220
in
1.375
in
.750
in
.750
in
5/16-24
.002 Max.
4,854 lbs
HXAW-3E-11K
Right Hand
.1900
in
.500
in
.220
in
1.375
in
.750
in
.750
in
5/16-24
.002 Max.
4,854 lbs
HXAG-3E-11K
Left Hand
.1900
in
.500
in
.220
in
1.375
in
.750
in
.750
in
5/16-24
.002 Max.
4,854 lbs
HXAW-3EF-11
Right Hand
.1900
in
.500
in
.220
in
1.375
in
.750
in
.750
in
5/16-24
.002 Max.
Consult Engineering
HXAG-3EF-11
Left Hand
.1900
in
.500
in
.220
in
1.375
in
.750
in
.750
in
5/16-24
.002 Max.
Consult Engineering
HXAW-3EF-11K
Right Hand
.1900
in
.500
in
.220
in
1.375
in
.750
in
.750
in
5/16-24
.002 Max.
Consult Engineering
HXAG-3EF-11K
Left Hand
.1900
in
.500
in
.220
in
1.375
in
.750
in
.750
in
5/16-24
.002 Max.
Consult Engineering
HXAW-3EZ-11
Right Hand
.1900
in
.500
in
.220
in
1.375
in
.750
in
.750
in
5/16-24
.002 Max.
Consult Engineering
HXAG-3EZ-11
Left Hand
.1900
in
.500
in
.220
in
1.375
in
.750
in
.750
in
5/16-24
.002 Max.
Consult Engineering
HXAW-3EZ-11K
Right Hand
.1900
in
.500
in
.220
in
1.375
in
.750
in
.750
in
5/16-24
.002 Max.
Consult Engineering
HXAG-3EZ-11K
Left Hand
.1900
in
.500
in
.220
in
1.375
in
.750
in
.750
in
5/16-24
.002 Max.
Consult Engineering
HXAW-4E-10
Right Hand
.2500
in
.593
in
.265
in
1.625
in
1.000
in
.937
in
5/16-24
.002 Max.
8,509 lbs
Results 1 - 25 of 156
1
2
3
4
5
»