Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Aurora Bearing HXAW-E-10 & HXAG-E-10 Female Rod Ends
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing High Performance Rod Ends & Spherical Bearings > Aurora Bearing High Performance Rod Ends > Aurora Bearing HXAW-E-10 & HXAG-E-10 Female Rod Ends > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Aurora Bearing HXAW-E-10 & HXAG-E-10 Female Rod Ends

For CAD models and more information, click Directly on the part number below.

  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440C stainless steel - heat treated.
  • Race - 17-4 PH stainless steel - heat treated.
  • Grease fittings are available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: HXAW-6EZ-10 = Zerk type grease fitting, HXAW-6EF-10 = Flush type grease fitting.
  • Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: HXAW-8E-10K.
  • As applicable, keyslots will conform to NAS 559.




Add To Cart Request Quote
   
  Results 76 - 100 of 156 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [inch]

Thread Size

Radial Clearance in.

Ultimate Radial Static Load Capacity

CAD

HXAG-7E-10K Left Hand .4375 in .875 in .355 in 2.125 in 1.312 in 1.125 in 7/16-24 .002 Max. 13,824 lbs
HXAW-7EF-10 Right Hand .4375 in .875 in .355 in 2.125 in 1.312 in 1.125 in 7/16-24 .002 Max. Consult Engineering
HXAG-7EF-10 Left Hand .4375 in .875 in .355 in 2.125 in 1.312 in 1.125 in 7/16-24 .002 Max. Consult Engineering
HXAW-7EF-10K Right Hand .4375 in .875 in .355 in 2.125 in 1.312 in 1.125 in 7/16-24 .002 Max. Consult Engineering
HXAG-7EF-10K Left Hand .4375 in .875 in .355 in 2.125 in 1.312 in 1.125 in 7/16-24 .002 Max. Consult Engineering
HXAW-7EZ-10 Right Hand .4375 in .875 in .355 in 2.125 in 1.312 in 1.125 in 7/16-24 .002 Max. Consult Engineering
HXAG-7EZ-10 Left Hand .4375 in .875 in .355 in 2.125 in 1.312 in 1.125 in 7/16-24 .002 Max. Consult Engineering
HXAW-7EZ-10K Right Hand .4375 in .875 in .355 in 2.125 in 1.312 in 1.125 in 7/16-24 .002 Max. Consult Engineering
HXAG-7EZ-10K Left Hand .4375 in .875 in .355 in 2.125 in 1.312 in 1.125 in 7/16-24 .002 Max. Consult Engineering
HXAW-8E-10 Right Hand .5000 in .937 in .411 in 2.625 in 1.500 in 1.500 in 1/2-20 .002 Max. 19,474 lbs
HXAG-8E-10 Left Hand .5000 in .937 in .411 in 2.625 in 1.500 in 1.500 in 1/2-20 .002 Max. 19,474 lbs
HXAW-8E-10K Right Hand .5000 in .937 in .411 in 2.625 in 1.500 in 1.500 in 1/2-20 .002 Max. 19,474 lbs
HXAG-8E-10K Left Hand .5000 in .937 in .411 in 2.625 in 1.500 in 1.500 in 1/2-20 .002 Max. 19,474 lbs
HXAW-8EF-10 Right Hand .5000 in .937 in .411 in 2.625 in 1.500 in 1.500 in 1/2-20 .002 Max. Consult Engineering
HXAG-8EF-10 Left Hand .5000 in .937 in .411 in 2.625 in 1.500 in 1.500 in 1/2-20 .002 Max. Consult Engineering
HXAW-8EF-10K Right Hand .5000 in .937 in .411 in 2.625 in 1.500 in 1.500 in 1/2-20 .002 Max. Consult Engineering
HXAG-8EF-10K Left Hand .5000 in .937 in .411 in 2.625 in 1.500 in 1.500 in 1/2-20 .002 Max. Consult Engineering
HXAW-8EZ-10 Right Hand .5000 in .937 in .411 in 2.625 in 1.500 in 1.500 in 1/2-20 .002 Max. Consult Engineering
HXAG-8EZ-10 Left Hand .5000 in .937 in .411 in 2.625 in 1.500 in 1.500 in 1/2-20 .002 Max. Consult Engineering
HXAW-8EZ-10K Right Hand .5000 in .937 in .411 in 2.625 in 1.500 in 1.500 in 1/2-20 .002 Max. Consult Engineering
HXAG-8EZ-10K Left Hand .5000 in .937 in .411 in 2.625 in 1.500 in 1.500 in 1/2-20 .002 Max. Consult Engineering
HXAW-10E-10 Right Hand .6250 in 1.200 in .577 in 2.875 in 1.750 in 1.750 in 5/8-18 .002 Max. 26,281 lbs
HXAG-10E-10 Left Hand .6250 in 1.200 in .577 in 2.875 in 1.750 in 1.750 in 5/8-18 .002 Max. 26,281 lbs
HXAW-10E-10K Right Hand .6250 in 1.200 in .577 in 2.875 in 1.750 in 1.750 in 5/8-18 .002 Max. 26,281 lbs
HXAG-10E-10K Left Hand .6250 in 1.200 in .577 in 2.875 in 1.750 in 1.750 in 5/8-18 .002 Max. 26,281 lbs
  Results 76 - 100 of 156  1 2 3 4 5 »  
<