All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing High Performance Rod Ends & Spherical Bearings
>
Aurora Bearing High Performance Rod Ends
>
Aurora Bearing HXAW-E-10 & HXAG-E-10 Female Rod Ends
>
View Items
Aurora Bearing HXAW-E-10 & HXAG-E-10 Female Rod Ends
Check up to five results to perform an action.
larger image
Body - 17-4 PH stainless steel - heat treated.
Ball - 440C stainless steel - heat treated.
Race - 17-4 PH stainless steel - heat treated.
Grease fittings are available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: HXAW-6EZ-10 = Zerk type grease fitting, HXAW-6EF-10 = Flush type grease fitting.
Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: HXAW-8E-10K.
As applicable, keyslots will conform to NAS 559.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 101 - 125 of 156
1
2
3
4
5
»
Part Number
Thread Type
B - Ball Bore
W - Ball Width
H - Head Width
A - Base to Center
D - Head Diameter
C - Thread Depth [inch]
Thread Size
Radial Clearance in.
Ultimate Radial Static Load Capacity
CAD
HXAW-10EF-10
Right Hand
.6250
in
1.200
in
.577
in
2.875
in
1.750
in
1.750
in
5/8-18
.002 Max.
Consult Engineering
HXAG-10EF-10
Left Hand
.6250
in
1.200
in
.577
in
2.875
in
1.750
in
1.750
in
5/8-18
.002 Max.
Consult Engineering
HXAW-10EF-10K
Right Hand
.6250
in
1.200
in
.577
in
2.875
in
1.750
in
1.750
in
5/8-18
.002 Max.
Consult Engineering
HXAG-10EF-10K
Left Hand
.6250
in
1.200
in
.577
in
2.875
in
1.750
in
1.750
in
5/8-18
.002 Max.
Consult Engineering
HXAW-10EZ-10
Right Hand
.6250
in
1.200
in
.577
in
2.875
in
1.750
in
1.750
in
5/8-18
.002 Max.
Consult Engineering
HXAG-10EZ-10
Left Hand
.6250
in
1.200
in
.577
in
2.875
in
1.750
in
1.750
in
5/8-18
.002 Max.
Consult Engineering
HXAW-10EZ-10K
Right Hand
.6250
in
1.200
in
.577
in
2.875
in
1.750
in
1.750
in
5/8-18
.002 Max.
Consult Engineering
HXAG-10EZ-10K
Left Hand
.6250
in
1.200
in
.577
in
2.875
in
1.750
in
1.750
in
5/8-18
.002 Max.
Consult Engineering
HXAW-12E-10
Right Hand
.7500
in
1.280
in
.630
in
3.375
in
2.000
in
1.875
in
3/4-16
.002 Max.
34,065 lbs
HXAG-12E-10
Left Hand
.7500
in
1.280
in
.630
in
3.375
in
2.000
in
1.875
in
3/4-16
.002 Max.
34,065 lbs
HXAW-12E-10K
Right Hand
.7500
in
1.280
in
.630
in
3.375
in
2.000
in
1.875
in
3/4-16
.002 Max.
34,065 lbs
HXAG-12E-10K
Left Hand
.7500
in
1.280
in
.630
in
3.375
in
2.000
in
1.875
in
3/4-16
.002 Max.
34,065 lbs
HXAW-12EF-10
Right Hand
.7500
in
1.280
in
.630
in
3.375
in
2.000
in
1.875
in
3/4-16
.002 Max.
Consult Engineering
HXAG-12EF-10
Left Hand
.7500
in
1.280
in
.630
in
3.375
in
2.000
in
1.875
in
3/4-16
.002 Max.
Consult Engineering
HXAW-12EF-10K
Right Hand
.7500
in
1.280
in
.630
in
3.375
in
2.000
in
1.875
in
3/4-16
.002 Max.
Consult Engineering
HXAG-12EF-10K
Left Hand
.7500
in
1.280
in
.630
in
3.375
in
2.000
in
1.875
in
3/4-16
.002 Max.
Consult Engineering
HXAW-12EZ-10
Right Hand
.7500
in
1.280
in
.630
in
3.375
in
2.000
in
1.875
in
3/4-16
.002 Max.
Consult Engineering
HXAG-12EZ-10
Left Hand
.7500
in
1.280
in
.630
in
3.375
in
2.000
in
1.875
in
3/4-16
.002 Max.
Consult Engineering
HXAW-12EZ-10K
Right Hand
.7500
in
1.280
in
.630
in
3.375
in
2.000
in
1.875
in
3/4-16
.002 Max.
Consult Engineering
HXAG-12EZ-10K
Left Hand
.7500
in
1.280
in
.630
in
3.375
in
2.000
in
1.875
in
3/4-16
.002 Max.
Consult Engineering
HXAW-14E-10
Right Hand
.8750
in
1.400
in
.635
in
3.750
in
2.200
in
2.000
in
7/8-14
.002 Max.
35,670 lbs
HXAG-14E-10
Left Hand
.8750
in
1.400
in
.635
in
3.750
in
2.200
in
2.000
in
7/8-14
.002 Max.
35,670 lbs
HXAW-14E-10K
Right Hand
.8750
in
1.400
in
.635
in
3.750
in
2.200
in
2.000
in
7/8-14
.002 Max.
35,670 lbs
HXAG-14E-10K
Left Hand
.8750
in
1.400
in
.635
in
3.750
in
2.200
in
2.000
in
7/8-14
.002 Max.
35,670 lbs
HXAW-14EF-10K
Right Hand
.8750
in
1.400
in
.635
in
3.750
in
2.200
in
2.000
in
7/8-14
.002 Max.
Consult Engineering
Results 101 - 125 of 156
1
2
3
4
5
»