All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing High Performance Rod Ends & Spherical Bearings > Aurora Bearing High Performance Rod Ends > Aurora Bearing HXAW-E-10 & HXAG-E-10 Female Rod Ends > View Items  

Aurora Bearing HXAW-E-10 & HXAG-E-10 Female Rod Ends

Check up to five results to perform an action.

  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440C stainless steel - heat treated.
  • Race - 17-4 PH stainless steel - heat treated.
  • Grease fittings are available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: HXAW-6EZ-10 = Zerk type grease fitting, HXAW-6EF-10 = Flush type grease fitting.
  • Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: HXAW-8E-10K.
  • As applicable, keyslots will conform to NAS 559.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 126 - 150 of 156 « 6 7 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [inch]

Thread Size

Radial Clearance in.

Ultimate Radial Static Load Capacity

CAD

HXAG-14EF-10K Left Hand .8750 in 1.400 in .635 in 3.750 in 2.200 in 2.000 in 7/8-14 .002 Max. Consult Engineering CAD Icon (for items table)
HXAW-14EF-10 Right Hand .8750 in 1.400 in .635 in 3.750 in 2.200 in 2.000 in 7/8-14 .002 Max. Consult Engineering CAD Icon (for items table)
HXAG-14EF-10 Left Hand .8750 in 1.400 in .635 in 3.750 in 2.200 in 2.000 in 7/8-14 .002 Max. Consult Engineering CAD Icon (for items table)
HXAW-14EZ-10 Right Hand .8750 in 1.400 in .635 in 3.750 in 2.200 in 2.000 in 7/8-14 .002 Max. Consult Engineering CAD Icon (for items table)
HXAG-14EZ-10 Left Hand .8750 in 1.400 in .635 in 3.750 in 2.200 in 2.000 in 7/8-14 .002 Max. Consult Engineering CAD Icon (for items table)
HXAW-14EZ-10K Right Hand .8750 in 1.400 in .635 in 3.750 in 2.200 in 2.000 in 7/8-14 .002 Max. Consult Engineering CAD Icon (for items table)
HXAG-14EZ-10K Left Hand .8750 in 1.400 in .635 in 3.750 in 2.200 in 2.000 in 7/8-14 .002 Max. Consult Engineering CAD Icon (for items table)
HXAW-16E-10 Right Hand 1.0000 in 1.875 in .845 in 4.125 in 2.725 in 2.125 in 1 1/4-12 .002 Max. 63,207 lbs CAD Icon (for items table)
HXAG-16E-10 Left Hand 1.0000 in 1.875 in .845 in 4.125 in 2.725 in 2.125 in 1 1/4-12 .002 Max. 63,207 lbs CAD Icon (for items table)
HXAW-16E-10K Right Hand 1.0000 in 1.875 in .845 in 4.125 in 2.725 in 2.125 in 1 1/4-12 .002 Max. 63,207 lbs CAD Icon (for items table)
HXAG-16E-10K Left Hand 1.0000 in 1.875 in .845 in 4.125 in 2.725 in 2.125 in 1 1/4-12 .002 Max. 63,207 lbs CAD Icon (for items table)
HXAW-16EF-10 Right Hand 1.0000 in 1.875 in .845 in 4.125 in 2.725 in 2.125 in 1 1/4-12 .002 Max. Consult Engineering CAD Icon (for items table)
HXAG-16EF-10 Left Hand 1.0000 in 1.875 in .845 in 4.125 in 2.725 in 2.125 in 1 1/4-12 .002 Max. Consult Engineering CAD Icon (for items table)
HXAW-16EF-10K Right Hand 1.0000 in 1.875 in .845 in 4.125 in 2.725 in 2.125 in 1 1/4-12 .002 Max. Consult Engineering CAD Icon (for items table)
HXAG-16EF-10K Left Hand 1.0000 in 1.875 in .845 in 4.125 in 2.725 in 2.125 in 1 1/4-12 .002 Max. Consult Engineering CAD Icon (for items table)
HXAW-16EZ-10 Right Hand 1.0000 in 1.875 in .845 in 4.125 in 2.725 in 2.125 in 1 1/4-12 .002 Max. Consult Engineering CAD Icon (for items table)
HXAG-16EZ-10 Left Hand 1.0000 in 1.875 in .845 in 4.125 in 2.725 in 2.125 in 1 1/4-12 .002 Max. Consult Engineering CAD Icon (for items table)
HXAW-16EZ-10K Right Hand 1.0000 in 1.875 in .845 in 4.125 in 2.725 in 2.125 in 1 1/4-12 .002 Max. Consult Engineering CAD Icon (for items table)
HXAG-16EZ-10K Left Hand 1.0000 in 1.875 in .845 in 4.125 in 2.725 in 2.125 in 1 1/4-12 .002 Max. Consult Engineering CAD Icon (for items table)
HXAW-20E-10 Right Hand 1.2500 in 1.875 in 1.015 in 5.000 in 3.125 in 3.125 in 1 1/4-12 .002 Max. 78,050 lbs CAD Icon (for items table)
HXAG-20E-10 Left Hand 1.2500 in 1.875 in 1.015 in 5.000 in 3.125 in 3.125 in 1 1/4-12 .002 Max. 78,050 lbs CAD Icon (for items table)
HXAW-20E-10K Right Hand 1.2500 in 1.875 in 1.015 in 5.000 in 3.125 in 3.125 in 1 1/4-12 .002 Max. 78,050 lbs CAD Icon (for items table)
HXAG-20E-10K Left Hand 1.2500 in 1.875 in 1.015 in 5.000 in 3.125 in 3.125 in 1 1/4-12 .002 Max. 78,050 lbs CAD Icon (for items table)
HXAW-20EF-10 Right Hand 1.2500 in 1.875 in 1.015 in 5.000 in 3.125 in 3.125 in 1 1/4-12 .002 Max. Consult Engineering CAD Icon (for items table)
HXAG-20EF-10 Left Hand 1.2500 in 1.875 in 1.015 in 5.000 in 3.125 in 3.125 in 1 1/4-12 .002 Max. Consult Engineering CAD Icon (for items table)
  Results 126 - 150 of 156 « 6 7