Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HXAW-20ET-10K | Thread Type N/A Right Hand | B - Ball Bore N/A 1.2500 in | W - Ball Width N/A 1.875 in | H - Head Width N/A 1.015 in | A - Base to Center N/A 5.000 in | D - Head Diameter N/A 3.125 in | C - Thread Depth [inch] N/A 3.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 78,050 lbs |
CAD
N/A |
Add To Cart
Request Quote |
|
| HXAG-20ET-10K | Thread Type N/A Left Hand | B - Ball Bore N/A 1.2500 in | W - Ball Width N/A 1.875 in | H - Head Width N/A 1.015 in | A - Base to Center N/A 5.000 in | D - Head Diameter N/A 3.125 in | C - Thread Depth [inch] N/A 3.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 78,050 lbs |
CAD
N/A |
Add To Cart
Request Quote |