All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing High Performance Rod Ends & Spherical Bearings > Aurora Bearing High Performance Rod Ends > Aurora Bearing HXAW-ET-10 & HXAG-ET-10 Female Rod Ends - PTFE Lined - Self-Lubricating > View Items  

Aurora Bearing HXAW-ET-10 & HXAG-ET-10 Female Rod Ends - PTFE Lined - Self-Lubricating

Check up to five results to perform an action.

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440C stainless steel - heat treated.
  • Race - 17-4 PH stainless steel - heat treated.
  • PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
  • Temperature range: -65°F to +325°F.
  • Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: HXAW-8ET-10K.
  • As applicable, keyslots will conform to NAS 559.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 52 1 2 3 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [inch]

Thread Size

Ultimate Radial Static Load Capacity

CAD

HXAW-3ET-10 Right Hand .1900 in .560 in .337 in 1.625 in .781 in .750 in 5/16-24 5,482 lbs CAD Icon (for items table)
HXAG-3ET-10 Left Hand .1900 in .560 in .337 in 1.625 in .781 in .750 in 5/16-24 5,482 lbs CAD Icon (for items table)
HXAW-3ET-11 Right Hand .1900 in .500 in .220 in 1.375 in .750 in .750 in 5/16-24 4,854 lbs CAD Icon (for items table)
HXAG-3ET-11 Left Hand .1900 in .500 in .220 in 1.375 in .750 in .750 in 5/16-24 4,854 lbs CAD Icon (for items table)
HXAW-4ET-10 Right Hand .2500 in .593 in .265 in 1.625 in 1.000 in .937 in 5/16-24 8,509 lbs CAD Icon (for items table)
HXAG-4ET-10 Left Hand .2500 in .593 in .265 in 1.625 in 1.000 in .937 in 5/16-24 8,509 lbs CAD Icon (for items table)
HXAW-5ET-10 Right Hand .3125 in .813 in .355 in 1.812 in 1.125 in 1.062 in 5/16-24 9,151 lbs CAD Icon (for items table)
HXAG-5ET-10 Left Hand .3125 in .813 in .355 in 1.812 in 1.125 in 1.062 in 5/16-24 9,151 lbs CAD Icon (for items table)
HXAW-5ET-11 Right Hand .3125 in .625 in .265 in 1.375 in .875 in .750 in 5/16-24 5,817 lbs CAD Icon (for items table)
HXAG-5ET-11 Left Hand .3125 in .625 in .265 in 1.375 in .875 in .750 in 5/16-24 5,817 lbs CAD Icon (for items table)
HXAW-6ET-10 Right Hand .3750 in .813 in .355 in 1.812 in 1.125 in 1.062 in 3/8-24 9,151 lbs CAD Icon (for items table)
HXAG-6ET-10 Left Hand .3750 in .813 in .355 in 1.812 in 1.125 in 1.062 in 3/8-24 9,151 lbs CAD Icon (for items table)
HXAW-7ET-10 Right Hand .4375 in .875 in .355 in 2.125 in 1.312 in 1.125 in 7/16-20 13,824 lbs CAD Icon (for items table)
HXAG-7ET-10 Left Hand .4375 in .875 in .355 in 2.125 in 1.312 in 1.125 in 7/16-20 13,824 lbs CAD Icon (for items table)
HXAW-8ET-10 Right Hand .5000 in .937 in .411 in 2.625 in 1.500 in 1.500 in 1/2-20 19,474 lbs CAD Icon (for items table)
HXAG-8ET-10 Left Hand .5000 in .937 in .411 in 2.625 in 1.500 in 1.500 in 1/2-20 19,474 lbs CAD Icon (for items table)
HXAW-10ET-10 Right Hand .6250 in 1.200 in .577 in 2.875 in 1.750 in 1.750 in 5/8-18 26,281 lbs CAD Icon (for items table)
HXAG-10ET-10 Left Hand .6250 in 1.200 in .577 in 2.875 in 1.750 in 1.750 in 5/8-18 26,281 lbs CAD Icon (for items table)
HXAW-12ET-10 Right Hand .7500 in 1.280 in .630 in 3.375 in 2.000 in 1.875 in 3/4-16 34,065 lbs CAD Icon (for items table)
HXAG-12ET-10 Left Hand .7500 in 1.280 in .630 in 3.375 in 2.000 in 1.875 in 3/4-16 34,065 lbs CAD Icon (for items table)
HXAW-14ET-10 Right Hand .8750 in 1.400 in .635 in 3.750 in 2.200 in 2.000 in 7/8-14 35,670 lbs CAD Icon (for items table)
HXAG-14ET-10 Left Hand .8750 in 1.400 in .635 in 3.750 in 2.200 in 2.000 in 7/8-14 35,670 lbs CAD Icon (for items table)
HXAW-16ET-10 Right Hand 1.0000 in 1.875 in .845 in 4.125 in 2.725 in 2.125 in 1 1/4-12 63,207 lbs CAD Icon (for items table)
HXAG-16ET-10 Left Hand 1.0000 in 1.875 in .845 in 4.125 in 2.725 in 2.125 in 1 1/4-12 63,207 lbs CAD Icon (for items table)
HXAW-20ET-10 Right Hand 1.2500 in 1.875 in 1.015 in 5.000 in 3.125 in 3.125 in 1 1/4-12 78,050 lbs CAD Icon (for items table)
  Results 1 - 25 of 52 1 2 3