All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing High Performance Rod Ends & Spherical Bearings
>
Aurora Bearing High Performance Rod Ends
>
Aurora Bearing ALM & ALB Series Male Rod Ends (PTFE Liners Available)
>
View Items
Aurora Bearing ALM & ALB Series Male Rod Ends (PTFE Liners Available)
Check up to five results to perform an action.
Body - Aluminum 7075-T651 - hard anodized.
Ball - Alloy steel - heat treated - hard chrome plated.
Race - Low carbon steel - protective coated for corrosion resistance.
Grease Fitting available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: ALM-8Z = Zerk Type Fitting ALM-8F = Flush Type Fitting.
Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
PTFE Liners available upon request. Specify by adding suffix "T". Ex.: ALM-8T.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 12 of 12
1
Part Number
Thread Type
B - Ball Bore
W - Ball Width
H - Head Width
A - Base to Center
D - Head Diameter
C - Thread Length
Thread Size
Ultimate Radial Static Load Capacity
CAD
ALM-8
Right Hand
.5000
in
.625
in
.500
in
2.438
in
1.250
in
1.437
in
1/2-20
7,596 lbs
ALB-8
Left Hand
.5000
in
.625
in
.500
in
2.438
in
1.250
in
1.437
in
1/2-20
7,596 lbs
ALM-8T
Right Hand
.5000
in
.625
in
.500
in
2.438
in
1.250
in
1.437
in
1/2-20
7,596 lbs
ALB-8T
Left Hand
.5000
in
.625
in
.500
in
2.438
in
1.250
in
1.437
in
1/2-20
7,596 lbs
ALM-10
Right Hand
.6250
in
.750
in
.562
in
2.625
in
1.500
in
1.625
in
5/8-18
8,516 lbs
ALB-10
Left Hand
.6250
in
.750
in
.562
in
2.625
in
1.500
in
1.625
in
5/8-18
8,516 lbs
ALM-10T
Right Hand
.6250
in
.750
in
.562
in
2.625
in
1.500
in
1.625
in
5/8-18
8,516 lbs
ALB-10T
Left Hand
.6250
in
.750
in
.562
in
2.625
in
1.500
in
1.625
in
5/8-18
8,516 lbs
ALM-12
Right Hand
.7500
in
.875
in
.687
in
2.875
in
1.750
in
1.750
in
3/4-16
13,319 lbs
ALB-12
Left Hand
.7500
in
.875
in
.687
in
2.875
in
1.750
in
1.750
in
3/4-16
13,319 lbs
ALM-12T
Right Hand
.7500
in
.875
in
.687
in
2.875
in
1.750
in
1.750
in
3/4-16
13,319 lbs
ALB-12T
Left Hand
.7500
in
.875
in
.687
in
2.875
in
1.750
in
1.750
in
3/4-16
13,319 lbs
Results 1 - 12 of 12
1