All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing High Performance Rod Ends & Spherical Bearings
>
Aurora Bearing High Performance Rod Ends
>
Aurora Bearing RAM & RAB Series Male Rod Ends - High Strength Alloy
>
View Items
Aurora Bearing RAM & RAB Series Male Rod Ends - High Strength Alloy
Check up to five results to perform an action.
Body - Alloy steel - heat treated - electroless nickel plated.
Ball - Alloy steel - heat treated - hard chrome plated.
Race - Alloy steel - heat treated - electroless nickel plated.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 18 of 18
1
Part Number
Thread Type
B - Ball Bore
W - Ball Width
H - Head Width
A - Base to Center
D - Head Diameter
C - Thread Length
Thread Size
Ultimate Radial Static Load Capacity
CAD
RAM-3
Right Hand
.1900
in
.312
in
.250
in
1.250
in
.625
in
.750
in
10-32
2,851 lbs
RAB-3
Left Hand
.1900
in
.312
in
.250
in
1.250
in
.625
in
.750
in
10-32
2,851 lbs
RAM-4
Right Hand
.2500
in
.375
in
.281
in
1.562
in
.750
in
1.000
in
1/4-28
5,260 lbs
RAB-4
Left Hand
.2500
in
.375
in
.281
in
1.562
in
.750
in
1.000
in
1/4-28
5,260 lbs
RAM-5
Right Hand
.3125
in
.437
in
.344
in
1.875
in
.875
in
1.187
in
5/16-24
7,125 lbs
RAB-5
Left Hand
.3125
in
.437
in
.344
in
1.875
in
.875
in
1.187
in
5/16-24
7,125 lbs
RAM-6
Right Hand
.3750
in
.500
in
.406
in
1.938
in
1.000
in
1.187
in
3/8-24
8,939 lbs
RAB-6
Left Hand
.3750
in
.500
in
.406
in
1.938
in
1.000
in
1.187
in
3/8-24
8,939 lbs
RAM-7
Right Hand
.4375
in
.562
in
.437
in
2.125
in
1.125
in
1.312
in
7/16-20
9,653 lbs
RAB-7
Left Hand
.4375
in
.562
in
.437
in
2.125
in
1.125
in
1.312
in
7/16-20
9,653 lbs
RAM-8
Right Hand
.5000
in
.625
in
.500
in
2.438
in
1.312
in
1.437
in
1/2-20
15,500 lbs
RAB-8
Left Hand
.5000
in
.625
in
.500
in
2.438
in
1.312
in
1.437
in
1/2-20
15,500 lbs
RAM-10
Right Hand
.6250
in
.750
in
.562
in
2.625
in
1.500
in
1.562
in
5/8-18
17,148 lbs
RAB-10
Left Hand
.6250
in
.750
in
.562
in
2.625
in
1.500
in
1.562
in
5/8-18
17,148 lbs
RAM-10-12
Right Hand
.6250
in
.875
in
.687
in
2.875
in
1.750
in
1.687
in
3/4-16
27,021 lbs
RAB-10-12
Left Hand
.6250
in
.875
in
.687
in
2.875
in
1.750
in
1.687
in
3/4-16
27,021 lbs
RAM-12
Right Hand
.7500
in
.875
in
.687
in
2.875
in
1.750
in
1.687
in
3/4-16
27,021 lbs
RAB-12
Left Hand
.7500
in
.875
in
.687
in
2.875
in
1.750
in
1.687
in
3/4-16
27,021 lbs
Results 1 - 18 of 18
1