All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing High Performance Rod Ends & Spherical Bearings > Aurora Bearing High Performance Rod Ends > Aurora Bearing XM-T & XB-T Series Male Rod Ends PTFE Lined - Extra Strength - Heavy Duty Shank - Self-Lubricating > View Items  

Aurora Bearing XM-T & XB-T Series Male Rod Ends PTFE Lined - Extra Strength - Heavy Duty Shank - Self-Lubricating

Check up to five results to perform an action.


  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Low carbon steel - protective coated for corrosion resistance - PTFE lined.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 18 of 18 1 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

XM-3T Right Hand .1900 in .312 in .250 in 1.562 in .750 in 1.000 in 1/4-28 2,158 lbs CAD Icon (for items table)
XB-3T Left Hand .1900 in .312 in .250 in 1.562 in .750 in 1.000 in 1/4-28 2,158 lbs CAD Icon (for items table)
XM-4T Right Hand .2500 in .375 in .281 in 1.875 in .875 in 1.250 in 5/16-24 3,467 lbs CAD Icon (for items table)
XB-4T Left Hand .2500 in .375 in .281 in 1.875 in .875 in 1.250 in 5/16/24 3,467 lbs CAD Icon (for items table)
XM-5T Right Hand .3125 in .437 in .344 in 1.938 in 1.000 in 1.250 in 3/8-24 5,323 lbs CAD Icon (for items table)
XB-5T Left Hand .3125 in .437 in .344 in 1.938 in 1.000 in 1.250 in 3/8-24 5,323 lbs CAD Icon (for items table)
XM-6T Right Hand .3750 in .500 in .406 in 2.125 in 1.125 in 1.375 in 7/16-20 7,180 lbs CAD Icon (for items table)
XB-6T Left Hand .3750 in .500 in .406 in 2.125 in 1.125 in 1.375 in 7/16-20 7,180 lbs CAD Icon (for items table)
XM-7T Right Hand .4375 in .562 in .437 in 2.438 in 1.312 in 1.500 in 1/2-20 9,620 lbs CAD Icon (for items table)
XB-7T Left Hand .4375 in .562 in .437 in 2.438 in 1.312 in 1.500 in 1/2-20 9,620 lbs CAD Icon (for items table)
XM-8T Right Hand .5000 in .625 in .500 in 2.625 in 1.500 in 1.625 in 5/8-18 12,807 lbs CAD Icon (for items table)
XB-8T Left Hand .5000 in .625 in .500 in 2.625 in 1.500 in 1.625 in 5/8-18 12,807 lbs CAD Icon (for items table)
XM-10T Right Hand .6250 in .750 in .562 in 2.875 in 1.750 in 1.750 in 3/4-16 16,565 lbs CAD Icon (for items table)
XB-10T Left Hand .6250 in .750 in .562 in 2.875 in 1.750 in 1.750 in 3/4-16 16,656 lbs CAD Icon (for items table)
XM-12T Right Hand .7500 in .875 in .687 in 3.375 in 2.000 in 1.875 in 7/8-14 22,803 lbs CAD Icon (for items table)
XB-12T Left Hand .7500 in .875 in .687 in 3.375 in 2.000 in 1.875 in 7/8-14 22,803 lbs CAD Icon (for items table)
XM-12T-1 Right Hand .7500 in .875 in .687 in 3.375 in 2.000 in 1.875 in 3/4-16 22,803 lbs CAD Icon (for items table)
XB-12T-1 Left Hand .7500 in .875 in .687 in 3.375 in 2.000 in 1.875 in 3/4-16 22,803 lbs CAD Icon (for items table)
  Results 1 - 18 of 18 1