COMPANY HEADER
CAD (0)
  • Cart is empty
  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Low carbon steel - protective coated for corrosion resistance - PTFE lined.
1 - 18 of 18 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Thread Type

B - Ball Bore (in)

Thread Size

Ultimate Radial Static Load Capacity

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

Add To Cart/Request Quote
N/A Right Hand N/A .1900 in N/A .312 in N/A .250 in N/A 1.562 in N/A .750 in N/A 1.000 in N/A 1/4-28 N/A 2,158 lbs N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Left Hand N/A .1900 in N/A .312 in N/A .250 in N/A 1.562 in N/A .750 in N/A 1.000 in N/A 1/4-28 N/A 2,158 lbs N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Right Hand N/A .2500 in N/A .375 in N/A .281 in N/A 1.875 in N/A .875 in N/A 1.250 in N/A 5/16-24 N/A 3,467 lbs N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Left Hand N/A .2500 in N/A .375 in N/A .281 in N/A 1.875 in N/A .875 in N/A 1.250 in N/A 5/16/24 N/A 3,467 lbs N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Right Hand N/A .3125 in N/A .437 in N/A .344 in N/A 1.938 in N/A 1.000 in N/A 1.250 in N/A 3/8-24 N/A 5,323 lbs N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Left Hand N/A .3125 in N/A .437 in N/A .344 in N/A 1.938 in N/A 1.000 in N/A 1.250 in N/A 3/8-24 N/A 5,323 lbs N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Right Hand N/A .3750 in N/A .500 in N/A .406 in N/A 2.125 in N/A 1.125 in N/A 1.375 in N/A 7/16-20 N/A 7,180 lbs N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Left Hand N/A .3750 in N/A .500 in N/A .406 in N/A 2.125 in N/A 1.125 in N/A 1.375 in N/A 7/16-20 N/A 7,180 lbs N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Right Hand N/A .4375 in N/A .562 in N/A .437 in N/A 2.438 in N/A 1.312 in N/A 1.500 in N/A 1/2-20 N/A 9,620 lbs N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Left Hand N/A .4375 in N/A .562 in N/A .437 in N/A 2.438 in N/A 1.312 in N/A 1.500 in N/A 1/2-20 N/A 9,620 lbs N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Right Hand N/A .5000 in N/A .625 in N/A .500 in N/A 2.625 in N/A 1.500 in N/A 1.625 in N/A 5/8-18 N/A 12,807 lbs N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Left Hand N/A .5000 in N/A .625 in N/A .500 in N/A 2.625 in N/A 1.500 in N/A 1.625 in N/A 5/8-18 N/A 12,807 lbs N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Right Hand N/A .6250 in N/A .750 in N/A .562 in N/A 2.875 in N/A 1.750 in N/A 1.750 in N/A 3/4-16 N/A 16,565 lbs N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Left Hand N/A .6250 in N/A .750 in N/A .562 in N/A 2.875 in N/A 1.750 in N/A 1.750 in N/A 3/4-16 N/A 16,656 lbs N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Right Hand N/A .7500 in N/A .875 in N/A .687 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 7/8-14 N/A 22,803 lbs N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Left Hand N/A .7500 in N/A .875 in N/A .687 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 7/8-14 N/A 22,803 lbs N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Right Hand N/A .7500 in N/A .875 in N/A .687 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 3/4-16 N/A 22,803 lbs N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Left Hand N/A .7500 in N/A .875 in N/A .687 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 3/4-16 N/A 22,803 lbs N/A CAD Icon (for items table) Add To Cart
Request Quote
1 - 18 of 18 | Results Per Page | View | Unit of Measure
1