Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

HD Type Universal Joints incorporate induction hardened yoke ears for longer life using the standard pin and block design. It is ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard. HD Type are available in round, hex, splined, or keyway bore.

For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.) HDD and HDDX drive line assemblies can also be provided to increase life of your drive line or drive shaft.

1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size    (in)

Keyway Size

Part Number

Bore A & B

Material

Set Screw Size

Keyway A & B (W x D)

Outside Diameter

Overall Length

Bore Depth (Dimension C)

Main Pin Height (Dimension E)

Static Breaking Torque

CAD

HD8B-UJ-3/4HEXX3/4HEX-PH N/A Hex Bore 3/4 in N/A Steel N/A No Setscrew N/A Pin Hole One Side (No Keyway) N/A 1.250 in N/A 3.75 in N/A 0.880 in N/A 1.880 in N/A 5220.00 in-lb N/A CAD Icon (for items table)
HD8B-UJ-1/2X5/8-NKW LH 2SS90 BE N/A 1/2 & 5/8 in N/A Steel N/A 1/4-20 (2 each side) N/A No Keyway & 3/16 Keyway N/A 1.250 in N/A 3.75 in N/A 0.880 in N/A 1.880 in N/A 5220.00 in-lb N/A CAD Icon (for items table)
HD6B-UJ-1/2HEXBX5/8HEXB-PH OAL STNCL N/A Hex Bore 5/8 in N/A Steel N/A N/A No Keyway & 3/16 Keyway N/A N/A N/A 0.880 in N/A 1.880 in N/A 5220.00 in-lb N/A
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1