COMPANY HEADER
CAD (0)
  • Cart is empty
Terms

HD Type Universal Joints incorporate induction hardened yoke ears for longer life using the standard pin and block design. It is ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard. HD Type are available in round, hex, splined, or keyway bore.

For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.) HDD and HDDX drive line assemblies can also be provided to increase life of your drive line or drive shaft.

1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 

Part Number

Description 

Bore A & B

Material

Set Screw Size

Keyway A & B (W x D)

Outside Diameter

Overall Length

Bore Depth (Dimension C)

Static Breaking Torque

Main Pin Height (Dimension E)

Quantity Add To Cart/Request Quote
N/A HD8B-UJ-5/8X5/8 N/A 5/8 x 5/8 in N/A Steel N/A 1/4-20 N/A 3/16 x 3/32 in N/A 1.250 in N/A 3.75 in N/A 1.060 in N/A 5220.00 in-lb N/A 1.880 in Add To Cart
Request Quote
N/A HD8B-UJ-5/8-11X3/4 N/A 5/8-11 x 3/4 in N/A Steel N/A 1/4-20 N/A 3/16 x 3/32 in N/A 1.250 in N/A 3.75 in N/A 1.060 in N/A 5220.00 in-lb N/A 1.880 in Add To Cart
Request Quote
N/A HD14B-UJ-1-3/4X1-3/4-KW NSS BE N/A 1-3/4 in N/A Steel N/A No Setscrew N/A 7/16 x 7/32 in N/A 3.000 in N/A 9.060 in N/A 2.750 in N/A 65400.00 in-lb N/A 4.53 in Add To Cart
Request Quote
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1