HD Type Universal Joints incorporate induction hardened yoke ears for longer life using the standard pin and block design. It is ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard. HD Type are available in round, hex, splined, or keyway bore.
For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.) HDD and HDDX drive line assemblies can also be provided to increase life of your drive line or drive shaft.
Part Number |
Description |
Bore A & B |
Material |
Set Screw Size |
Keyway A & B (W x D) |
Outside Diameter |
Overall Length |
Weight |
Bore Depth (Dimension C) |
Static Breaking Torque |
Main Pin Height (Dimension E) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 68514417338 | Description N/A HD1B-UJ-3/16X3/16-NKW NSS BE | Bore A & B N/A 3/16 x 3/16 in | Material N/A Steel | Set Screw Size N/A No Setscrew | Keyway A & B (W x D) N/A No Keyway | Outside Diameter N/A 0.380 in | Overall Length N/A 1.750 in | Weight N/A 0.04 lb | Bore Depth (Dimension C) N/A 0.560 in | Static Breaking Torque N/A 110.00 in-lb | Main Pin Height (Dimension E) N/A 0.880 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514417347 | Description N/A HD2B-UJ-1/4X1/4-NKW NSS BE | Bore A & B N/A 1/4 x 1/4 in | Material N/A Steel | Set Screw Size N/A No Setscrew | Keyway A & B (W x D) N/A No Keyway | Outside Diameter N/A 0.500 in | Overall Length N/A 2.000 in | Weight N/A 0.08 lb | Bore Depth (Dimension C) N/A 0.620 in | Static Breaking Torque N/A 378.00 in-lb | Main Pin Height (Dimension E) N/A 1.000 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514417357 | Description N/A HD3B-UJ-5/16X5/16-NKW NSS BE | Bore A & B N/A 5/16 x 5/16 in | Material N/A Steel | Set Screw Size N/A No Setscrew | Keyway A & B (W x D) N/A No Keyway | Outside Diameter N/A 0.620 in | Overall Length N/A 2.250 in | Weight N/A 0.13 lb | Bore Depth (Dimension C) N/A 0.680 in | Static Breaking Torque N/A 540.00 in-lb | Main Pin Height (Dimension E) N/A 1.120 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514417370 | Description N/A HD4B-UJ-3/8X3/8-NKW NSS BE | Bore A & B N/A 3/8 x 3/8 in | Material N/A Steel | Set Screw Size N/A No Setscrew | Keyway A & B (W x D) N/A No Keyway | Outside Diameter N/A 0.750 in | Overall Length N/A 2.680 in | Weight N/A 0.23 lb | Bore Depth (Dimension C) N/A 0.880 in | Static Breaking Torque N/A 768.00 in-lb | Main Pin Height (Dimension E) N/A 1.34 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514417379 | Description N/A HD5B-UJ-7/16X7/16-NKW NSS BE | Bore A & B N/A 7/16 x 7/16 in | Material N/A Steel | Set Screw Size N/A No Setscrew | Keyway A & B (W x D) N/A No Keyway | Outside Diameter N/A 0.880 in | Overall Length N/A 3.000 in | Weight N/A 0.36 lb | Bore Depth (Dimension C) N/A 0.880 in | Static Breaking Torque N/A 1176.00 in-lb | Main Pin Height (Dimension E) N/A 1.500 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514417390 | Description N/A HD6B-UJ-1/2X1/2-NKW NSS BE | Bore A & B N/A 1/2 x 1/2 in | Material N/A Steel | Set Screw Size N/A No Setscrew | Keyway A & B (W x D) N/A No Keyway | Outside Diameter N/A 1.000 in | Overall Length N/A 3.380 in | Weight N/A 0.52 lb | Bore Depth (Dimension C) N/A 1.000 in | Static Breaking Torque N/A 1560.00 in-lb | Main Pin Height (Dimension E) N/A 1.680 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514417399 | Description N/A HD7B-UJ-9/16X9/16-NKW NSS BE | Bore A & B N/A 9/16 x 9/16 in | Material N/A Steel | Set Screw Size N/A No Setscrew | Keyway A & B (W x D) N/A No Keyway | Outside Diameter N/A 1.120 in | Overall Length N/A 3.50 in | Weight N/A 0.70 lb | Bore Depth (Dimension C) N/A 1.000 in | Static Breaking Torque N/A 2880.00 in-lb | Main Pin Height (Dimension E) N/A 1.750 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514417408 | Description N/A HD8B-UJ-5/8X5/8-NKW NSS BE | Bore A & B N/A 5/8 x 5/8 in | Material N/A Steel | Set Screw Size N/A No Setscrew | Keyway A & B (W x D) N/A No Keyway | Outside Diameter N/A 1.250 in | Overall Length N/A 3.75 in | Weight N/A 0.91 lb | Bore Depth (Dimension C) N/A 1.060 in | Static Breaking Torque N/A 5220.00 in-lb | Main Pin Height (Dimension E) N/A 1.880 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514417425 | Description N/A HD10B-UJ-3/4X3/4-NKW NSS BE | Bore A & B N/A 3/4 x 3/4 in | Material N/A Steel | Set Screw Size N/A No Setscrew | Keyway A & B (W x D) N/A No Keyway | Outside Diameter N/A 1.500 in | Overall Length N/A 4.25 in | Weight N/A 1.50 lb | Bore Depth (Dimension C) N/A 1.180 in | Static Breaking Torque N/A 7920.00 in-lb | Main Pin Height (Dimension E) N/A 2.12 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514425714 | Description N/A HD11B-UJ-7/8X7/8-NKW NSS BE | Bore A & B N/A 7/8 x 7/8 in | Material N/A Steel | Set Screw Size N/A No Setscrew | Keyway A & B (W x D) N/A No Keyway | Outside Diameter N/A 1.75 in | Overall Length N/A 5.00 in | Weight N/A 2.40 lb | Bore Depth (Dimension C) N/A 1.380 in | Static Breaking Torque N/A 10680.00 in-lb | Main Pin Height (Dimension E) N/A 2.5 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514476595 | Description N/A HD11B-UJ-1-3/16X1-3/16-NKW BE | Bore A & B N/A 1-3/16 in | Material N/A Steel | Set Screw Size N/A No Setscrew | Keyway A & B (W x D) N/A No Keyway | Outside Diameter N/A 1.75 in | Overall Length N/A 5.00 in | Weight N/A 2.50 lb | Bore Depth (Dimension C) N/A 1.380 in | Static Breaking Torque N/A 10680.00 in-lb | Main Pin Height (Dimension E) N/A 2.5 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514417440 | Description N/A HD12B-UJ-1"X1"-NKW NSS BE | Bore A & B N/A 1 x 1 in | Material N/A Steel | Set Screw Size N/A No Setscrew | Keyway A & B (W x D) N/A No Keyway | Outside Diameter N/A 2.000 in | Overall Length N/A 5.440 in | Weight N/A 3.18 lb | Bore Depth (Dimension C) N/A 1.500 in | Static Breaking Torque N/A 15600.00 in-lb | Main Pin Height (Dimension E) N/A 2.72 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514445655 | Description N/A HD13B-UJ-1-1/4X1-1/4-NKW NSS BE | Bore A & B N/A 1 1/4 x 1 1/4 in | Material N/A Steel | Set Screw Size N/A No Setscrew | Keyway A & B (W x D) N/A No Keyway | Outside Diameter N/A 2.500 in | Overall Length N/A 7 in | Weight N/A 6.76 lb | Bore Depth (Dimension C) N/A 2.000 in | Static Breaking Torque N/A 33120.00 in-lb | Main Pin Height (Dimension E) N/A 3.5 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514441017 | Description N/A HD14B-UJ-1-1/2X1-1/2-NKW NSS BE | Bore A & B N/A 1 1/2 x 1 1/2 in | Material N/A Steel | Set Screw Size N/A No Setscrew | Keyway A & B (W x D) N/A No Keyway | Outside Diameter N/A 3.000 in | Overall Length N/A 9.060 in | Weight N/A 12.40 lb | Bore Depth (Dimension C) N/A 2.750 in | Static Breaking Torque N/A 65400.00 in-lb | Main Pin Height (Dimension E) N/A 4.53 in | CAD N/A |
Add To Cart
Request Quote |