Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

HD Type Universal Joints incorporate induction hardened yoke ears for longer life using the standard pin and block design. It is ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard. HD Type are available in round, hex, splined, or keyway bore.

For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.) HDD and HDDX drive line assemblies can also be provided to increase life of your drive line or drive shaft.

1 - 14 of 14 | Results Per Page | View | Unit of Measure
1 

Part Number

Material

Set Screw Size

Outside Diameter

Overall Length

Max. Bore - No Keyway (Dim. ID1 & ID2)

Static Breaking Torque

Main Pin Height (Dimension E)

CAD

HD1-UJ-SOLIDXSOLID N/A Steel N/A No Setscrew N/A 0.380 in N/A 1.750 in N/A 0.250 in6.00 mm N/A 110.00 in-lb N/A 0.880 in N/A CAD Icon (for items table)
HD2-UJ-SOLIDXSOLID N/A Steel N/A No Setscrew N/A 0.500 in N/A 2.000 in N/A 0.380 in9 mm N/A 378.00 in-lb N/A 1.000 in N/A CAD Icon (for items table)
HD3-UJ-SOLIDXSOLID N/A Steel N/A No Setscrew N/A 0.620 in N/A 2.250 in N/A 0.500 in12.00 mm N/A 540.00 in-lb N/A 1.120 in N/A CAD Icon (for items table)
HD4-UJ-SOLIDXSOLID N/A Steel N/A No Setscrew N/A 0.750 in N/A 2.680 in N/A 0.620 in15.00 mm N/A 768.00 in-lb N/A 1.34 in N/A CAD Icon (for items table)
HD5-UJ-SOLIDXSOLID N/A Steel N/A No Setscrew N/A 0.880 in N/A 3.000 in N/A 0.690 in17.00 mm N/A 1176.00 in-lb N/A 1.500 in N/A CAD Icon (for items table)
HD6-UJ-SOLIDXSOLID N/A Steel N/A No Setscrew N/A 1.000 in N/A 3.380 in N/A 0.750 in19.00 mm N/A 1560.00 in-lb N/A 1.680 in N/A CAD Icon (for items table)
HD7-UJ-SOLIDXSOLID N/A Steel N/A No Setscrew N/A 1.120 in N/A 3.50 in N/A 0.880 in22.00 mm N/A 2880.00 in-lb N/A 1.750 in N/A CAD Icon (for items table)
HD8-UJ-SOLIDXSOLID N/A Steel N/A No Setscrew N/A 1.250 in N/A 3.75 in N/A 1.000 in25.00 mm N/A 5220.00 in-lb N/A 1.880 in N/A CAD Icon (for items table)
HD10-UJ-SOLIDXSOLID N/A Steel N/A No Setscrew N/A 1.500 in N/A 4.25 in N/A 1.12 in28.00 mm N/A 7920.00 in-lb N/A 2.12 in N/A CAD Icon (for items table)
HD10-UJ-SOLIDXSOLID-UNASSEMBLED N/A Steel N/A No Setscrew N/A 1.500 in N/A 4.25 in N/A 1.12 in28.00 mm N/A 7920.00 in-lb N/A 2.12 in N/A CAD Icon (for items table)
HD11-UJ-SOLIDXSOLID N/A Steel N/A No Setscrew N/A 1.75 in N/A 5.00 in N/A 1.25 in31 mm N/A 10680.00 in-lb N/A 2.5 in N/A CAD Icon (for items table)
HD12-UJ-SOLIDXSOLID N/A Steel N/A No Setscrew N/A 2.000 in N/A 5.440 in N/A 1.5 in38 mm N/A 15600.00 in-lb N/A 2.72 in N/A CAD Icon (for items table)
HD13-UJ-SOLIDXSOLID N/A Steel N/A No Setscrew N/A 2.500 in N/A 7 in N/A 1.75 in44 mm N/A 33120.00 in-lb N/A 3.5 in N/A CAD Icon (for items table)
HD14-UJ-SOLIDXSOLID N/A Steel N/A No Setscrew N/A 3.000 in N/A 9.060 in N/A 2.00 in50 mm N/A 65400.00 in-lb N/A 4.53 in N/A
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1