HercuFlex CX Continuous Coupling Sleeves - Imperial
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Gear Type Couplings
>
HercuFlex® Gear Couplings
>
HercuFlex Continuous Style Gear Couplings
>
HercuFlex CX Continuous Coupling Sleeves - Imperial
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
HercuFlex CX Continuous Coupling Sleeves - Imperial
For CAD models and more information, click Directly on the part number below.
The HercuFlex coupling family includes the continuous sleeve gear coupling. Utilizing the same industry leading design expertise as seen in the FX style, Lovejoy has incorporated multiple innovations to yield previously unseen bore and torque capacity in the Continuous Sleeve gear coupling segment. • Unequaled bore and torque capacity • 1.5° of misalignment per gear mesh • Improved hardware corrosion resistance • Advanced seal design intensifying contamination resistance
larger image
larger image
Results Per Page :
25
50
100
200
Results 1 - 12 of 12
Unit of Measure:
Imperial
Metric
Both
1
Part Number
Description
Size
Dimension LS
Outside Diameter
Overall Length
Max. Bore (Dimensions ID1/ID2)
Nominal Torque
CAD
697904364187
CX-5-ACCY-KIT
1
in
N/A
3.26
in
82.8
mm
3.63
in
92.2
mm
1.875
in
48
mm
1,277
in·lb
N/A
697904330397
CX-5-CP-RSBXRSB
1.5
in
N/A
4.11
in
104.3
mm
4.01
in
101.9
mm
2.438
in
62
mm
2,949
in·lb
N/A
697904364064
CX-5-SLEEVE
2
in
N/A
5.1
in
129.6
mm
5.01
in
127.3
mm
3.063
in
78
mm
5,067
in·lb
N/A
697904364194
CX-5.5-ACCY-KIT
2.5
in
N/A
6.17
in
156.6
mm
6.25
in
158.8
mm
3.625
in
92
mm
9,005
in·lb
N/A
697904330403
CX-5.5-CP-RSBXRSB
3
in
N/A
7.17
in
182
mm
7.37
in
187.2
mm
4.25
in
108
mm
15,332
in·lb
N/A
697904364071
CX-5.5-SLEEVE
3.5
in
N/A
8.35
in
212.2
mm
8.63
in
219.2
mm
5
in
127
mm
22,998
in·lb
N/A
697904364200
CX-6-ACCY-KIT
4
in
N/A
9.83
in
249.8
mm
9.75
in
247.7
mm
5.875
in
149
mm
35,199
in·lb
N/A
697904330410
CX-6-CP-RSBXRSB
4.5
in
N/A
10.81
in
274.7
mm
10.93
in
277.6
mm
6.75
in
171
mm
48,296
in·lb
N/A
697904364088
CX-6-SLEEVE
5
in
N/A
12.130
in
308
mm
12.37
in
314.2
mm
7.75
in
197
mm
66,084
in·lb
N/A
697904364217
CX-7-ACCY-KIT
5 1/2
in
N/A
13.13
in
333.4
mm
14.13
in
358.9
mm
8.625
in
220
mm
87,145
in·lb
N/A
697904330427
CX-7-CP-RSBXRSB
6
in
N/A
14.38
in
365.2
mm
15.13
in
384.3
mm
9.5
in
241
mm
136,429
in·lb
N/A
697904364095
CX-7-SLEEVE
7
in
N/A
16.69
in
423.9
mm
17.76
in
451.1
mm
11.25
in
287
mm
185,154
in·lb
N/A
Results 1 - 12 of 12
1
<