All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > HercuFlex® Gear Couplings > HercuFlex Continuous Style Gear Couplings > HercuFlex CX Continuous Coupling Sleeves - Imperial > View Items  

HercuFlex CX Continuous Coupling Sleeves - Imperial

Check up to five results to perform an action.


The HercuFlex coupling family includes the continuous sleeve gear coupling. Utilizing the same industry leading design expertise as seen in the FX style, Lovejoy has incorporated multiple innovations to yield previously unseen bore and torque capacity in the Continuous Sleeve gear coupling segment. • Unequaled bore and torque capacity • 1.5° of misalignment per gear mesh • Improved hardware corrosion resistance • Advanced seal design intensifying contamination resistance




    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 12 of 12 1 

Part Number

Description 

Size 

Dimension LS

Outside Diameter

Overall Length

Max. Bore (Dimensions ID1/ID2)

Nominal Torque

CAD

697904364187 CX-5-ACCY-KIT 1 in N/A 3.26 in
82.8
mm
3.63 in
92.2
mm
1.875 in
48
mm
1,277 in·lb N/A
697904330397 CX-5-CP-RSBXRSB 1.5 in N/A 4.11 in
104.3
mm
4.01 in
101.9
mm
2.438 in
62
mm
2,949 in·lb N/A
697904364064 CX-5-SLEEVE 2 in N/A 5.1 in
129.6
mm
5.01 in
127.3
mm
3.063 in
78
mm
5,067 in·lb N/A
697904364194 CX-5.5-ACCY-KIT 2.5 in N/A 6.17 in
156.6
mm
6.25 in
158.8
mm
3.625 in
92
mm
9,005 in·lb N/A
697904330403 CX-5.5-CP-RSBXRSB 3 in N/A 7.17 in
182
mm
7.37 in
187.2
mm
4.25 in
108
mm
15,332 in·lb N/A
697904364071 CX-5.5-SLEEVE 3.5 in N/A 8.35 in
212.2
mm
8.63 in
219.2
mm
5 in
127
mm
22,998 in·lb N/A
697904364200 CX-6-ACCY-KIT 4 in N/A 9.83 in
249.8
mm
9.75 in
247.7
mm
5.875 in
149
mm
35,199 in·lb N/A
697904330410 CX-6-CP-RSBXRSB 4.5 in N/A 10.81 in
274.7
mm
10.93 in
277.6
mm
6.75 in
171
mm
48,296 in·lb N/A
697904364088 CX-6-SLEEVE 5 in N/A 12.130 in
308
mm
12.37 in
314.2
mm
7.75 in
197
mm
66,084 in·lb N/A
697904364217 CX-7-ACCY-KIT 5 1/2 in N/A 13.13 in
333.4
mm
14.13 in
358.9
mm
8.625 in
220
mm
87,145 in·lb N/A
697904330427 CX-7-CP-RSBXRSB 6 in N/A 14.38 in
365.2
mm
15.13 in
384.3
mm
9.5 in
241
mm
136,429 in·lb N/A
697904364095 CX-7-SLEEVE 7 in N/A 16.69 in
423.9
mm
17.76 in
451.1
mm
11.25 in
287
mm
185,154 in·lb N/A
  Results 1 - 12 of 12 1