All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > HercuFlex® Gear Couplings > HercuFlex Flanged Style Gear Couplings > HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore > View Items  

HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore

Check up to five results to perform an action.

Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 251 - 275 of 416 « 11 12 13 14 15 »  

Part Number

Description 

Bore Size 

Keyway Size 

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

697904337273 FCX-3.5-HUB-4-3/4-1-1/4X5/8KW; 4-3/4 in 1-1/4x5/8 in 203,550 in·lb
22,998
N·m
3500 rpm 4.19 in 6.87 in
174.5
mm
N/A
697904340006 FCX-4.5-HUB-4-3/4-1-1/4X5/8KW; 6-7/16 in 1-1/4x5/8 in 427,460 in·lb
48,296
N·m
2700 rpm 5.31 in 9.09 in
230.9
mm
N/A
697904338621 FCX-4-HUB-4-3/8-1"X1/2KW; 4-3/8 in 1x1/2 in 311,540 in·lb
35,199
N·m
3000 rpm 4.75 in 8.1 in
205.7
mm
N/A
697904333237 FCX-2-HUB-2-15/16-3/4X3/8KW; 2-15/16 in 3/4X3/8 in 26,100 in·lb
2,949
N·m
5500 rpm 2.44 in 3.29 in
83.5
mm
N/A
697904333275 FCX-2-HUB-2-3/4-5/8X5/16KW; 2-3/4 in 5/8X5/16 in 26,100 in·lb
2,949
N·m
5500 rpm 2.44 in 3.29 in
83.5
mm
N/A
697904333282 FCX-2-HUB-2-3/8-5/8X5/16KW; 2-3/8 in 5/8X5/16 in 26,100 in·lb
2,949
N·m
5500 rpm 2.44 in 3.29 in
83.5
mm
N/A
697904334555 FCX-2.5-HUB-2-5/16-5/8X5/16KW; 3-11/16 in 5/8X5/16 in 9005 N·m 4400 rpm 3.03 in 4.97 in
126.4
mm
N/A
697904335705 FCX-3-HUB-2-5/8-5/8X5/16KW; 2-5/8 in 5/8X5/16 in 135,700 in·lb
15332
N·m
4000 rpm 3.59 in 5.88 in
149.4
mm
N/A
697904334579 FCX-2.5-HUB-2-7/16-5/8X5/16KW; 3-3/16 in 5/8X5/16 in 9005 N·m 4400 rpm 3.03 in 4.97 in
126.4
mm
N/A
697904335729 FCX-3-HUB-2-7/8-3/4X3/8KW; 2-7/8 in 3/4X3/8 in 135,700 in·lb
15332
N·m
4000 rpm 3.59 in 5.88 in
149.4
mm
N/A
697904338355 FCX-4-HUB-2-9/16-5/8X5/16KW; 2-9/16 in 5/8X5/16 in 311,540 in·lb
35,199
N·m
3000 rpm 4.75 in 8.1 in
205.7
mm
N/A
697904335743 FCX-3-HUB-3"-3/4X3/8KW; 3 in 3/4X3/8 in 135,700 in·lb
15332
N·m
4000 rpm 3.59 in 5.88 in
149.4
mm
N/A
697904332216 FCX-1.5-HUB-3/4-3/16X3/32KW; 3/4 in 3/16X3/32 in 26,100 in·lb
2,949
N·m
5500 rpm 1.94 in 3.29 in
83.5
mm
N/A
697904333442 FCX-2-HUB-3-1/16-3/4X3/8KW; 3-1/16 in 3/4X3/8 in 26,100 in·lb
2,949
N·m
5500 rpm 2.44 in 3.29 in
83.5
mm
N/A
697904341348 FCX-5-HUB-3-1/16-3/4X3/8KW; 3-1/16 in 3/4X3/8 in 584,890 in·lb
66,084
N·m
2500 rpm 6.03 in 10.24 in
260
mm
N/A
697904339772 FCX-4.5-HUB-3-1/2-7/8X7/16KW; 4 in 7/8X7/16 in 427,460 in·lb
48,296
N·m
2700 rpm 5.31 in 9.09 in
230.9
mm
N/A
697904338393 FCX-4-HUB-3-1/4-3/4X3/8KW; 3-1/4 in 3/4X3/8 in 311,540 in·lb
35,199
N·m
3000 rpm 4.75 in 8.1 in
205.7
mm
N/A
697904334647 FCX-2.5-HUB-3-1/8-3/4X3/8KW; 4-1/2 in 3/4X3/8 in 9005 N·m 4400 rpm 3.03 in 4.97 in
126.4
mm
N/A
697904341379 FCX-5-HUB-3-1/8-3/4X3/8KW; 3-1/8 in 3/4X3/8 in 584,890 in·lb
66,084
N·m
2500 rpm 6.03 in 10.24 in
260
mm
N/A
697904341386 FCX-5-HUB-3-11/16-7/8X7/16KW; 3-11/16 in 7/8X7/16 in 584,890 in·lb
66,084
N·m
2500 rpm 6.03 in 10.24 in
260
mm
N/A
697904338423 FCX-4-HUB-3-13/16-1"X1/2KW; 3-13/16 in 1x1/2 in 311,540 in·lb
35,199
N·m
3000 rpm 4.75 in 8.1 in
205.7
mm
N/A
697904338430 FCX-4-HUB-3-15/16-1"X1/2KW; 3-15/16 in 1x1/2 in 311,540 in·lb
35,199
N·m
3000 rpm 4.75 in 8.1 in
205.7
mm
N/A
697904338447 FCX-4-HUB-3-3/16-3/4X3/8KW; 3-13/16 in 3/4X3/8 in 311,540 in·lb
35,199
N·m
3000 rpm 4.75 in 8.1 in
205.7
mm
N/A
697904335835 FCX-3-HUB-3-3/4-7/8X7/16KW; 3-3/4 in 7/8X7/16 in 135,700 in·lb
15332
N·m
4000 rpm 3.59 in 5.88 in
149.4
mm
N/A
697904334692 FCX-2.5-HUB-3-3/8-7/8X7/16KW; 4-3/8 in 7/8X7/16 in 9005 N·m 4400 rpm 3.03 in 4.97 in
126.4
mm
N/A
  Results 251 - 275 of 416 « 11 12 13 14 15 »