|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
697904330946
|
|
FCX-1-HUB-1"-1/4X1/8KW;
|
|
1 in
|
|
1/4x1/8 in
|
|
11,300 in·lb 1,277 N·m
|
|
6000 rpm
|
|
1.69 in
|
|
2.49 in 63.3 mm
|
|
N/A
|
|
|
|
697904331813
|
|
FCX-1.5-HUB-11/16-3/16X3/32KW;
|
|
11/16 in
|
|
3/16X3/32 in
|
|
26,100 in·lb 2,949 N·m
|
|
5500 rpm
|
|
1.94 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
|
|
697904330977
|
|
FCX-1-HUB-1-1/2-3/8X3/16KW;
|
|
1-1/2 in
|
|
3/8x3/16 in
|
|
11,300 in·lb 1,277 N·m
|
|
6000 rpm
|
|
1.69 in
|
|
2.49 in 63.3 mm
|
|
N/A
|
|
|
|
697904334364
|
|
FCX-2.5-HUB-1-1/2-3/8X3/16KW;
|
|
1-1/2 in
|
|
3/8x3/16 in
|
|
79,700 in·lb 9005 N·m
|
|
4400 rpm
|
|
3.03 in
|
|
4.97 in 126.4 mm
|
|
N/A
|
|
|
|
697904331844
|
|
FCX-1.5-HUB-1-1/4-1/4X1/8KW;
|
|
1 1/4 in
|
|
1/4x1/8 in
|
|
26,100 in·lb 2,949 N·m
|
|
5500 rpm
|
|
1.94 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
|
|
697904331875
|
|
FCX-1.5-HUB-1-13/16-1/2X1/4KW;
|
|
1 13/16 in
|
|
1/2X1/4 in
|
|
26,100 in·lb 2,949 N·m
|
|
5500 rpm
|
|
1.94 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
|
|
697904335521
|
|
FCX-3-HUB-1-13/16-1/2X1/4KW;
|
|
1-13/16 in
|
|
1/2X1/4 in
|
|
135,700 in·lb 15332 N·m
|
|
4000 rpm
|
|
3.59 in
|
|
5.88 in 149.4 mm
|
|
N/A
|
|
|
|
697904334395
|
|
FCX-2.5-HUB-1-15/16-1/2X1/4KW;
|
|
1-15/16 in
|
|
1/2X1/4 in
|
|
79,700 in·lb 9005 N·m
|
|
4400 rpm
|
|
3.03 in
|
|
4.97 in 126.4 mm
|
|
N/A
|
|
|
|
697904333022
|
|
FCX-2-HUB-1-3/16-1/4X1/8KW;
|
|
1-3/16 in
|
|
1/4x1/8 in
|
|
44,850 in·lb 5,067 N·m
|
|
5000 rpm
|
|
2.44 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
|
|
697904331912
|
|
FCX-1.5-HUB-1-3/4-3/8X3/16KW;
|
|
1 3/4 in
|
|
3/8x3/16 in
|
|
26,100 in·lb 2,949 N·m
|
|
5500 rpm
|
|
1.94 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
|
|
697904334517
|
|
FCX-2.5-HUB-2-15/16-3/4X3/8KW;
|
|
2-15/16 in
|
|
3/4X3/8 in
|
|
79,700 in·lb 9005 N·m
|
|
4400 rpm
|
|
3.03 in
|
|
4.97 in 126.4 mm
|
|
N/A
|
|
|
|
697904339888
|
|
FCX-4.5-HUB-3-7/16-7/8X7/16KW;
|
|
3-7/16 in
|
|
7/8X7/16 in
|
|
427,460 in·lb 48,296 N·m
|
|
2700 rpm
|
|
5.31 in
|
|
9.09 in 230.9 mm
|
|
N/A
|
|
|
|
697904340020
|
|
FCX-4.5-HUB-4-5/16-1"X1/2KW;
|
|
4-5/16 in
|
|
1x1/2 in
|
|
427,460 in·lb 48,296 N·m
|
|
2700 rpm
|
|
5.31 in
|
|
9.09 in 230.9 mm
|
|
N/A
|
|
|
|
697904340068
|
|
FCX-4.5-HUB-4-9/16-1-1/4X5/8KW;
|
|
4-9/16 in
|
|
1-1/4x5/8 in
|
|
427,460 in·lb 48,296 N·m
|
|
2700 rpm
|
|
5.31 in
|
|
9.09 in 230.9 mm
|
|
N/A
|
|
|
|
697904338683
|
|
FCX-4-HUB-5"-1-1/4X5/8KW;
|
|
5 in
|
|
1-1/4x5/8 in
|
|
311,540 in·lb 35,199 N·m
|
|
3000 rpm
|
|
4.75 in
|
|
8.1 in 205.7 mm
|
|
N/A
|
|
|
|
697904331806
|
|
FCX-1.5-HUB-1"-1/4X1/8KW;
|
|
1 in
|
|
1/4x1/8 in
|
|
26,100 in·lb 2,949 N·m
|
|
5500 rpm
|
|
1.94 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
|
|
697904332933
|
|
FCX-2-HUB-11/16-3/16X3/32KW;
|
|
11/16 in
|
|
3/16X3/32 in
|
|
44,850 in·lb 5,067 N·m
|
|
5500 rpm
|
|
2.44 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
|
|
697904331837
|
|
FCX-1.5-HUB-1-1/2-3/8X3/16KW;
|
|
1 1/2 in
|
|
3/8x3/16 in
|
|
26,100 in·lb 2,949 N·m
|
|
5500 rpm
|
|
1.94 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
|
|
697904335491
|
|
FCX-3-HUB-1-1/2-3/8X3/16KW;
|
|
1-1/2 in
|
|
3/8x3/16 in
|
|
135,700 in·lb 15332 N·m
|
|
4000 rpm
|
|
3.59 in
|
|
5.88 in 149.4 mm
|
|
N/A
|
|
|
|
697904332964
|
|
FCX-2-HUB-1-1/4-1/4X1/8KW;
|
|
1-1/4 in
|
|
1/4x1/8 in
|
|
44,850 in·lb 5,067 N·m
|
|
5500 rpm
|
|
2.44 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
|
|
697904331868
|
|
FCX-1.5-HUB-1-11/16-3/8X3/16KW;
|
|
1 11/16 in
|
|
3/8x3/16 in
|
|
26,100 in·lb 2,949 N·m
|
|
5500 rpm
|
|
1.94 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
|
|
697904332995
|
|
FCX-2-HUB-1-13/16-1/2X1/4KW;
|
|
1-13/16 in
|
|
1/2X1/4 in
|
|
44,850 in·lb 5,067 N·m
|
|
5500 rpm
|
|
2.44 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
|
|
697904331882
|
|
FCX-1.5-HUB-1-15/16-1/2X1/4KW;
|
|
1 15/16 in
|
|
1/4x1/8 in
|
|
26,100 in·lb 2,949 N·m
|
|
5500 rpm
|
|
1.94 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
|
|
697904335538
|
|
FCX-3-HUB-1-15/16-1/2X1/4KW;
|
|
1-15/16 in
|
|
1/2X1/4 in
|
|
135,700 in·lb 15332 N·m
|
|
4000 rpm
|
|
3.59 in
|
|
5.88 in 149.4 mm
|
|
N/A
|
|
|
|
697904331028
|
|
FCX-1-HUB-13/16-3/16X3/32KW;
|
|
13/16 in
|
|
3/16X3/32 in
|
|
11,300 in·lb 1,277 N·m
|
|
6000 rpm
|
|
1.69 in
|
|
2.49 in 63.3 mm
|
|
N/A
|
|
|