All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > HercuFlex® Gear Couplings > HercuFlex Flanged Style Gear Couplings > HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore > View Items  

HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore

Check up to five results to perform an action.

Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 276 - 300 of 416 « 11 12 13 14 15 »  

Part Number

Description 

Bore Size 

Keyway Size 

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

697904339857 FCX-4.5-HUB-3-3/8-7/8X7/16KW; 4-5/16 in 7/8X7/16 in 427,460 in·lb
48,296
N·m
2700 rpm 5.31 in 9.09 in
230.9
mm
N/A
697904337136 FCX-3.5-HUB-3-5/16-7/8X7/16KW; 3-5/16 in 7/8X7/16 in 203,550 in·lb
22,998
N·m
3500 rpm 4.19 in 6.87 in
174.5
mm
N/A
697904334715 FCX-2.5-HUB-3-5/8-7/8X7/16KW; 4-7/16 in 7/8X7/16 in 9005 N·m 4400 rpm 3.03 in 4.97 in
126.4
mm
N/A
697904339871 FCX-4.5-HUB-3-5/8-7/8X7/16KW; 4-7/8 in 7/8X7/16 in 427,460 in·lb
48,296
N·m
2700 rpm 5.31 in 9.09 in
230.9
mm
N/A
697904338492 FCX-4-HUB-3-7/16-7/8X7/16KW; 3-7/16 in 7/8X7/16 in 311,540 in·lb
35,199
N·m
3000 rpm 4.75 in 8.1 in
205.7
mm
N/A
697904338508 FCX-4-HUB-3-7/8-1"X1/2KW; 3-7/8 in 1x1/2 in 311,540 in·lb
35,199
N·m
3000 rpm 4.75 in 8.1 in
205.7
mm
N/A
697904337174 FCX-3.5-HUB-3-9/16-7/8X7/16KW; 3-9/16 in 7/8X7/16 in 203,550 in·lb
22,998
N·m
3500 rpm 4.19 in 6.87 in
174.5
mm
N/A
697904341485 FCX-5-HUB-3-9/16-7/8X7/16KW; 3-9/16 in 7/8X7/16 in 584,890 in·lb
66,084
N·m
2500 rpm 6.03 in 10.24 in
260
mm
N/A
697904338522 FCX-4-HUB-4"-1"X1/2KW; 4 in 1x1/2 in 311,540 in·lb
35,199
N·m
3000 rpm 4.75 in 8.1 in
205.7
mm
N/A
697904341492 FCX-5-HUB-4"-1"X1/2KW; 4 in 1x1/2 in 584,890 in·lb
66,084
N·m
2500 rpm 6.03 in 10.24 in
260
mm
N/A
697904337198 FCX-3.5-HUB-4-1/16-1"X1/2KW; 4-1/16 in 1x1/2 in 203,550 in·lb
22,998
N·m
3500 rpm 4.19 in 6.87 in
174.5
mm
N/A
697904341508 FCX-5-HUB-4-1/16-1"X1/2KW; 4-1/16 in 1x1/2 in 584,890 in·lb
66,084
N·m
2500 rpm 6.03 in 10.24 in
260
mm
N/A
697904337204 FCX-3.5-HUB-4-1/2-1"X1/2KW; 4-1/2 in 1x1/2 in 203,550 in·lb
22,998
N·m
3500 rpm 4.19 in 6.87 in
174.5
mm
N/A
697904337211 FCX-3.5-HUB-4-1/4-1"X1/2KW; 4-1/4 in 1x1/2 in 203,550 in·lb
22,998
N·m
3500 rpm 4.19 in 6.87 in
174.5
mm
N/A
697904341522 FCX-5-HUB-4-1/4-1"X1/2KW; 4-1/4 in 1x1/2 in 584,890 in·lb
66,084
N·m
2500 rpm 6.03 in 10.24 in
260
mm
N/A
697904338560 FCX-4-HUB-4-1/8-1"X1/2KW; 4-1/8 in 1x1/2 in 311,540 in·lb
35,199
N·m
3000 rpm 4.75 in 8.1 in
205.7
mm
N/A
697904337235 FCX-3.5-HUB-4-11/16-1-1/4X5/8KW; 4-11/16 in 1-1/4x5/8 in 203,550 in·lb
22,998
N·m
3500 rpm 4.19 in 6.87 in
174.5
mm
N/A
697904341546 FCX-5-HUB-4-11/16-1-1/4X5/8KW; 4-11/16 in 1-1/4x5/8 in 584,890 in·lb
66,084
N·m
2500 rpm 6.03 in 10.24 in
260
mm
N/A
697904338577 FCX-4-HUB-4-11/16-1-1/4X5/8KW; 4-11/16 in 1-1/4x5/8 in 311,540 in·lb
35,199
N·m
3000 rpm 4.75 in 8.1 in
205.7
mm
N/A
697904339970 FCX-4.5-HUB-4-13/16-1-1/4X5/8KW; 6-1/16 in 1-1/4x5/8 in 427,460 in·lb
48,296
N·m
2700 rpm 5.31 in 9.09 in
230.9
mm
N/A
697904341553 FCX-5-HUB-4-13/16-1-1/4X5/8KW; 4-13/16 in 1-1/4x5/8 in 584,890 in·lb
66,084
N·m
2500 rpm 6.03 in 10.24 in
260
mm
N/A
697904339987 FCX-4.5-HUB-4-15/16-1-1/4X5/8KW; 6-1/4 in 1-1/4x5/8 in 427,460 in·lb
48,296
N·m
2700 rpm 5.31 in 9.09 in
230.9
mm
N/A
697904341560 FCX-5-HUB-4-15/16-1-1/4X5/8KW; 4-15/16 in 1-1/4x5/8 in 584,890 in·lb
66,084
N·m
2500 rpm 6.03 in 10.24 in
260
mm
N/A
697904339994 FCX-4.5-HUB-4-3/16-1"X1/2KW; 6-3/4 in 1x1/2 in 427,460 in·lb
48,296
N·m
2700 rpm 5.31 in 9.09 in
230.9
mm
N/A
697904337266 FCX-3.5-HUB-4-3/16-1"X1/2KW; 4-3/16 in 1x1/2 in 203,550 in·lb
22,998
N·m
3500 rpm 4.19 in 6.87 in
174.5
mm
N/A
  Results 276 - 300 of 416 « 11 12 13 14 15 »