|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
697904341577
|
|
FCX-5-HUB-4-3/16-1"X1/2KW;
|
|
4-3/16 in
|
|
1x1/2 in
|
|
584,890 in·lb 66,084 N·m
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|
|
697904338614
|
|
FCX-4-HUB-4-3/4-1-1/4X5/8KW;
|
|
4-3/4 in
|
|
1-1/4x5/8 in
|
|
311,540 in·lb 35,199 N·m
|
|
3000 rpm
|
|
4.75 in
|
|
8.1 in 205.7 mm
|
|
N/A
|
|
|
|
697904341584
|
|
FCX-5-HUB-4-3/4-1-1/4X5/8KW;
|
|
4-3/4 in
|
|
1-1/4x5/8 in
|
|
584,890 in·lb 66,084 N·m
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|
|
697904337280
|
|
FCX-3.5-HUB-4-3/8-1"X1/2KW;
|
|
4-3/8 in
|
|
1x1/2 in
|
|
203,550 in·lb 22,998 N·m
|
|
3500 rpm
|
|
4.19 in
|
|
6.87 in 174.5 mm
|
|
N/A
|
|
|
|
697904340013
|
|
FCX-4.5-HUB-4-3/8-1"X1/2KW;
|
|
6-9/16 in
|
|
1x1/2 in
|
|
427,460 in·lb 48,296 N·m
|
|
2700 rpm
|
|
5.31 in
|
|
9.09 in 230.9 mm
|
|
N/A
|
|
|
|
697904341591
|
|
FCX-5-HUB-4-3/8-1"X1/2KW;
|
|
4-3/8 in
|
|
1x1/2 in
|
|
584,890 in·lb 66,084 N·m
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|
|
697904338645
|
|
FCX-4-HUB-4-5/8-1-1/4X5/8KW;
|
|
4-5/8 in
|
|
1-1/4x5/8 in
|
|
311,540 in·lb 35,199 N·m
|
|
3000 rpm
|
|
4.75 in
|
|
8.1 in 205.7 mm
|
|
N/A
|
|
|
|
697904341614
|
|
FCX-5-HUB-4-5/8-1-1/4X5/8KW;
|
|
4-5/8 in
|
|
1-1/4x5/8 in
|
|
584,890 in·lb 66,084 N·m
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|
|
697904337310
|
|
FCX-3.5-HUB-4-7/16-1"X1/2KW;
|
|
4-7/16 in
|
|
1x1/2 in
|
|
203,550 in·lb 22,998 N·m
|
|
3500 rpm
|
|
4.19 in
|
|
6.87 in 174.5 mm
|
|
N/A
|
|
|
|
697904338652
|
|
FCX-4-HUB-4-7/16-1"X1/2KW;
|
|
4-7/16 in
|
|
1x1/2 in
|
|
311,540 in·lb 35,199 N·m
|
|
3000 rpm
|
|
4.75 in
|
|
8.1 in 205.7 mm
|
|
N/A
|
|
|
|
697904341621
|
|
FCX-5-HUB-4-7/16-1"X1/2KW;
|
|
4-7/16 in
|
|
1x1/2 in
|
|
584,890 in·lb 66,084 N·m
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|
|
697904340037
|
|
FCX-4.5-HUB-4-5/8-1-1/4X5/8KW;
|
|
7-1/2 in
|
|
1-1/4x5/8 in
|
|
427,460 in·lb 48,296 N·m
|
|
2700 rpm
|
|
5.31 in
|
|
9.09 in 230.9 mm
|
|
N/A
|
|
|
|
697904340044
|
|
FCX-4.5-HUB-4-7/16-1"X1/2KW;
|
|
7-3/8 in
|
|
1x1/2 in
|
|
427,460 in·lb 48,296 N·m
|
|
2700 rpm
|
|
5.31 in
|
|
9.09 in 230.9 mm
|
|
N/A
|
|
|
|
697904337297
|
|
FCX-3.5-HUB-4-5/16-1"X1/2KW;
|
|
4-5/16 in
|
|
1x1/2 in
|
|
203,550 in·lb 22,998 N·m
|
|
3500 rpm
|
|
4.19 in
|
|
6.87 in 174.5 mm
|
|
N/A
|
|
|
|
697904337327
|
|
FCX-3.5-HUB-4-7/8-1-1/4X5/8KW;
|
|
4-7/8 in
|
|
1-1/4x5/8 in
|
|
203,550 in·lb 22,998 N·m
|
|
3500 rpm
|
|
4.19 in
|
|
6.87 in 174.5 mm
|
|
N/A
|
|
|
|
697904337341
|
|
FCX-3.5-HUB-4-9/16-1-1/4X5/8KW;
|
|
4-9/16 in
|
|
1-1/4x5/8 in
|
|
203,550 in·lb 22,998 N·m
|
|
3500 rpm
|
|
4.19 in
|
|
6.87 in 174.5 mm
|
|
N/A
|
|
|
|
697904346220
|
|
FCX-7-HUB-10-2-1/2X7/8KW;
|
|
10 in
|
|
2-1/2X7/8 in
|
|
1,638,750 in·lb 185154 N·m
|
|
2000 rpm
|
|
8.69 in
|
|
14.3 in 363.3 mm
|
|
N/A
|
|
|
|
697904338638
|
|
FCX-4-HUB-4-5/16-1"X1/2KW;
|
|
4-5/16 in
|
|
1x1/2 in
|
|
311,540 in·lb 35,199 N·m
|
|
3000 rpm
|
|
4.75 in
|
|
8.1 in 205.7 mm
|
|
N/A
|
|
|
|
697904338669
|
|
FCX-4-HUB-4-7/8-1-1/4X5/8KW;
|
|
4-7/8 in
|
|
1-1/4x5/8 in
|
|
311,540 in·lb 35,199 N·m
|
|
3000 rpm
|
|
4.75 in
|
|
8.1 in 205.7 mm
|
|
N/A
|
|
|
|
697904340051
|
|
FCX-4.5-HUB-4-7/8-1-1/4X5/8KW;
|
|
9-3/4 in
|
|
1-1/4x5/8 in
|
|
427,460 in·lb 48,296 N·m
|
|
2700 rpm
|
|
5.31 in
|
|
9.09 in 230.9 mm
|
|
N/A
|
|
|
|
697904338676
|
|
FCX-4-HUB-4-9/16-1-1/4X5/8KW;
|
|
4-9/16 in
|
|
1-1/4x5/8 in
|
|
311,540 in·lb 35,199 N·m
|
|
3000 rpm
|
|
4.75 in
|
|
8.1 in 205.7 mm
|
|
N/A
|
|
|
|
697904340150
|
|
FCX-4.5-HUB-5-3/16-1-1/4X5/8KW;
|
|
N/A
|
|
1-1/4x5/8 in 5X2.3MM mm
|
|
427,460 in·lb 48,296 N·m
|
|
2700 rpm
|
|
5.31 in
|
|
9.09 in 230.9 mm
|
|
N/A
|
|
|
|
697904340167
|
|
FCX-4.5-HUB-5-3/4-1-1/2X3/4KW;
|
|
N/A
|
|
1-1/2X3/4 in 5X2.3MM mm
|
|
427,460 in·lb 48,296 N·m
|
|
2700 rpm
|
|
5.31 in
|
|
9.09 in 230.9 mm
|
|
N/A
|
|
|
|
697904341768
|
|
FCX-5-HUB-5-5/16-1-1/4X5/8KW;
|
|
5-5/16 in
|
|
1-1/4x5/8 in 6X3.8MM mm
|
|
584,890 in·lb 66,084 N·m
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|
|
697904341775
|
|
FCX-5-HUB-5-5/8-1-1/2X3/4KW;
|
|
5-5/8 in
|
|
1-1/2X3/4 in 6X2.8MM mm
|
|
584,890 in·lb 66,084 N·m
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|