|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
697904338812
|
|
FCX-4-HUB-5-7/16-1-1/4X5/8KW;
|
|
5-7/16 in
|
|
1-1/4x5/8 in 6X2.8MM mm
|
|
N/A
|
|
3000 rpm
|
|
4.75 in
|
|
8.1 in 205.7 mm
|
|
N/A
|
|
|
|
697904338829
|
|
FCX-4-HUB-5-7/8-1-1/2X3/4KW;
|
|
5-7/8 in
|
|
1-1/2X3/4 in 6X2.8MM mm
|
|
N/A
|
|
3000 rpm
|
|
4.75 in
|
|
8.1 in 205.7 mm
|
|
N/A
|
|
|
|
697904338836
|
|
FCX-4-HUB-5-9/16-1-1/2X3/4KW;
|
|
5-9/16 in
|
|
1-1/2X3/4 in 8X3.3MM mm
|
|
N/A
|
|
3000 rpm
|
|
4.75 in
|
|
8.1 in 205.7 mm
|
|
N/A
|
|
|
|
697904340235
|
|
FCX-4.5-HUB-6"-1-1/2X3/4KW;
|
|
N/A
|
|
1-1/2X3/4 in 8X3.3MM mm
|
|
427,460 in·lb 48,296 N·m
|
|
2700 rpm
|
|
5.31 in
|
|
9.09 in 230.9 mm
|
|
N/A
|
|
|
|
697904341843
|
|
FCX-5-HUB-6-1/2-1-1/2X3/4KW;
|
|
6-1/2 in
|
|
1-1/2X3/4 in 8X3.3MM mm
|
|
584,890 in·lb 66,084 N·m
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|
|
697904340273
|
|
FCX-4.5-HUB-6-1/8-1-1/2X3/4KW;
|
|
N/A
|
|
1-1/2X3/4 in 8X3.3MM mm
|
|
427,460 in·lb 48,296 N·m
|
|
2700 rpm
|
|
5.31 in
|
|
9.09 in 230.9 mm
|
|
N/A
|
|
|
|
697904341881
|
|
FCX-5-HUB-6-13/16-1-3/4X3/4KW;
|
|
6-13/16 in
|
|
1-3/4X3/4 in 8X3.3MM mm
|
|
584,890 in·lb 66,084 N·m
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|
|
697904340310
|
|
FCX-4.5-HUB-6-3/4-1-3/4X3/4KW;
|
|
N/A
|
|
1-3/4X3/4 in 10X3.3MM mm
|
|
427,460 in·lb 48,296 N·m
|
|
2700 rpm
|
|
5.31 in
|
|
9.09 in 230.9 mm
|
|
N/A
|
|
|
|
697904341911
|
|
FCX-5-HUB-6-3/8-1-1/2X3/4KW;
|
|
6-3/8 in
|
|
1-1/2X3/4 in 10X3.3MM mm
|
|
584,890 in·lb 66,084 N·m
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|
|
697904340341
|
|
FCX-4.5-HUB-6-5/8-1-3/4X3/4KW;
|
|
N/A
|
|
1-3/4X3/4 in 12X3.3MM mm
|
|
427,460 in·lb 48,296 N·m
|
|
2700 rpm
|
|
5.31 in
|
|
9.09 in 230.9 mm
|
|
N/A
|
|
|
|
697904340372
|
|
FCX-4.5-HUB-6-9/16-1-3/4X3/4KW;
|
|
N/A
|
|
1-3/4X3/4 in 14X3.8MM mm
|
|
427,460 in·lb 48,296 N·m
|
|
2700 rpm
|
|
5.31 in
|
|
9.09 in 230.9 mm
|
|
N/A
|
|
|
|
697904331363
|
|
FCX-1-HUB-7/8-3/16X3/32KW;
|
|
7/8 in
|
|
3/16X3/32 in 14X3.8MM mm
|
|
11,300 in·lb 1,277 N·m
|
|
6000 rpm
|
|
1.69 in
|
|
2.49 in 63.3 mm
|
|
N/A
|
|
|
|
697904341744
|
|
FCX-5-HUB-5-3/4-1-1/2X3/4KW;
|
|
5-3/4 in
|
|
1-1/2X3/4 in 5MMX2.3MM mm
|
|
584,890 in·lb 66,084 N·m
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|
|
697904338799
|
|
FCX-4-HUB-5-5/16-1-1/4X5/8KW;
|
|
5-5/16 in
|
|
1-1/4x5/8 in 6MMX2.8MM mm
|
|
311,540 in·lb 35,199 N·m
|
|
3000 rpm
|
|
4.75 in
|
|
8.1 in 205.7 mm
|
|
N/A
|
|
|
|
697904340204
|
|
FCX-4.5-HUB-5-7/16-1-1/4X5/8KW;
|
|
N/A
|
|
1-1/4x5/8 in 6MMX2.8MM mm
|
|
427,460 in·lb 48,296 N·m
|
|
2700 rpm
|
|
5.31 in
|
|
9.09 in 230.9 mm
|
|
N/A
|
|
|
|
697904340211
|
|
FCX-4.5-HUB-5-7/8-1-1/2X3/4KW;
|
|
N/A
|
|
1-1/2X3/4 in 6MMX2.8MM mm
|
|
427,460 in·lb 48,296 N·m
|
|
2700 rpm
|
|
5.31 in
|
|
9.09 in 230.9 mm
|
|
N/A
|
|
|
|
697904340228
|
|
FCX-4.5-HUB-5-9/16-1-1/2X3/4KW;
|
|
N/A
|
|
1-1/2X3/4 in 8MMX3.3MM mm
|
|
427,460 in·lb 48,296 N·m
|
|
2700 rpm
|
|
5.31 in
|
|
9.09 in 230.9 mm
|
|
N/A
|
|
|
|
697904341812
|
|
FCX-5-HUB-6"-1-1/2X3/4KW;
|
|
6 in
|
|
1-1/2X3/4 in 8MMX3.3MM mm
|
|
584,890 in·lb 66,084 N·m
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|
|
697904341836
|
|
FCX-5-HUB-6-1/16-1-1/2X3/4KW;
|
|
6-1/16 in
|
|
1-1/2X3/4 in 8MMX3.3MM mm
|
|
584,890 in·lb 66,084 N·m
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|
|
697904340266
|
|
FCX-4.5-HUB-6-1/4-1-1/2X3/4KW;
|
|
N/A
|
|
1-1/2X3/4 in 8MMX3.3MM mm
|
|
427,460 in·lb 48,296 N·m
|
|
2700 rpm
|
|
5.31 in
|
|
9.09 in 230.9 mm
|
|
N/A
|
|
|
|
697904341867
|
|
FCX-5-HUB-6-1/8-1-1/2X3/4KW;
|
|
6-1/8 in
|
|
1-1/2X3/4 in 8MMX3.3MM mm
|
|
584,890 in·lb 66,084 N·m
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|
|
697904340303
|
|
FCX-4.5-HUB-6-3/16-1-1/2X3/4KW;
|
|
N/A
|
|
1-1/2X3/4 in 8MMX3.3MM mm
|
|
427,460 in·lb 48,296 N·m
|
|
2700 rpm
|
|
5.31 in
|
|
9.09 in 230.9 mm
|
|
N/A
|
|
|
|
697904341904
|
|
FCX-5-HUB-6-3/4-1-3/4X3/4KW;
|
|
6-3/4 in
|
|
1-3/4X3/4 in 10MMX3.3MM mm
|
|
584,890 in·lb 66,084 N·m
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|
|
697904341935
|
|
FCX-5-HUB-6-5/8-1-3/4X3/4KW;
|
|
6-5/8 in
|
|
1-3/4X3/4 in 12MMX3.3MM mm
|
|
584,890 in·lb 66,084 N·m
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|
|
697904341966
|
|
FCX-5-HUB-6-9/16-1-3/4X3/4KW;
|
|
6-9/16 in
|
|
1-3/4X3/4 in 14MMX3.8MM mm
|
|
584,890 in·lb 66,084 N·m
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|