|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
697904332353
|
|
FCX-1.5-HUB-7/8-3/16X3/32KW;
|
|
7/8 in
|
|
3/16X3/32 in 14MMX3.8MM mm
|
|
26,100 in·lb 2,949 N·m
|
|
5500 rpm
|
|
1.94 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
|
|
697904342000
|
|
FCX-5-HUB-7-1/8-1-3/4X3/4KW;
|
|
7-1/8 in
|
|
1-3/4X3/4 in 16MMX4.3MM mm
|
|
584,890 in·lb 66,084 N·m
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|
|
697904343656
|
|
FCX-5.5-HUB-7-3/8-1-3/4X3/4KW;
|
|
N/A
|
|
1-3/4X3/4 in 18MMX4.4MM mm
|
|
N/A
|
|
3300 rpm
|
|
6.91 in
|
|
11.28 in 286.5 mm
|
|
N/A
|
|
|
|
697904341737
|
|
FCX-5-HUB-5-3/16-1-1/4X5/8KW;
|
|
5-3/16 in
|
|
1-1/4x5/8 in 5X2.3MM mm
|
|
584,890 in·lb 66,084 N·m
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|
|
697904338782
|
|
FCX-4-HUB-5-3/8-1-1/4X5/8KW;
|
|
5-3/8 in
|
|
1-1/4x5/8 in 5X2.3MM mm
|
|
311,540 in·lb 35,199 N·m
|
|
3000 rpm
|
|
4.75 in
|
|
8.1 in 205.7 mm
|
|
N/A
|
|
|
|
697904340181
|
|
FCX-4.5-HUB-5-5/16-1-1/4X5/8KW;
|
|
N/A
|
|
1-1/4x5/8 in 6X2.8MM mm
|
|
427,460 in·lb 48,296 N·m
|
|
2700 rpm
|
|
5.31 in
|
|
9.09 in 230.9 mm
|
|
N/A
|
|
|
|
697904341782
|
|
FCX-5-HUB-5-7/16-1-1/4X5/8KW;
|
|
5-7/16 in
|
|
1-1/4x5/8 in 6X2.8MM mm
|
|
584,890 in·lb 66,084 N·m
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|
|
697904341799
|
|
FCX-5-HUB-5-7/8-1-1/2X3/4KW;
|
|
5-7/8 in
|
|
1-1/2X3/4 in 6X2.8MM mm
|
|
584,890 in·lb 66,084 N·m
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|
|
697904341805
|
|
FCX-5-HUB-5-9/16-1-1/2X3/4KW;
|
|
5-9/16 in
|
|
1-1/2X3/4 in 8X3.3MM mm
|
|
584,890 in·lb 66,084 N·m
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|
|
697904341829
|
|
FCX-5-HUB-6-15/16-1-1/2X3/4KW;
|
|
6-15/16 in
|
|
1-1/2X3/4 in 8X3.3MM mm
|
|
584,890 in·lb 66,084 N·m
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|
|
697904340242
|
|
FCX-4.5-HUB-6-1/16-1-1/2X3/4KW;
|
|
N/A
|
|
1-1/2X3/4 in 8X3.3MM mm
|
|
427,460 in·lb 48,296 N·m
|
|
2700 rpm
|
|
5.31 in
|
|
9.09 in 230.9 mm
|
|
N/A
|
|
|
|
697904340259
|
|
FCX-4.5-HUB-6-1/2-1-1/2X3/4KW;
|
|
N/A
|
|
1-1/2X3/4 in 8X3.3MM mm
|
|
427,460 in·lb 48,296 N·m
|
|
2700 rpm
|
|
5.31 in
|
|
9.09 in 230.9 mm
|
|
N/A
|
|
|
|
697904341850
|
|
FCX-5-HUB-6-1/4-1-1/2X3/4KW;
|
|
6-1/4 in
|
|
1-1/2X3/4 in 8X3.3MM mm
|
|
584,890 in·lb 66,084 N·m
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|
|
697904341874
|
|
FCX-5-HUB-6-11/16-1-3/4X3/4KW;
|
|
6-11/16 in
|
|
1-3/4X3/4 in 8X3.3MM mm
|
|
584,890 in·lb 66,084 N·m
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|
|
697904341898
|
|
FCX-5-HUB-6-3/16-1-1/2X3/4KW;
|
|
6-3/16 in
|
|
1-1/2X3/4 in 8X3.3MM mm
|
|
584,890 in·lb 66,084 N·m
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|
|
697904340327
|
|
FCX-4.5-HUB-6-3/8-1-1/2X3/4KW;
|
|
N/A
|
|
1-1/2X3/4 in 10X3.3MM mm
|
|
427,460 in·lb 48,296 N·m
|
|
2700 rpm
|
|
5.31 in
|
|
9.09 in 230.9 mm
|
|
N/A
|
|
|
|
697904340358
|
|
FCX-4.5-HUB-6-7/16-1-1/2X3/4KW;
|
|
N/A
|
|
1-1/2X3/4 in 12X3.3MM mm
|
|
427,460 in·lb 48,296 N·m
|
|
2700 rpm
|
|
5.31 in
|
|
9.09 in 230.9 mm
|
|
N/A
|
|
|
|
697904341973
|
|
FCX-5-HUB-7"-1-3/4X3/4KW;
|
|
7 in
|
|
1-3/4X3/4 in 14X3.8MM mm
|
|
584,890 in·lb 66,084 N·m
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|
|
697904333596
|
|
FCX-2-HUB-7/8-3/16X3/32KW;
|
|
7/8 in
|
|
3/16X3/32 in 14X3.8MM mm
|
|
26,100 in·lb 2,949 N·m
|
|
5500 rpm
|
|
2.44 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
|
|
697904345230
|
|
FCX-6-HUB-8"-2"X3/4KW;
|
|
N/A
|
|
2X3/4 in 18X4.4MM mm
|
|
N/A
|
|
2100 rpm
|
|
7.41 in
|
|
12.29 in 312.2 mm
|
|
N/A
|
|
|
|
697904340334
|
|
FCX-4.5-HUB-6-5/16-1-1/2X3/4KW;
|
|
N/A
|
|
1-1/2X3/4 in 10X3.3MM mm
|
|
427,460 in·lb 48,296 N·m
|
|
2700 rpm
|
|
5.31 in
|
|
9.09 in 230.9 mm
|
|
N/A
|
|
|
|
697904341942
|
|
FCX-5-HUB-6-7/16-1-1/2X3/4KW;
|
|
6-7/16 in
|
|
1-1/2X3/4 in 12X3.3MM mm
|
|
584,890 in·lb 66,084 N·m
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|
|
697904345155
|
|
FCX-6-HUB-7"-1-3/4X3/4KW;
|
|
N/A
|
|
1-3X4/3 in 14X3.8MM mm
|
|
N/A
|
|
2100 rpm
|
|
7.41 in
|
|
12.29 in 312.2 mm
|
|
N/A
|
|
|
|
697904341980
|
|
FCX-5-HUB-7-1/2-1-3/4X3/4KW;
|
|
7-1/2 in
|
|
1-3/4X3/4 in 14X3.8MM mm
|
|
584,890 in·lb 66,084 N·m
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|
|
697904342017
|
|
FCX-5-HUB-7-3/4-2"X3/4KW;
|
|
7-3/4 in
|
|
2X3/4 in 18X4.4MM mm
|
|
584,890 in·lb 66,084 N·m
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|