|
Results 376 - 400 of 416
|
|
« 16 17
|
 |
 |
|
 |
|
|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
697904340075
|
|
FCX-4.5-HUB-5"-1-1/4X5/8KW;
|
|
N/A
|
|
1-1/4x5/8 in
|
|
427,460 in·lb 48,296 N·m
|
|
2700 rpm
|
|
5.31 in
|
|
9.09 in 230.9 mm
|
|
N/A
|
|
|
|
697904341928
|
|
FCX-5-HUB-6-5/16-1-1/2X3/4KW;
|
|
6-5/16 in
|
|
1-1/2X3/4 in 10MMX3.3MM mm
|
|
584,890 in·lb 66,084 N·m
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|
|
697904341959
|
|
FCX-5-HUB-6-7/8-1-3/4X3/4KW;
|
|
6-7/8 in
|
|
1-3/4X3/4 in 12MMX3.3MM mm
|
|
584,890 in·lb 66,084 N·m
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|
|
697904346824
|
|
FCX-7-HUB-7"-1-3/4X3/4KW;
|
|
7 in
|
|
1-3/4X3/4 in 14MMX3.8MM mm
|
|
1,638,750 in·lb 185154 N·m
|
|
2000 rpm
|
|
8.69 in
|
|
14.3 in 363.3 mm
|
|
N/A
|
|
|
|
697904341997
|
|
FCX-5-HUB-7-1/4-1-3/4X3/4KW;
|
|
7-1/4 in
|
|
1-3/4X3/4 in 14MMX3.8MM mm
|
|
584,890 in·lb 66,084 N·m
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|
|
697904342031
|
|
FCX-5-HUB-7-5/8-2"X3/4KW;
|
|
7-5/8 in
|
|
2X3/4 in 18MMX4.4MM mm
|
|
584,890 in·lb 66,084 N·m
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|
|
697904333534
|
|
FCX-2-HUB-5/8-3/16X3/32KW;
|
|
5/8 in
|
|
3/16X3/32 in 28X6.4MM mm
|
|
26,100 in·lb 2,949 N·m
|
|
5500 rpm
|
|
2.44 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
|
|
697904341669
|
|
FCX-5-HUB-5-1/16-1-1/4X5/8KW;
|
|
5-1/16 in
|
|
1-1/4x5/8 in 32X7.4MM mm
|
|
N/A
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|
|
697904341676
|
|
FCX-5-HUB-5-1/2-1-1/4X5/8KW;
|
|
5-1/2 in
|
|
1-1/4x5/8 in 32X7.4MM mm
|
|
N/A
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|
|
697904338720
|
|
FCX-4-HUB-5-1/8-1-1/4X5/8KW;
|
|
5-1/8 in
|
|
1-1/4x5/8 in 32X7.4MM mm
|
|
N/A
|
|
3000 rpm
|
|
4.75 in
|
|
8.1 in 205.7 mm
|
|
N/A
|
|
|
|
697904343618
|
|
FCX-5.5-HUB-7-1/2-1-3/4X3/4KW;
|
|
N/A
|
|
1-3/4X3/4 in 14X3.8MM mm
|
|
N/A
|
|
3300 rpm
|
|
6.91 in
|
|
11.28 in 286.5 mm
|
|
N/A
|
|
|
|
697904342024
|
|
FCX-5-HUB-7-3/8-1-3/4X3/4KW;
|
|
7-3/8 in
|
|
1-3/4X3/4 in 18X4.4MM mm
|
|
N/A
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|
|
697904341652
|
|
FCX-5-HUB-5"-1-1/4X5/8KW;
|
|
5 in
|
|
1-1/4x5/8 in 28X6.4MM mm
|
|
584,890 in·lb 66,084 N·m
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|
|
697904338706
|
|
FCX-4-HUB-5-1/2-1-1/4X5/8KW;
|
|
5-1/2 in
|
|
1-1/4x5/8 in 32X7.4MM mm
|
|
311,540 in·lb 35,199 N·m
|
|
3000 rpm
|
|
4.75 in
|
|
8.1 in 205.7 mm
|
|
N/A
|
|
|
|
697904340105
|
|
FCX-4.5-HUB-5-1/4-1-1/4X5/8KW;
|
|
N/A
|
|
1-1/4x5/8 in 32X7.4MM mm
|
|
427,460 in·lb 48,296 N·m
|
|
2700 rpm
|
|
5.31 in
|
|
9.09 in 230.9 mm
|
|
N/A
|
|
|
|
697904341690
|
|
FCX-5-HUB-5-1/8-1-1/4X5/8KW;
|
|
5-1/8 in
|
|
1-1/4x5/8 in 32X7.4MM mm
|
|
584,890 in·lb 66,084 N·m
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|
|
697904341706
|
|
FCX-5-HUB-5-11/16-1-1/2X3/4KW;
|
|
5-11/16 in
|
|
1-1/2X3/4 in 36X8.4MM mm
|
|
584,890 in·lb 66,084 N·m
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|
|
697904346985
|
|
FCX-7-HUB-9-2"X3/4KW;
|
|
9 in
|
|
2X3/4 in 20X4.9MM mm
|
|
1,638,750 in·lb 185154 N·m
|
|
2000 rpm
|
|
8.69 in
|
|
14.3 in 363.3 mm
|
|
N/A
|
|
|
|
697904332308
|
|
FCX-1.5-HUB-5/8-3/16X3/32KW;
|
|
5/8 in
|
|
3/16X3/32 in 28X6.4MM mm
|
|
26,100 in·lb 2,949 N·m
|
|
5500 rpm
|
|
1.94 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
|
|
697904340082
|
|
FCX-4.5-HUB-5-1/16-1-1/4X5/8KW;
|
|
N/A
|
|
1-1/4x5/8 in 32X7.4MM mm
|
|
427,460 in·lb 48,296 N·m
|
|
2700 rpm
|
|
5.31 in
|
|
9.09 in 230.9 mm
|
|
N/A
|
|
|
|
697904338713
|
|
FCX-4-HUB-5-1/4-1-1/4X5/8KW;
|
|
5-1/4 in
|
|
1-1/4x5/8 in 32X7.4MM mm
|
|
311,540 in·lb 35,199 N·m
|
|
3000 rpm
|
|
4.75 in
|
|
8.1 in 205.7 mm
|
|
N/A
|
|
|
|
697904340112
|
|
FCX-4.5-HUB-5-1/8-1-1/4X5/8KW;
|
|
N/A
|
|
1-1/4x5/8 in 32X7.4MM mm
|
|
427,460 in·lb 48,296 N·m
|
|
2700 rpm
|
|
5.31 in
|
|
9.09 in 230.9 mm
|
|
N/A
|
|
|
|
697904338737
|
|
FCX-4-HUB-5-11/16-1-1/2X3/4KW;
|
|
5-11/16 in
|
|
1-1/2X3/4 in 32X7.4MM mm
|
|
311,540 in·lb 35,199 N·m
|
|
3000 rpm
|
|
4.75 in
|
|
8.1 in 205.7 mm
|
|
N/A
|
|
|
|
697904338744
|
|
FCX-4-HUB-5-13/16-1-1/2X3/4KW;
|
|
5-13/16 in
|
|
1-1/2X3/4 in 36X8.4MM mm
|
|
311,540 in·lb 35,199 N·m
|
|
3000 rpm
|
|
4.75 in
|
|
8.1 in 205.7 mm
|
|
N/A
|
|
|
|
697904340143
|
|
FCX-4.5-HUB-5-15/16-1-1/2X3/4KW;
|
|
N/A
|
|
1-1/2X3/4 in 36X8.4MM mm
|
|
427,460 in·lb 48,296 N·m
|
|
2700 rpm
|
|
5.31 in
|
|
9.09 in 230.9 mm
|
|
N/A
|
|
|
 |
 |
Results 376 - 400 of 416 |
« 16 17 |
 |
 |
|
|