All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > HercuFlex® Gear Couplings > HercuFlex Flanged Style Gear Couplings > HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore > View Items  

HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore

Check up to five results to perform an action.

Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 401 - 416 of 416 « 16 17 

Part Number

Description 

Bore Size 

Keyway Size 

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

697904338768 FCX-4-HUB-5-3/16-1-1/4X5/8KW; 5-3/16 in 1-1/4x5/8 in
40X9.4MM
mm
311,540 in·lb
35,199
N·m
3000 rpm 4.75 in 8.1 in
205.7
mm
N/A
697904338775 FCX-4-HUB-5-3/4-1-1/2X3/4KW; 5-3/4 in 1-1/2X3/4 in
40X9.4MM
mm
311,540 in·lb
35,199
N·m
3000 rpm 4.75 in 8.1 in
205.7
mm
N/A
697904331356 FCX-1-HUB-5/8-3/16X3/32KW; 5/8 in 3/16X3/32 in
28X6.4MM
mm
11,300 in·lb
1,277
N·m
6000 rpm 1.69 in 2.49 in
63.3
mm
N/A
697904338690 FCX-4-HUB-5-1/16-1-1/4X5/8KW; 5-1/6 in 1-1/4x5/8 in
32X7.4MM
mm
311,540 in·lb
35,199
N·m
3000 rpm 4.75 in 8.1 in
205.7
mm
N/A
697904340099 FCX-4.5-HUB-5-1/2-1-1/4X5/8KW; N/A 1-1/4x5/8 in
32X7.4MM
mm
427,460 in·lb
48,296
N·m
2700 rpm 5.31 in 9.09 in
230.9
mm
N/A
697904341683 FCX-5-HUB-5-1/4-1-1/4X5/8KW; 5-1/4 in 1-1/4x5/8 in
32X7.4MM
mm
584,890 in·lb
66,084
N·m
2500 rpm 6.03 in 10.24 in
260
mm
N/A
697904340129 FCX-4.5-HUB-5-11/16-1-1/2X3/4KW; N/A 1-1/2X3/4 in
32X7.4MM
mm
427,460 in·lb
48,296
N·m
2700 rpm 5.31 in 9.09 in
230.9
mm
N/A
697904340136 FCX-4.5-HUB-5-13/16-1-1/2X3/4KW; N/A 1-1/2X3/4 in
36X8.4MM
mm
427,460 in·lb
48,296
N·m
2700 rpm 5.31 in 9.09 in
230.9
mm
N/A
697904341713 FCX-5-HUB-5-13/16-1-1/2X3/4KW; 5-13/16 in 1-1/2X3/4 in
36X8.4MM
mm
584,890 in·lb
66,084
N·m
2500 rpm 6.03 in 10.24 in
260
mm
N/A
697904341720 FCX-5-HUB-5-15/16-1-1/2X3/4KW; 5-15/16 in 1-1/2X3/4 in
40X9.4MM
mm
584,890 in·lb
66,084
N·m
2500 rpm 6.03 in 10.24 in
260
mm
N/A
697904343373 FCX-5.5-HUB-5-3/4-1-1/2X3/4KW; N/A 1-1/2X3/4 in
40X9.4MM
mm
N/A 3300 rpm 6.91 in 11.28 in
286.5
mm
N/A
697904340174 FCX-4.5-HUB-5-3/8-1-1/4X5/8KW; N/A 1-1/4x5/8 in
45X10.4MM
mm
427,460 in·lb
48,296
N·m
2700 rpm 5.31 in 9.09 in
230.9
mm
N/A
697904338805 FCX-4-HUB-5-5/8-1-1/2X3/4KW; 5-5/8 in 1-1/2X3/4 in
45X10.4MM
mm
311,540 in·lb
35,199
N·m
3000 rpm 4.75 in 8.1 in
205.7
mm
N/A
697904347029 FCX-7-HUB-9-3/4-2-1/2X7/8KW; 9-3/4 in 2-1/2X7/8 in
22X5.4MM
mm
1,638,750 in·lb
185154
N·m
2000 rpm 8.69 in 14.3 in
363.3
mm
N/A
697904340198 FCX-4.5-HUB-5-5/8-1-1/2X3/4KW; N/A 1-1/2X3/4 in
45MMX10.4
mm
427,460 in·lb
48,296
N·m
2700 rpm 5.31 in 9.09 in
230.9
mm
N/A
697904341751 FCX-5-HUB-5-3/8-1-1/4X5/8KW; 5-3/8 in 1-1/4x5/8 in
45MMX10.4MM
mm
584,890 in·lb
66,084
N·m
2500 rpm 6.03 in 10.24 in
260
mm
N/A
  Results 401 - 416 of 416 « 16 17