|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
697904335569
|
|
FCX-3-HUB-1-7/8-1/2X1/4KW;
|
|
1-7/8 in
|
|
1/2X1/4 in
|
|
135,700 in·lb 15332 N·m
|
|
4000 rpm
|
|
3.59 in
|
|
5.88 in 149.4 mm
|
|
N/A
|
|
|
|
697904333138
|
|
FCX-2-HUB-1-9/16-3/8X3/16KW;
|
|
1-9/16 in
|
|
3/8x3/16 in
|
|
44,850 in·lb 5,067 N·m
|
|
5500 rpm
|
|
2.44 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
|
|
697904335583
|
|
FCX-3-HUB-2"-1/2X1/4KW;
|
|
2 in
|
|
1/2X1/4 in
|
|
135,700 in·lb 15332 N·m
|
|
4000 rpm
|
|
3.59 in
|
|
5.88 in 149.4 mm
|
|
N/A
|
|
|
|
697904332056
|
|
FCX-1.5-HUB-2-1/16-1/2X1/4KW;
|
|
2 1/16 in
|
|
1/2X1/4 in
|
|
26,100 in·lb 2,949 N·m
|
|
5500 rpm
|
|
1.94 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
|
|
697904336870
|
|
FCX-3.5-HUB-2-1/16-1/2X1/4KW;
|
|
2-1/16 in
|
|
1/2X1/4 in
|
|
203,550 in·lb 22,998 N·m
|
|
3500 rpm
|
|
4.19 in
|
|
6.87 in 174.5 mm
|
|
N/A
|
|
|
|
697904332063
|
|
FCX-1.5-HUB-2-1/4-1/2X1/4KW;
|
|
2 1/4 in
|
|
1/2X1/4 in
|
|
26,100 in·lb 2,949 N·m
|
|
5500 rpm
|
|
1.94 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
|
|
697904336894
|
|
FCX-3.5-HUB-2-1/4-1/2X1/4KW;
|
|
2-1/4 in
|
|
1/2X1/4 in
|
|
203,550 in·lb 22,998 N·m
|
|
3500 rpm
|
|
4.19 in
|
|
6.87 in 174.5 mm
|
|
N/A
|
|
|
|
697904336900
|
|
FCX-3.5-HUB-2-1/8-1/2X1/4KW;
|
|
2-1/8 in
|
|
1/2X1/4 in
|
|
203,550 in·lb 22,998 N·m
|
|
3500 rpm
|
|
4.19 in
|
|
6.87 in 174.5 mm
|
|
N/A
|
|
|
|
697904333220
|
|
FCX-2-HUB-2-13/16-3/4X3/8KW;
|
|
2-13/16 in
|
|
3/4X3/8 in
|
|
44,850 in·lb 5,067 N·m
|
|
5500 rpm
|
|
2.44 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
|
|
697904332100
|
|
FCX-1.5-HUB-2-3/16-1/2X1/4KW;
|
|
2 3/16 in
|
|
1/2X1/4 in
|
|
26,100 in·lb 2,949 N·m
|
|
5500 rpm
|
|
1.94 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
|
|
697904334531
|
|
FCX-2.5-HUB-2-3/4-5/8X5/16KW;
|
|
2-3/4 in
|
|
5/8X5/16 in
|
|
79,700 in·lb 9005 N·m
|
|
4400 rpm
|
|
3.03 in
|
|
4.97 in 126.4 mm
|
|
N/A
|
|
|
|
697904335682
|
|
FCX-3-HUB-2-3/8-5/8X5/16KW;
|
|
2-3/8 in
|
|
5/8X5/16 in
|
|
135,700 in·lb 15332 N·m
|
|
4000 rpm
|
|
3.59 in
|
|
5.88 in 149.4 mm
|
|
N/A
|
|
|
|
697904337006
|
|
FCX-3.5-HUB-2-7/8-3/4X3/8KW;
|
|
2-7/8 in
|
|
3/4X3/8 in
|
|
203,550 in·lb 22,998 N·m
|
|
3500 rpm
|
|
4.19 in
|
|
6.87 in 174.5 mm
|
|
N/A
|
|
|
|
697904337020
|
|
FCX-3.5-HUB-3"-3/4X3/8KW;
|
|
3 in
|
|
3/4X3/8 in
|
|
203,550 in·lb 22,998 N·m
|
|
3500 rpm
|
|
4.19 in
|
|
6.87 in 174.5 mm
|
|
N/A
|
|
|
|
697904334616
|
|
FCX-2.5-HUB-3-1/16-3/4X3/8KW;
|
|
3-1/16 in
|
|
3/4X3/8 in
|
|
79,700 in·lb 9005 N·m
|
|
4400 rpm
|
|
3.03 in
|
|
4.97 in 126.4 mm
|
|
N/A
|
|
|
|
697904341638
|
|
FCX-5-HUB-4-7/8-1-1/4X5/8KW;
|
|
4-7/8 in
|
|
1-1/4x5/8 in
|
|
584,890 in·lb 66,084 N·m
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|
|
697904332940
|
|
FCX-2-HUB-1-1/16-1/4X1/8KW;
|
|
1-1/16 in
|
|
1/4x1/8 in
|
|
44,850 in·lb 5,067 N·m
|
|
5500 rpm
|
|
2.44 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
|
|
697904332971
|
|
FCX-2-HUB-1-1/8-1/4X1/8KW;
|
|
1-1/8 in
|
|
1/4x1/8 in
|
|
44,850 in·lb 5,067 N·m
|
|
5500 rpm
|
|
2.44 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
|
|
697904331004
|
|
FCX-1-HUB-1-11/16-3/8X3/16KW;
|
|
1-11/16 in
|
|
3/8x3/16 in
|
|
11,300 in·lb 1,277 N·m
|
|
6000 rpm
|
|
1.69 in
|
|
2.49 in 63.3 mm
|
|
N/A
|
|
|
|
697904335514
|
|
FCX-3-HUB-1-11/16-3/8X3/16KW;
|
|
1-11/16 in
|
|
3/8x3/16 in
|
|
135,700 in·lb 15332 N·m
|
|
4000 rpm
|
|
3.59 in
|
|
5.88 in 149.4 mm
|
|
N/A
|
|
|
|
697904331035
|
|
FCX-1-HUB-1-3/16-1/4X1/8KW;
|
|
1-3/16 in
|
|
1/4x1/8 in
|
|
11,300 in·lb 1,277 N·m
|
|
6000 rpm
|
|
1.69 in
|
|
2.49 in 63.3 mm
|
|
N/A
|
|
|
|
697904331929
|
|
FCX-1.5-HUB-1-3/8-5/16X5/32KW;
|
|
1 3/8 in
|
|
5/16X5/32 in
|
|
26,100 in·lb 2,949 N·m
|
|
5500 rpm
|
|
1.94 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
|
|
697904331936
|
|
FCX-1.5-HUB-15/16-1/4X1/8KW;
|
|
15/16 in
|
|
1/4x1/8 in
|
|
26,100 in·lb 2,949 N·m
|
|
5500 rpm
|
|
1.94 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
|
|
697904331080
|
|
FCX-1-HUB-1-5/8-3/8X3/16KW;
|
|
1-5/8 in
|
|
3/8x3/16 in
|
|
11,300 in·lb 1,277 N·m
|
|
6000 rpm
|
|
1.69 in
|
|
2.49 in 63.3 mm
|
|
N/A
|
|
|
|
697904335552
|
|
FCX-3-HUB-1-5/8-3/8X3/16KW;
|
|
1-5/8 in
|
|
3/8x3/16 in
|
|
135,700 in·lb 15332 N·m
|
|
4000 rpm
|
|
3.59 in
|
|
5.88 in 149.4 mm
|
|
N/A
|
|
|