All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > HercuFlex® Gear Couplings > HercuFlex Flanged Style Gear Couplings > HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore > View Items  

HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore

Check up to five results to perform an action.

Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 101 - 125 of 416  1 2 3 4 5 »  

Part Number

Description 

Bore Size 

Keyway Size 

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

697904331981 FCX-1.5-HUB-1-7/8-1/2X1/4KW; 1 7/8 in 1/2X1/4 in 26,100 in·lb
2,949
N·m
5500 rpm 1.94 in 3.29 in
83.5
mm
N/A
697904336856 FCX-3.5-HUB-1-7/8-1/2X1/4KW; 1-7/8 in 1/2X1/4 in 203,550 in·lb
22,998
N·m
3500 rpm 4.19 in 6.87 in
174.5
mm
N/A
697904334432 FCX-2.5-HUB-1-9/16-3/8X3/16KW; 2-3/16 in 3/8x3/16 in 9005 N·m 4400 rpm 3.03 in 4.97 in
126.4
mm
N/A
697904336863 FCX-3.5-HUB-2"-1/2X1/4KW; 2 in 1/2X1/4 in 203,550 in·lb
22,998
N·m
3500 rpm 4.19 in 6.87 in
174.5
mm
N/A
697904333176 FCX-2-HUB-2-1/16-1/2X1/4KW; 2-1/16 in 1/2X1/4 in 26,100 in·lb
2,949
N·m
5500 rpm 2.44 in 3.29 in
83.5
mm
N/A
697904333183 FCX-2-HUB-2-1/2-5/8X5/16KW; 2-1/2 in 5/8X5/16 in 26,100 in·lb
2,949
N·m
5500 rpm 2.44 in 3.29 in
83.5
mm
N/A
697904333190 FCX-2-HUB-2-1/4-1/2X1/4KW; 2-1/4 in 1/2X1/4 in 26,100 in·lb
2,949
N·m
5500 rpm 2.44 in 3.29 in
83.5
mm
N/A
697904332070 FCX-1.5-HUB-2-1/8-1/2X1/4KW; 2 1/8 in 1/2X1/4 in 26,100 in·lb
2,949
N·m
5500 rpm 1.94 in 3.29 in
83.5
mm
N/A
697904333213 FCX-2-HUB-2-11/16-5/8X5/16KW; 2-11/16 in 5/8X5/16 in 26,100 in·lb
2,949
N·m
5500 rpm 2.44 in 3.29 in
83.5
mm
N/A
697904334500 FCX-2.5-HUB-2-13/16-3/4X3/8KW; 3 in 3/4X3/8 in 9005 N·m 4400 rpm 3.03 in 4.97 in
126.4
mm
N/A
697904334524 FCX-2.5-HUB-2-3/16-1/2X1/4KW; 3-1/2 in 1/2X1/4 in 9005 N·m 4400 rpm 3.03 in 4.97 in
126.4
mm
N/A
697904335675 FCX-3-HUB-2-3/4-5/8X5/16KW; 2-3/4 in 5/8X5/16 in 135,700 in·lb
15332
N·m
4000 rpm 3.59 in 5.88 in
149.4
mm
N/A
697904336962 FCX-3.5-HUB-2-3/8-5/8X5/16KW; 2-3/8 in 5/8X5/16 in 203,550 in·lb
22,998
N·m
3500 rpm 4.19 in 6.87 in
174.5
mm
N/A
697904335699 FCX-3-HUB-2-5/16-5/8X5/16KW; 2-5/16 in 5/8X5/16 in 135,700 in·lb
15332
N·m
4000 rpm 3.59 in 5.88 in
149.4
mm
N/A
697904336986 FCX-3.5-HUB-2-5/8-5/8X5/16KW; 2-5/8 in 5/8X5/16 in 203,550 in·lb
22,998
N·m
3500 rpm 4.19 in 6.87 in
174.5
mm
N/A
697904336993 FCX-3.5-HUB-2-7/16-5/8X5/16KW; 2-7/16 in 5/8X5/16 in 203,550 in·lb
22,998
N·m
3500 rpm 4.19 in 6.87 in
174.5
mm
N/A
697904338348 FCX-4-HUB-2-7/8-3/4X3/8KW; 2-7/8 in 3/4X3/8 in 311,540 in·lb
35,199
N·m
3000 rpm 4.75 in 8.1 in
205.7
mm
N/A
697904333398 FCX-2-HUB-2-9/16-5/8X5/16KW; 2-9/16 in 5/8X5/16 in 26,100 in·lb
2,949
N·m
5500 rpm 2.44 in 3.29 in
83.5
mm
N/A
697904338362 FCX-4-HUB-3"-3/4X3/8KW; 3 in 3/4X3/8 in 311,540 in·lb
35,199
N·m
3000 rpm 4.75 in 8.1 in
205.7
mm
N/A
697904333428 FCX-2-HUB-3/4-3/16X3/32KW; 3/4 in 3/16X3/32 in 26,100 in·lb
2,949
N·m
5500 rpm 2.44 in 3.29 in
83.5
mm
N/A
697904335750 FCX-3-HUB-3-1/16-3/4X3/8KW; 3-1/16 in 3/4X3/8 in 135,700 in·lb
15332
N·m
4000 rpm 3.59 in 5.88 in
149.4
mm
N/A
697904334623 FCX-2.5-HUB-3-1/2-7/8X7/16KW; 4 in 7/8X7/16 in 9005 N·m 4400 rpm 3.03 in 4.97 in
126.4
mm
N/A
697904341355 FCX-5-HUB-3-1/2-7/8X7/16KW; 3-1/2 in 7/8X7/16 in 584,890 in·lb
66,084
N·m
2500 rpm 6.03 in 10.24 in
260
mm
N/A
697904335781 FCX-3-HUB-3-1/8-3/4X3/8KW; 3-1/8 in 3/4X3/8 in 135,700 in·lb
15332
N·m
4000 rpm 3.59 in 5.88 in
149.4
mm
N/A
697904335798 FCX-3-HUB-3-11/16-7/8X7/16KW; 3-11/16 in 7/8X7/16 in 135,700 in·lb
15332
N·m
4000 rpm 3.59 in 5.88 in
149.4
mm
N/A
  Results 101 - 125 of 416  1 2 3 4 5 »