Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    HercuFlex Standard Hubs with Keyway - Metric Bore
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > HercuFlex® Gear Couplings > HercuFlex Flanged Style Gear Couplings > HercuFlex Standard Hubs with Keyway - Metric Bore > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

HercuFlex Standard Hubs with Keyway - Metric Bore

For CAD models and more information, click Directly on the part number below.

Metric HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).



Add To Cart Request Quote
   
  Results 26 - 50 of 175 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Description 

Bore Size

Keyway Size (W x D)

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

Bore Size 

697904346374 FCX-7-HUB-180MMP7-45X10.4MMKW 180 mm 45X10.4MM mm N/A 2000 rpm 8.69 in 14.3 in
363.3
mm
N/A 180 mm
697904341317 FCX-5-HUB-190MMP7-45X10.4MMKW N/A 45X10.4MM mm N/A 2500 rpm 6.03 in 10.24 in
260
mm
N/A 190MM mm
697904343083 FCX-5.5-HUB-190MMP7-45X10.4MMKW 190 mm 45X10.4MM mm N/A 2200 rpm 6.91 in 11.28 in
286.5
mm
N/A 190 mm
697904339659 FCX-4.5-HUB-110MMP7-28X6.4MMKW N/A 28X6.4MM mm N/A 2700 rpm 5.31 in 9.09 in
230.9
mm
N/A 110MM mm
697904338225 FCX-4-HUB-115MMP7-32X7.4MMKW N/A 32X7.4MM mm N/A 3000 rpm 4.75 in 8.1 in
205.7
mm
N/A 115MM mm
697904339697 FCX-4.5-HUB-130MMP7-32X7.4MMKW N/A 32X7.4MM mm N/A 2700 rpm 5.31 in 9.09 in
230.9
mm
N/A 130MM mm
697904331097 FCX-1-HUB-16MMP7-5X2.3MMKW N/A 5X2.3MM mm N/A 6000 rpm 1.69 in 2.49 in
63.3
mm
N/A 16 MM mm
697904331127 FCX-1-HUB-17MMP7-5X2.3MMKW N/A 5X2.3MM mm N/A 6000 rpm 1.69 in 2.49 in
63.3
mm
N/A 17 MM mm
697904331134 FCX-1-HUB-18MMP7-6X2.8MMKW N/A 6X2.8MM mm N/A 6000 rpm 1.69 in 2.49 in
63.3
mm
N/A 18 MM mm
697904331158 FCX-1-HUB-19MMP7-6X2.8MMKW N/A 6X2.8MM mm N/A 6000 rpm 1.69 in 2.49 in
63.3
mm
N/A 19 MM mm
697904331172 FCX-1-HUB-21MMP7-6X2.8MMKW N/A 6X2.8MM mm N/A 6000 rpm 1.69 in 2.49 in
63.3
mm
N/A 21 MM mm
697904331226 FCX-1-HUB-26MMP7-8X3.3MMKW N/A 8X3.3MM mm N/A 6000 rpm 1.69 in 2.49 in
63.3
mm
N/A 26 MM mm
697904331257 FCX-1-HUB-29MMP7-8X3.3MMKW N/A 8X3.3MM mm N/A 6000 rpm 1.69 in 2.49 in
63.3
mm
N/A 29 MM mm
697904341225 FCX-5-HUB-115MMP7-32X7.4MMKW N/A 32X7.4MM mm N/A 2500 rpm 6.03 in 10.24 in
260
mm
N/A 115MM mm
697904338263 FCX-4-HUB-140MMP7-36X8.4MMKW N/A 36X8.4MM mm N/A 3000 rpm 4.75 in 8.1 in
205.7
mm
N/A 140MM mm
697904331349 FCX-1-HUB-48MMP7-14X3.8MMKW N/A 14X3.8MM mm N/A 6000 rpm 1.69 in 2.49 in
63.3
mm
N/A 48 MM mm
697904341270 FCX-5-HUB-150MMP7-36X8.4MMKW N/A 36X8.4MM mm N/A 2500 rpm 6.03 in 10.24 in
260
mm
N/A 150MM mm
697904341294 FCX-5-HUB-170MMP7-40X9.4MMKW N/A 40X9.4MM mm N/A 2500 rpm 6.03 in 10.24 in
260
mm
N/A 170MM mm
697904331165 FCX-1-HUB-20MMP7-6X2.8MMKW N/A 6X2.8MM mm N/A 6000 rpm 1.69 in 2.49 in
63.3
mm
N/A 20 MM mm
697904331196 FCX-1-HUB-23MMP7-8X3.3MMKW N/A 8X3.3MM mm N/A 6000 rpm 1.69 in 2.49 in
63.3
mm
N/A 23 MM mm
697904331271 FCX-1-HUB-30MMP7-8X3.3MMKW N/A 8X3.3MM mm N/A 6000 rpm 1.69 in 2.49 in
63.3
mm
N/A 30 MM mm
697904339710 FCX-4.5-HUB-150MMP7-36X8.4MMKW N/A 36X8.4MM mm N/A 2700 rpm 5.31 in 9.09 in
230.9
mm
N/A 150MM mm
697904341300 FCX-5-HUB-180MMP7-45X10.4MMKW N/A 45X10.4MM mm N/A 2500 rpm 6.03 in 10.24 in
260
mm
N/A 180MM mm
697904331189 FCX-1-HUB-22MMP7-6X2.8MMKW N/A 6X2.8MM mm N/A 6000 rpm 1.69 in 2.49 in
63.3
mm
N/A 22 MM mm
697904331219 FCX-1-HUB-25MMP7-8X3.3MMKW N/A 8X3.3MM mm N/A 6000 rpm 1.69 in 2.49 in
63.3
mm
N/A 25 MM mm
  Results 26 - 50 of 175  1 2 3 4 5 »  
<