Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    HercuFlex Standard Hubs with Keyway - Metric Bore
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > HercuFlex® Gear Couplings > HercuFlex Flanged Style Gear Couplings > HercuFlex Standard Hubs with Keyway - Metric Bore > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

HercuFlex Standard Hubs with Keyway - Metric Bore

For CAD models and more information, click Directly on the part number below.

Metric HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).



Add To Cart Request Quote
   
  Results 1 - 25 of 175 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Description 

Bore Size

Keyway Size (W x D)

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

Bore Size 

697904335484 FCX-3-HUB-100MMP7-28X6.4MMKW N/A 28X6.4MM mm N/A 4000 rpm 3.59 in 5.88 in
149.4
mm
N/A 100MM mm
697904336788 FCX-3.5-HUB-100MMP7-28X6.4MMKW 100 mm 28X6.4MM mm N/A 3500 rpm 4.19 in 6.87 in
174.5
mm
N/A 100 mm
697904338218 FCX-4-HUB-110MMP7-28X6.4MMKW N/A 28X6.4MM mm N/A 3000 rpm 4.75 in 8.1 in
205.7
mm
N/A 110MM mm
697904339666 FCX-4.5-HUB-115MMP7-32X7.4MMKW N/A 32X7.4MM mm N/A 2700 rpm 5.31 in 9.09 in
230.9
mm
N/A 115MM mm
697904341232 FCX-5-HUB-120MMP7-32X7.4MMKW N/A 32X7.4MM mm N/A 2500 rpm 6.03 in 10.24 in
260
mm
N/A 120MM mm
697904341249 FCX-5-HUB-125MMP7-32X7.4MMKW N/A 32X7.4MM mm N/A 2500 rpm 6.03 in 10.24 in
260
mm
N/A 125MM mm
697904339680 FCX-4.5-HUB-125MMP7-32X7.4MMKW N/A 32X7.4MM mm N/A 2700 rpm 5.31 in 9.09 in
230.9
mm
N/A 125MM mm
697904338256 FCX-4-HUB-130MMP7-32X7.4MMKW N/A 32X7.4MM mm N/A 3000 rpm 4.75 in 8.1 in
205.7
mm
N/A 130MM mm
697904338201 FCX-4-HUB-100MMP7-28X6.4MMKW N/A 28X6.4MM mm N/A 3000 rpm 4.75 in 8.1 in
205.7
mm
N/A 100MM mm
697904339642 FCX-4.5-HUB-100MMP7-28X6.4MMKW N/A 28X6.4MM mm N/A 2700 rpm 5.31 in 9.09 in
230.9
mm
N/A 100MM mm
697904341218 FCX-5-HUB-110MMP7-28X6.4MMKW N/A 28X6.4MM mm N/A 2500 rpm 6.03 in 10.24 in
260
mm
N/A 110MM mm
697904336818 FCX-3.5-HUB-115MMP7-32X7.4MMKW 115 mm 32X7.4MM mm N/A 3500 rpm 4.19 in 6.87 in
174.5
mm
N/A 115 mm
697904336825 FCX-3.5-HUB-120MMP7-32X7.4MMKW 120 mm 32X7.4MM mm N/A 3500 rpm 4.19 in 6.87 in
174.5
mm
N/A 120 mm
697904338249 FCX-4-HUB-125MMP7-32X7.4MMKW N/A 32X7.4MM mm N/A 3000 rpm 4.75 in 8.1 in
205.7
mm
N/A 125MM mm
697904341263 FCX-5-HUB-140MMP7-36X8.4MMKW N/A 36X8.4MM mm N/A 2500 rpm 6.03 in 10.24 in
260
mm
N/A 140MM mm
697904341287 FCX-5-HUB-160MMP7-40X9.4MMKW N/A 40X9.4MM mm N/A 2500 rpm 6.03 in 10.24 in
260
mm
N/A 160MM mm
697904341201 FCX-5-HUB-100MMP7-28X6.4MMKW N/A 28X6.4MM mm N/A 2500 rpm 6.03 in 10.24 in
260
mm
N/A 100MM mm
697904336795 FCX-3.5-HUB-110MMP7-28X6.4MMKW 110 mm 28X6.4MM mm N/A 3500 rpm 4.19 in 6.87 in
174.5
mm
N/A 110 mm
697904338232 FCX-4-HUB-120MMP7-32X7.4MMKW N/A 32X7.4MM mm N/A 3000 rpm 4.75 in 8.1 in
205.7
mm
N/A 120MM mm
697904339673 FCX-4.5-HUB-120MMP7-32X7.4MMKW N/A 32X7.4MM mm N/A 2700 rpm 5.31 in 9.09 in
230.9
mm
N/A 120MM mm
697904336832 FCX-3.5-HUB-125MMP7-32X7.4MMKW 125 mm 32X7.4MM mm N/A 3500 rpm 4.19 in 6.87 in
174.5
mm
N/A 125 mm
697904341256 FCX-5-HUB-130MMP7-32X7.4MMKW N/A 32X7.4MM mm N/A 2500 rpm 6.03 in 10.24 in
260
mm
N/A 130MM mm
697904339703 FCX-4.5-HUB-140MMP7-36X8.4MMKW N/A 36X8.4MM mm N/A 2700 rpm 5.31 in 9.09 in
230.9
mm
N/A 140MM mm
697904339727 FCX-4.5-HUB-160MMP7-40X9.4MMKW N/A 40X9.4MM mm N/A 2700 rpm 5.31 in 9.09 in
230.9
mm
N/A 160MM mm
697904339734 FCX-4.5-HUB-170MMP7-40X9.4MMKW N/A 40X9.4MM mm N/A 2700 rpm 5.31 in 9.09 in
230.9
mm
N/A 170MM mm
  Results 1 - 25 of 175  1 2 3 4 5 »  
<