HercuFlex Standard Hubs with Keyway - Metric Bore
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Gear Type Couplings
>
HercuFlex® Gear Couplings
>
HercuFlex Flanged Style Gear Couplings
>
HercuFlex Standard Hubs with Keyway - Metric Bore
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
HercuFlex Standard Hubs with Keyway - Metric Bore
For CAD models and more information, click Directly on the part number below.
larger image
Metric HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Results Per Page :
25
50
100
200
Results 76 - 100 of 175
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
»
Part Number
Description
Bore Size
Keyway Size (W x D)
Nominal Torque
Max Speed (Unbalanced)
Length thru Bore
Dimension HD
CAD
Bore Size
697904338850
FCX-4-HUB-70MMP7-20X4.9MMKW
N/A
20X4.9MM
mm
N/A
3000
rpm
4.75
in
8.1
in
205.7
mm
N/A
70MM
mm
697904336023
FCX-3-HUB-55MMP7-16X4.3MMKW
N/A
16X4.3MM
mm
N/A
4000
rpm
3.59
in
5.88
in
149.4
mm
N/A
55MM
mm
697904337396
FCX-3.5-HUB-60MMP7-18X4.4MMKW
60
mm
18X4.4MM
mm
N/A
3500
rpm
4.19
in
6.87
in
174.5
mm
N/A
60
mm
697904336047
FCX-3-HUB-63MMP7-18X4.4MMKW
N/A
18X4.4MM
mm
N/A
4000
rpm
3.59
in
5.88
in
149.4
mm
N/A
63MM
mm
697904336061
FCX-3-HUB-70MMP7-20X4.9MMKW
N/A
20X4.9MM
mm
N/A
4000
rpm
3.59
in
5.88
in
149.4
mm
N/A
70MM
mm
697904336078
FCX-3-HUB-71MMP7-20X4.9MMKW
N/A
20X4.9MM
mm
N/A
4000
rpm
3.59
in
5.88
in
149.4
mm
N/A
71MM
mm
697904334869
FCX-2.5-HUB-75MMP7-20X4.9MMKW
N/A
20X4.9MM
mm
N/A
4400
rpm
3.03
in
4.97
in
126.4
mm
N/A
75 MM
mm
697904340389
FCX-4.5-HUB-80MMP7-22X5.4MMKW
N/A
22X5.4MM
mm
N/A
2700
rpm
5.31
in
9.09
in
230.9
mm
N/A
80MM
mm
697904340396
FCX-4.5-HUB-85MMP7-22X5.4MMKW
N/A
22X5.4MM
mm
N/A
2700
rpm
5.31
in
9.09
in
230.9
mm
N/A
85MM
mm
697904337471
FCX-3.5-HUB-90MMP7-25X5.4MMKW
90
mm
25X5.4MM
mm
N/A
3500
rpm
4.19
in
6.87
in
174.5
mm
N/A
90
mm
697904334838
FCX-2.5-HUB-65MMP7-18X4.4MMKW
N/A
18X4.4MM
mm
N/A
4400
rpm
3.03
in
4.97
in
126.4
mm
N/A
65 MM
mm
697904334852
FCX-2.5-HUB-71MMP7-20X4.9MMKW
N/A
20X4.9MM
mm
N/A
4400
rpm
3.03
in
4.97
in
126.4
mm
N/A
71 MM
mm
697904337440
FCX-3.5-HUB-75MMP7-20X4.9MMKW
75
mm
20X4.9MM
mm
N/A
3500
rpm
4.19
in
6.87
in
174.5
mm
N/A
75
mm
697904342055
FCX-5-HUB-80MMP7-22X5.4MMKW
N/A
22X5.4MM
mm
N/A
2500
rpm
6.03
in
10.24
in
260
mm
N/A
80MM
mm
697904342062
FCX-5-HUB-85MMP7-22X5.4MMKW
N/A
22X5.4MM
mm
N/A
2500
rpm
6.03
in
10.24
in
260
mm
N/A
85MM
mm
697904338904
FCX-4-HUB-90MMP7-25X5.4MMKW
N/A
25X5.4MM
mm
N/A
3000
rpm
4.75
in
8.1
in
205.7
mm
N/A
90MM
mm
697904338911
FCX-4-HUB-95MMP7-25X5.4MMKW
N/A
25X5.4MM
mm
N/A
3000
rpm
4.75
in
8.1
in
205.7
mm
N/A
95MM
mm
697904337419
FCX-3.5-HUB-65MMP7-18X4.4MMKW
65
mm
18X4.4MM
mm
N/A
3500
rpm
4.19
in
6.87
in
174.5
mm
N/A
65
mm
697904337426
FCX-3.5-HUB-70MMP7-20X4.9MMKW
70
mm
20X4.9MM
mm
N/A
3500
rpm
4.19
in
6.87
in
174.5
mm
N/A
70
mm
697904338867
FCX-4-HUB-71MMP7-20X4.9MMKW
N/A
20X4.9MM
mm
N/A
3000
rpm
4.75
in
8.1
in
205.7
mm
N/A
71MM
mm
697904336085
FCX-3-HUB-75MMP7-20X4.9MMKW
N/A
20X4.9MM
mm
N/A
4000
rpm
3.59
in
5.88
in
149.4
mm
N/A
75MM
mm
697904338881
FCX-4-HUB-80MMP7-22X5.4MMKW
N/A
22X5.4MM
mm
N/A
3000
rpm
4.75
in
8.1
in
205.7
mm
N/A
80MM
mm
697904337464
FCX-3.5-HUB-85MMP7-22X5.4MMKW
85
mm
22X5.4MM
mm
N/A
3500
rpm
4.19
in
6.87
in
174.5
mm
N/A
85
mm
697904338898
FCX-4-HUB-85MMP7-22X5.4MMKW
N/A
22X5.4MM
mm
N/A
3000
rpm
4.75
in
8.1
in
205.7
mm
N/A
85MM
mm
697904334890
FCX-2.5-HUB-90MMP7-25X5.4MMKW
N/A
25X5.4MM
mm
N/A
4400
rpm
3.03
in
4.97
in
126.4
mm
N/A
90 MM
mm
Results 76 - 100 of 175
1
2
3
4
5
»
<