HercuFlex Standard Hubs with Keyway - Metric Bore
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Gear Type Couplings
>
HercuFlex® Gear Couplings
>
HercuFlex Flanged Style Gear Couplings
>
HercuFlex Standard Hubs with Keyway - Metric Bore
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
HercuFlex Standard Hubs with Keyway - Metric Bore
For CAD models and more information, click Directly on the part number below.
larger image
Metric HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Results Per Page :
25
50
100
200
Results 101 - 125 of 175
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
»
Part Number
Description
Bore Size
Keyway Size (W x D)
Nominal Torque
Max Speed (Unbalanced)
Length thru Bore
Dimension HD
CAD
Bore Size
697904337488
FCX-3.5-HUB-95MMP7-25X5.4MMKW
95
mm
25X5.4MM
mm
N/A
3500
rpm
4.19
in
6.87
in
174.5
mm
N/A
95
mm
697904334791
FCX-2.5-HUB-50MMP7-14X3.8MMKW
N/A
14X3.8MM
mm
N/A
4400
rpm
3.03
in
4.97
in
126.4
mm
N/A
50 MM
mm
697904334845
FCX-2.5-HUB-70MMP7-20X4.9MMKW
N/A
20X4.9MM
mm
N/A
4400
rpm
3.03
in
4.97
in
126.4
mm
N/A
70 MM
mm
697904337433
FCX-3.5-HUB-71MMP7-20X4.9MMKW
71
mm
20X4.9MM
mm
N/A
3500
rpm
4.19
in
6.87
in
174.5
mm
N/A
71
mm
697904338874
FCX-4-HUB-75MMP7-20X4.9MMKW
N/A
20X4.9MM
mm
N/A
3000
rpm
4.75
in
8.1
in
205.7
mm
N/A
75MM
mm
697904334876
FCX-2.5-HUB-80MMP7-22X5.4MMKW
N/A
22X5.4MM
mm
N/A
4400
rpm
3.03
in
4.97
in
126.4
mm
N/A
80 MM
mm
697904336092
FCX-3-HUB-80MMP7-22X5.4MMKW
N/A
22X5.4MM
mm
N/A
4000
rpm
3.59
in
5.88
in
149.4
mm
N/A
80MM
mm
697904336108
FCX-3-HUB-85MMP7-22X5.4MMKW
N/A
22X5.4MM
mm
N/A
4000
rpm
3.59
in
5.88
in
149.4
mm
N/A
85MM
mm
697904340402
FCX-4.5-HUB-90MMP7-25X5.4MMKW
N/A
25X5.4MM
mm
N/A
2700
rpm
5.31
in
9.09
in
230.9
mm
N/A
90MM
mm
697904340419
FCX-4.5-HUB-95MMP7-25X5.4MMKW
N/A
25X5.4MM
mm
N/A
2700
rpm
5.31
in
9.09
in
230.9
mm
N/A
95MM
mm
697904334777
FCX-2.5-HUB-45MMP7-14X3.8MMKW
N/A
14X3.8MM
mm
N/A
4400
rpm
3.03
in
4.97
in
126.4
mm
N/A
45 MM
mm
697904336016
FCX-3-HUB-50MMP7-14X3.8MMKW
N/A
14X3.8MM
mm
N/A
4000
rpm
3.59
in
5.88
in
149.4
mm
N/A
50MM
mm
697904337457
FCX-3.5-HUB-80MMP7-22X5.4MMKW
80
mm
22X5.4MM
mm
N/A
3500
rpm
4.19
in
6.87
in
174.5
mm
N/A
80
mm
697904334883
FCX-2.5-HUB-85MMP7-22X5.4MMKW
N/A
22X5.4MM
mm
N/A
4400
rpm
3.03
in
4.97
in
126.4
mm
N/A
85 MM
mm
697904342079
FCX-5-HUB-90MMP7-25X5.4MMKW
N/A
25X5.4MM
mm
N/A
2500
rpm
6.03
in
10.24
in
260
mm
N/A
90MM
mm
697904342086
FCX-5-HUB-95MMP7-25X5.4MMKW
N/A
25X5.4MM
mm
N/A
2500
rpm
6.03
in
10.24
in
260
mm
N/A
95MM
mm
697904335996
FCX-3-HUB-45MMP7-14X3.8MMKW
N/A
14X3.8MM
mm
N/A
4000
rpm
3.59
in
5.88
in
149.4
mm
N/A
45MM
mm
697904337365
FCX-3.5-HUB-50MMP7-14X3.8MMKW
50
mm
14X3.8MM
mm
N/A
3500
rpm
4.19
in
6.87
in
174.5
mm
N/A
50
mm
697904336115
FCX-3-HUB-90MMP7-25X5.4MMKW
N/A
25X5.4MM
mm
N/A
4000
rpm
3.59
in
5.88
in
149.4
mm
N/A
90MM
mm
697904336122
FCX-3-HUB-95MMP7-25X5.4MMKW
N/A
25X5.4MM
mm
N/A
4000
rpm
3.59
in
5.88
in
149.4
mm
N/A
95MM
mm
697904332049
FCX-1.5-HUB-20MMP7-6X2.8MMKW
20
mm
6X2.8MM
mm
2,949
N·m
26,100
in·lb
5500
rpm
1.94
in
3.29
in
83.5
mm
N/A
20
mm
697904331998
FCX-1.5-HUB-17MMP7-5X2.3MMKW
17
mm
5X2.3MM
mm
2,949
N·m
26,100
in·lb
5500
rpm
1.94
in
3.29
in
83.5
mm
N/A
17
mm
697904332001
FCX-1.5-HUB-18MMP7-6X2.8MMKW
18
mm
6X2.8MM
mm
2,949
N·m
26,100
in·lb
5500
rpm
1.94
in
3.29
in
83.5
mm
N/A
18
mm
697904332025
FCX-1.5-HUB-19MMP7-6X2.8MMKW
19
mm
6X2.8MM
mm
2,949
N·m
26,100
in·lb
5500
rpm
1.94
in
3.29
in
83.5
mm
N/A
19
mm
697904332087
FCX-1.5-HUB-21MMP7-6X2.8MMKW
21
mm
6X2.8MM
mm
2,949
N·m
26,100
in·lb
5500
rpm
1.94
in
3.29
in
83.5
mm
N/A
21
mm
Results 101 - 125 of 175
1
2
3
4
5
»
<