HercuFlex Standard Hubs with Keyway - Metric Bore
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Gear Type Couplings
>
HercuFlex® Gear Couplings
>
HercuFlex Flanged Style Gear Couplings
>
HercuFlex Standard Hubs with Keyway - Metric Bore
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
HercuFlex Standard Hubs with Keyway - Metric Bore
For CAD models and more information, click Directly on the part number below.
larger image
Metric HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Results Per Page :
25
50
100
200
Results 126 - 150 of 175
Unit of Measure:
Imperial
Metric
Both
«
6
7
Part Number
Description
Bore Size
Keyway Size (W x D)
Nominal Torque
Max Speed (Unbalanced)
Length thru Bore
Dimension HD
CAD
Bore Size
697904332131
FCX-1.5-HUB-24MMP7-8X3.3MMKW
24
mm
8X3.3MM
mm
2,949
N·m
26,100
in·lb
5500
rpm
1.94
in
3.29
in
83.5
mm
N/A
24
mm
697904332162
FCX-1.5-HUB-26MMP7-8X3.3MMKW
26
mm
8X3.3MM
mm
2,949
N·m
26,100
in·lb
5500
rpm
1.94
in
3.29
in
83.5
mm
N/A
26
mm
697904332209
FCX-1.5-HUB-29MMP7-8X3.3MMKW
29
mm
8X3.3MM
mm
2,949
N·m
26,100
in·lb
5500
rpm
1.94
in
3.29
in
83.5
mm
N/A
29
mm
697904332186
FCX-1.5-HUB-27MMP7-8X3.3MMKW
27
mm
8X3.3MM
mm
2,949
N·m
26,100
in·lb
5500
rpm
1.94
in
3.29
in
83.5
mm
N/A
27
mm
697904332292
FCX-1.5-HUB-48MMP7-14X3.8MMKW
48
mm
14X3.8MM
mm
2,949
N·m
26,100
in·lb
5500
rpm
1.94
in
3.29
in
83.5
mm
N/A
48
mm
697904332124
FCX-1.5-HUB-23MMP7-8X3.3MMKW
23
mm
8X3.3MM
mm
2,949
N·m
26,100
in·lb
5500
rpm
1.94
in
3.29
in
83.5
mm
N/A
23
mm
697904332223
FCX-1.5-HUB-30MMP7-8X3.3MMKW
30
mm
8X3.3MM
mm
2,949
N·m
26,100
in·lb
5500
rpm
1.94
in
3.29
in
83.5
mm
N/A
30
mm
697904332094
FCX-1.5-HUB-22MMP7-6X2.8MMKW
22
mm
6X2.8MM
mm
2,949
N·m
26,100
in·lb
5500
rpm
1.94
in
3.29
in
83.5
mm
N/A
22
mm
697904332155
FCX-1.5-HUB-25MMP7-8X3.3MMKW
25
mm
8X3.3MM
mm
2,949
N·m
26,100
in·lb
5500
rpm
1.94
in
3.29
in
83.5
mm
N/A
25
mm
697904332247
FCX-1.5-HUB-35MMP7-10X3.3MMKW
35
mm
10X3.3MM
mm
2,949
N·m
26,100
in·lb
5500
rpm
1.94
in
3.29
in
83.5
mm
N/A
35
mm
697904332261
FCX-1.5-HUB-40MMP7-12X3.3MMKW
40
mm
12X3.3MM
mm
2,949
N·m
26,100
in·lb
5500
rpm
1.94
in
3.29
in
83.5
mm
N/A
40
mm
697904332193
FCX-1.5-HUB-28MMP7-8X3.3MMKW
28
mm
8X3.3MM
mm
2,949
N·m
26,100
in·lb
5500
rpm
1.94
in
3.29
in
83.5
mm
N/A
28
mm
697904332230
FCX-1.5-HUB-32MMP7-10X3.3MMKW
32
mm
10X3.3MM
mm
2,949
N·m
26,100
in·lb
5500
rpm
1.94
in
3.29
in
83.5
mm
N/A
32
mm
697904332254
FCX-1.5-HUB-38MMP7-10X3.3MMKW
38
mm
10X3.3MM
mm
2,949
N·m
26,100
in·lb
5500
rpm
1.94
in
3.29
in
83.5
mm
N/A
38
mm
697904332278
FCX-1.5-HUB-42MMP7-12X3.3MMKW
42
mm
12X3.3MM
mm
2,949
N·m
26,100
in·lb
5500
rpm
1.94
in
3.29
in
83.5
mm
N/A
42
mm
697904332339
FCX-1.5-HUB-60MMP7-18X4.4MMKW
60
mm
18X4.4MM
mm
2,949
N·m
26,100
in·lb
5500
rpm
1.94
in
3.29
in
83.5
mm
N/A
60
mm
697904332322
FCX-1.5-HUB-55MMP7-16X4.3MMKW
55
mm
16X4.3MM
mm
2,949
N·m
26,100
in·lb
5500
rpm
1.94
in
3.29
in
83.5
mm
N/A
55
mm
697904332346
FCX-1.5-HUB-63MMP7-18X4.4MMKW
63
mm
18X4.4MM
mm
2,949
N·m
26,100
in·lb
5500
rpm
1.94
in
3.29
in
83.5
mm
N/A
63
mm
697904332285
FCX-1.5-HUB-45MMP7-14X3.8MMKW
45
mm
14X3.8MM
mm
2,949
N·m
26,100
in·lb
5500
rpm
1.94
in
3.29
in
83.5
mm
N/A
45
mm
697904332315
FCX-1.5-HUB-50MMP7-14X3.8MMKW
50
mm
14X3.8MM
mm
2,949
N·m
26,100
in·lb
5500
rpm
1.94
in
3.29
in
83.5
mm
N/A
50
mm
697904333169
FCX-2-HUB-20P7-6X2.8KW
20
mm
6X2.8
mm
5,067
N·m
44,850
in·lb
5000
rpm
2.44
in
4.21
in
106.9
mm
N/A
20
mm
697904333381
FCX-2-HUB-28P7-8X3.3KW
28
mm
8X3.3
mm
5,067
N·m
44,850
in·lb
5000
rpm
2.44
in
4.21
in
106.9
mm
N/A
28
mm
697904333084
FCX-2-HUB-16P7-5X2.3KW
16
mm
5X2.3
mm
5,067
N·m
44,850
in·lb
5000
rpm
2.44
in
4.21
in
106.9
mm
N/A
16
mm
697904333114
FCX-2-HUB-17P7-5X2.3KW
17
mm
5X2.3
mm
5,067
N·m
44,850
in·lb
5000
rpm
2.44
in
4.21
in
106.9
mm
N/A
17
mm
697904333121
FCX-2-HUB-18P7-6X2.8KW
18
mm
6X2.8
mm
5,067
N·m
44,850
in·lb
5000
rpm
2.44
in
4.21
in
106.9
mm
N/A
18
mm
Results 126 - 150 of 175
«
6
7
<