|
Results 126 - 150 of 175
|
|
« 6 7
|
 |
 |
|
 |
|
|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
697904332131
|
|
FCX-1.5-HUB-24MMP7-8X3.3MMKW
|
|
24 mm
|
|
8X3.3MM mm
|
|
2,949 N·m 26,100 in·lb
|
|
5500 rpm
|
|
1.94 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
24 mm
|
|
|
|
697904332162
|
|
FCX-1.5-HUB-26MMP7-8X3.3MMKW
|
|
26 mm
|
|
8X3.3MM mm
|
|
2,949 N·m 26,100 in·lb
|
|
5500 rpm
|
|
1.94 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
26 mm
|
|
|
|
697904332209
|
|
FCX-1.5-HUB-29MMP7-8X3.3MMKW
|
|
29 mm
|
|
8X3.3MM mm
|
|
2,949 N·m 26,100 in·lb
|
|
5500 rpm
|
|
1.94 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
29 mm
|
|
|
|
697904332186
|
|
FCX-1.5-HUB-27MMP7-8X3.3MMKW
|
|
27 mm
|
|
8X3.3MM mm
|
|
2,949 N·m 26,100 in·lb
|
|
5500 rpm
|
|
1.94 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
27 mm
|
|
|
|
697904332292
|
|
FCX-1.5-HUB-48MMP7-14X3.8MMKW
|
|
48 mm
|
|
14X3.8MM mm
|
|
2,949 N·m 26,100 in·lb
|
|
5500 rpm
|
|
1.94 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
48 mm
|
|
|
|
697904332124
|
|
FCX-1.5-HUB-23MMP7-8X3.3MMKW
|
|
23 mm
|
|
8X3.3MM mm
|
|
2,949 N·m 26,100 in·lb
|
|
5500 rpm
|
|
1.94 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
23 mm
|
|
|
|
697904332223
|
|
FCX-1.5-HUB-30MMP7-8X3.3MMKW
|
|
30 mm
|
|
8X3.3MM mm
|
|
2,949 N·m 26,100 in·lb
|
|
5500 rpm
|
|
1.94 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
30 mm
|
|
|
|
697904332094
|
|
FCX-1.5-HUB-22MMP7-6X2.8MMKW
|
|
22 mm
|
|
6X2.8MM mm
|
|
2,949 N·m 26,100 in·lb
|
|
5500 rpm
|
|
1.94 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
22 mm
|
|
|
|
697904332155
|
|
FCX-1.5-HUB-25MMP7-8X3.3MMKW
|
|
25 mm
|
|
8X3.3MM mm
|
|
2,949 N·m 26,100 in·lb
|
|
5500 rpm
|
|
1.94 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
25 mm
|
|
|
|
697904332247
|
|
FCX-1.5-HUB-35MMP7-10X3.3MMKW
|
|
35 mm
|
|
10X3.3MM mm
|
|
2,949 N·m 26,100 in·lb
|
|
5500 rpm
|
|
1.94 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
35 mm
|
|
|
|
697904332261
|
|
FCX-1.5-HUB-40MMP7-12X3.3MMKW
|
|
40 mm
|
|
12X3.3MM mm
|
|
2,949 N·m 26,100 in·lb
|
|
5500 rpm
|
|
1.94 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
40 mm
|
|
|
|
697904332193
|
|
FCX-1.5-HUB-28MMP7-8X3.3MMKW
|
|
28 mm
|
|
8X3.3MM mm
|
|
2,949 N·m 26,100 in·lb
|
|
5500 rpm
|
|
1.94 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
28 mm
|
|
|
|
697904332230
|
|
FCX-1.5-HUB-32MMP7-10X3.3MMKW
|
|
32 mm
|
|
10X3.3MM mm
|
|
2,949 N·m 26,100 in·lb
|
|
5500 rpm
|
|
1.94 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
32 mm
|
|
|
|
697904332254
|
|
FCX-1.5-HUB-38MMP7-10X3.3MMKW
|
|
38 mm
|
|
10X3.3MM mm
|
|
2,949 N·m 26,100 in·lb
|
|
5500 rpm
|
|
1.94 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
38 mm
|
|
|
|
697904332278
|
|
FCX-1.5-HUB-42MMP7-12X3.3MMKW
|
|
42 mm
|
|
12X3.3MM mm
|
|
2,949 N·m 26,100 in·lb
|
|
5500 rpm
|
|
1.94 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
42 mm
|
|
|
|
697904332339
|
|
FCX-1.5-HUB-60MMP7-18X4.4MMKW
|
|
60 mm
|
|
18X4.4MM mm
|
|
2,949 N·m 26,100 in·lb
|
|
5500 rpm
|
|
1.94 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
60 mm
|
|
|
|
697904332322
|
|
FCX-1.5-HUB-55MMP7-16X4.3MMKW
|
|
55 mm
|
|
16X4.3MM mm
|
|
2,949 N·m 26,100 in·lb
|
|
5500 rpm
|
|
1.94 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
55 mm
|
|
|
|
697904332346
|
|
FCX-1.5-HUB-63MMP7-18X4.4MMKW
|
|
63 mm
|
|
18X4.4MM mm
|
|
2,949 N·m 26,100 in·lb
|
|
5500 rpm
|
|
1.94 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
63 mm
|
|
|
|
697904332285
|
|
FCX-1.5-HUB-45MMP7-14X3.8MMKW
|
|
45 mm
|
|
14X3.8MM mm
|
|
2,949 N·m 26,100 in·lb
|
|
5500 rpm
|
|
1.94 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
45 mm
|
|
|
|
697904332315
|
|
FCX-1.5-HUB-50MMP7-14X3.8MMKW
|
|
50 mm
|
|
14X3.8MM mm
|
|
2,949 N·m 26,100 in·lb
|
|
5500 rpm
|
|
1.94 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
50 mm
|
|
|
|
697904333169
|
|
FCX-2-HUB-20P7-6X2.8KW
|
|
20 mm
|
|
6X2.8 mm
|
|
5,067 N·m 44,850 in·lb
|
|
5000 rpm
|
|
2.44 in
|
|
4.21 in 106.9 mm
|
|
N/A
|
|
20 mm
|
|
|
|
697904333381
|
|
FCX-2-HUB-28P7-8X3.3KW
|
|
28 mm
|
|
8X3.3 mm
|
|
5,067 N·m 44,850 in·lb
|
|
5000 rpm
|
|
2.44 in
|
|
4.21 in 106.9 mm
|
|
N/A
|
|
28 mm
|
|
|
|
697904333084
|
|
FCX-2-HUB-16P7-5X2.3KW
|
|
16 mm
|
|
5X2.3 mm
|
|
5,067 N·m 44,850 in·lb
|
|
5000 rpm
|
|
2.44 in
|
|
4.21 in 106.9 mm
|
|
N/A
|
|
16 mm
|
|
|
|
697904333114
|
|
FCX-2-HUB-17P7-5X2.3KW
|
|
17 mm
|
|
5X2.3 mm
|
|
5,067 N·m 44,850 in·lb
|
|
5000 rpm
|
|
2.44 in
|
|
4.21 in 106.9 mm
|
|
N/A
|
|
17 mm
|
|
|
|
697904333121
|
|
FCX-2-HUB-18P7-6X2.8KW
|
|
18 mm
|
|
6X2.8 mm
|
|
5,067 N·m 44,850 in·lb
|
|
5000 rpm
|
|
2.44 in
|
|
4.21 in 106.9 mm
|
|
N/A
|
|
18 mm
|
|
|
 |
 |
Results 126 - 150 of 175 |
« 6 7 |
 |
 |
|
|