All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Gear Type Couplings
>
HercuFlex® Gear Couplings
>
HercuFlex Flanged Style Gear Couplings
>
HercuFlex Standard Hubs with Keyway - Metric Bore
>
View Items
HercuFlex Standard Hubs with Keyway - Metric Bore
Check up to five results to perform an action.
larger image
Metric HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 175
1
2
3
4
5
»
Part Number
Description
Bore Size
Keyway Size (W x D)
Nominal Torque
Max Speed (Unbalanced)
Length thru Bore
Dimension HD
CAD
Bore Size
697904335484
FCX-3-HUB-100MMP7-28X6.4MMKW
N/A
28X6.4MM
mm
N/A
4000
rpm
3.59
in
5.88
in
149.4
mm
N/A
100MM
mm
697904336788
FCX-3.5-HUB-100MMP7-28X6.4MMKW
100
mm
28X6.4MM
mm
N/A
3500
rpm
4.19
in
6.87
in
174.5
mm
N/A
100
mm
697904338218
FCX-4-HUB-110MMP7-28X6.4MMKW
N/A
28X6.4MM
mm
N/A
3000
rpm
4.75
in
8.1
in
205.7
mm
N/A
110MM
mm
697904339666
FCX-4.5-HUB-115MMP7-32X7.4MMKW
N/A
32X7.4MM
mm
N/A
2700
rpm
5.31
in
9.09
in
230.9
mm
N/A
115MM
mm
697904341232
FCX-5-HUB-120MMP7-32X7.4MMKW
N/A
32X7.4MM
mm
N/A
2500
rpm
6.03
in
10.24
in
260
mm
N/A
120MM
mm
697904341249
FCX-5-HUB-125MMP7-32X7.4MMKW
N/A
32X7.4MM
mm
N/A
2500
rpm
6.03
in
10.24
in
260
mm
N/A
125MM
mm
697904339680
FCX-4.5-HUB-125MMP7-32X7.4MMKW
N/A
32X7.4MM
mm
N/A
2700
rpm
5.31
in
9.09
in
230.9
mm
N/A
125MM
mm
697904338256
FCX-4-HUB-130MMP7-32X7.4MMKW
N/A
32X7.4MM
mm
N/A
3000
rpm
4.75
in
8.1
in
205.7
mm
N/A
130MM
mm
697904338201
FCX-4-HUB-100MMP7-28X6.4MMKW
N/A
28X6.4MM
mm
N/A
3000
rpm
4.75
in
8.1
in
205.7
mm
N/A
100MM
mm
697904339642
FCX-4.5-HUB-100MMP7-28X6.4MMKW
N/A
28X6.4MM
mm
N/A
2700
rpm
5.31
in
9.09
in
230.9
mm
N/A
100MM
mm
697904341218
FCX-5-HUB-110MMP7-28X6.4MMKW
N/A
28X6.4MM
mm
N/A
2500
rpm
6.03
in
10.24
in
260
mm
N/A
110MM
mm
697904336818
FCX-3.5-HUB-115MMP7-32X7.4MMKW
115
mm
32X7.4MM
mm
N/A
3500
rpm
4.19
in
6.87
in
174.5
mm
N/A
115
mm
697904336825
FCX-3.5-HUB-120MMP7-32X7.4MMKW
120
mm
32X7.4MM
mm
N/A
3500
rpm
4.19
in
6.87
in
174.5
mm
N/A
120
mm
697904338249
FCX-4-HUB-125MMP7-32X7.4MMKW
N/A
32X7.4MM
mm
N/A
3000
rpm
4.75
in
8.1
in
205.7
mm
N/A
125MM
mm
697904341263
FCX-5-HUB-140MMP7-36X8.4MMKW
N/A
36X8.4MM
mm
N/A
2500
rpm
6.03
in
10.24
in
260
mm
N/A
140MM
mm
697904341287
FCX-5-HUB-160MMP7-40X9.4MMKW
N/A
40X9.4MM
mm
N/A
2500
rpm
6.03
in
10.24
in
260
mm
N/A
160MM
mm
697904341201
FCX-5-HUB-100MMP7-28X6.4MMKW
N/A
28X6.4MM
mm
N/A
2500
rpm
6.03
in
10.24
in
260
mm
N/A
100MM
mm
697904336795
FCX-3.5-HUB-110MMP7-28X6.4MMKW
110
mm
28X6.4MM
mm
N/A
3500
rpm
4.19
in
6.87
in
174.5
mm
N/A
110
mm
697904338232
FCX-4-HUB-120MMP7-32X7.4MMKW
N/A
32X7.4MM
mm
N/A
3000
rpm
4.75
in
8.1
in
205.7
mm
N/A
120MM
mm
697904339673
FCX-4.5-HUB-120MMP7-32X7.4MMKW
N/A
32X7.4MM
mm
N/A
2700
rpm
5.31
in
9.09
in
230.9
mm
N/A
120MM
mm
697904336832
FCX-3.5-HUB-125MMP7-32X7.4MMKW
125
mm
32X7.4MM
mm
N/A
3500
rpm
4.19
in
6.87
in
174.5
mm
N/A
125
mm
697904341256
FCX-5-HUB-130MMP7-32X7.4MMKW
N/A
32X7.4MM
mm
N/A
2500
rpm
6.03
in
10.24
in
260
mm
N/A
130MM
mm
697904339703
FCX-4.5-HUB-140MMP7-36X8.4MMKW
N/A
36X8.4MM
mm
N/A
2700
rpm
5.31
in
9.09
in
230.9
mm
N/A
140MM
mm
697904339727
FCX-4.5-HUB-160MMP7-40X9.4MMKW
N/A
40X9.4MM
mm
N/A
2700
rpm
5.31
in
9.09
in
230.9
mm
N/A
160MM
mm
697904339734
FCX-4.5-HUB-170MMP7-40X9.4MMKW
N/A
40X9.4MM
mm
N/A
2700
rpm
5.31
in
9.09
in
230.9
mm
N/A
170MM
mm
Results 1 - 25 of 175
1
2
3
4
5
»