Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    HercuFlex FX Rigid Hubs with Keyway - Inch (Imperial) Bore
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > HercuFlex® Gear Couplings > HercuFlex Flanged Style Gear Couplings > HercuFlex FX Rigid Hubs with Keyway - Inch (Imperial) Bore > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

HercuFlex FX Rigid Hubs with Keyway - Inch (Imperial) Bore

For CAD models and more information, click Directly on the part number below.

Imperial/Inch HercuFlex® Gear Couplings Hubs for FX (flanged style)



Add To Cart Request Quote
   
  Results 1 - 18 of 18 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Bore Size 

Keyway Size 

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

697904372205 FX-1E-HUB-RGD-1-1/4-1/4X1/8KW 1-1/4 in 1/4x1/8 in 11,300 in·lb
1,277
N·m
6000 rpm 1.69 in 2.49 in
63.3
mm
N/A
697904372182 FX-1E-HUB-RGD-1-1/8-1/4X1/8KW 1-1/8 in 1/4x1/8 in 11,300 in·lb
1,277
N·m
6000 rpm 1.69 in 2.49 in
63.3
mm
N/A
697904391596 FX-1E-HUB-RGD-2-3/16-1/2X1/4KW 2-3/16 in 1/2X1/4 in 11,300 in·lb
1,277
N·m
6000 rpm 1.69 in 2.49 in
63.3
mm
N/A
697904376265 FX-1.5E-HUB-RGD-1-7/8-1/2X1/4KW 1-7/8 in 1/2X1/4 in 26,100 in·lb
2,949
N·m
5500 rpm 1.94 in 3.29 in
83.5
mm
N/A
697904381504 FX-2E-HUB-RGD-2-1/2-5/8X5/16KW 2-1/2 in 5/8X5/16 in 44,850 in·lb
5,067
N·m
5000 rpm 2.44 in 4.21 in
106.9
mm
N/A
697904381627 FX-2E-HUB-RGD-3-1/4-3/4X3/8KW 3-1/4 in 3/4X3/8 in 44,850 in·lb
5,067
N·m
5000 rpm 2.44 in 4.21 in
106.9
mm
N/A
697904382204 FX-2S-HUB-RGD-2-3/8-5/8X5/16KW 2-3/8 in 5/8X5/16 in 44,850 in·lb
5,067
N·m
5000 rpm 2.44 in 4.21 in
106.9
mm
N/A
697904382242 FX-2S-HUB-RGD-2-5/8-5/8X5/16KW 2-5/8 in 5/8X5/16 in 44,850 in·lb
5,067
N·m
5000 rpm 2.44 in 4.21 in
106.9
mm
N/A
697904382280 FX-2S-HUB-RGD-2-7/8-3/4X3/8KW 2-7/8 in 3/4X3/8 in 44,850 in·lb
5,067
N·m
5000 rpm 2.44 in 4.21 in
106.9
mm
N/A
697904388220 FX-2.5E-HUB-RGD-1-1/4-1/4X1/8KW 1-1/4 in 1/4x1/8 in 79,700 in·lb
9005
N·m
4400 rpm 3.03 in 4.97 in
126.4
mm
N/A
697904389586 FX-2.5S-HUB-RGD-3-7/16-7/8X7/16KW 3-7/16 in 7/8X7/16 in 79,700 in·lb
9005
N·m
4400 rpm 3.03 in 4.97 in
126.4
mm
N/A
697904410693 FX-3.5E-HUB-RGD-3-1/2-7/8X7/16KW 3-1/2 in 7/8X7/16 in 203,550 in·lb
22,998
N·m
3500 rpm 4.19 in 6.87 in
174.5
mm
N/A
697904410815 FX-3.5E-HUB-RGD-4-1/4-1"X1/2KW 4-1/4 in 1x1/2 in 203,550 in·lb
22,998
N·m
3500 rpm 4.19 in 6.87 in
174.5
mm
N/A
697904410679 FX-3.5E-HUB-RGD-3-3/8-7/8X7/16KW 3-3/8 in 7/8X7/16 in 203,550 in·lb
22,998
N·m
3500 rpm 4.19 in 6.87 in
174.5
mm
N/A
697904412055 FX-3.5S-HUB-RGD-4-1/16-1"X1/2KW 4-1/16 in 1x1/2 in 203,550 in·lb
22,998
N·m
3500 rpm 4.19 in 6.87 in
174.5
mm
N/A
697904421507 FX-4E-HUB-RGD-15/16-1/4X1/8KW 15/16 in 1/4x1/8 in 311,540 in·lb
35,199
N·m
3000 rpm 4.75 in 8.1 in
205.7
mm
N/A
697904436150 FX-4.5S-HUB-RGD-2-3/8-5/8X5/16KW 2-3/8 in N/A 427,460 in·lb
48,296
N·m
2700 rpm 5.31 in 9.09 in
230.9
mm
N/A
697904444995 FX-5E-HUB-RGD-5-7/16-1-1/4X5/8KW 5-7/16 in N/A 584,890 in·lb
66,084
N·m
2500 rpm 6.03 in 10.24 in
260
mm
N/A
  Results 1 - 18 of 18 1 
<