|
|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
697904372205
|
|
FX-1E-HUB-RGD-1-1/4-1/4X1/8KW
|
|
1-1/4 in
|
|
1/4x1/8 in
|
|
11,300 in·lb 1,277 N·m
|
|
6000 rpm
|
|
1.69 in
|
|
2.49 in 63.3 mm
|
|
N/A
|
|
|
|
697904372182
|
|
FX-1E-HUB-RGD-1-1/8-1/4X1/8KW
|
|
1-1/8 in
|
|
1/4x1/8 in
|
|
11,300 in·lb 1,277 N·m
|
|
6000 rpm
|
|
1.69 in
|
|
2.49 in 63.3 mm
|
|
N/A
|
|
|
|
697904391596
|
|
FX-1E-HUB-RGD-2-3/16-1/2X1/4KW
|
|
2-3/16 in
|
|
1/2X1/4 in
|
|
11,300 in·lb 1,277 N·m
|
|
6000 rpm
|
|
1.69 in
|
|
2.49 in 63.3 mm
|
|
N/A
|
|
|
|
697904376265
|
|
FX-1.5E-HUB-RGD-1-7/8-1/2X1/4KW
|
|
1-7/8 in
|
|
1/2X1/4 in
|
|
26,100 in·lb 2,949 N·m
|
|
5500 rpm
|
|
1.94 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
|
|
697904381504
|
|
FX-2E-HUB-RGD-2-1/2-5/8X5/16KW
|
|
2-1/2 in
|
|
5/8X5/16 in
|
|
44,850 in·lb 5,067 N·m
|
|
5000 rpm
|
|
2.44 in
|
|
4.21 in 106.9 mm
|
|
N/A
|
|
|
|
697904381627
|
|
FX-2E-HUB-RGD-3-1/4-3/4X3/8KW
|
|
3-1/4 in
|
|
3/4X3/8 in
|
|
44,850 in·lb 5,067 N·m
|
|
5000 rpm
|
|
2.44 in
|
|
4.21 in 106.9 mm
|
|
N/A
|
|
|
|
697904382204
|
|
FX-2S-HUB-RGD-2-3/8-5/8X5/16KW
|
|
2-3/8 in
|
|
5/8X5/16 in
|
|
44,850 in·lb 5,067 N·m
|
|
5000 rpm
|
|
2.44 in
|
|
4.21 in 106.9 mm
|
|
N/A
|
|
|
|
697904382242
|
|
FX-2S-HUB-RGD-2-5/8-5/8X5/16KW
|
|
2-5/8 in
|
|
5/8X5/16 in
|
|
44,850 in·lb 5,067 N·m
|
|
5000 rpm
|
|
2.44 in
|
|
4.21 in 106.9 mm
|
|
N/A
|
|
|
|
697904382280
|
|
FX-2S-HUB-RGD-2-7/8-3/4X3/8KW
|
|
2-7/8 in
|
|
3/4X3/8 in
|
|
44,850 in·lb 5,067 N·m
|
|
5000 rpm
|
|
2.44 in
|
|
4.21 in 106.9 mm
|
|
N/A
|
|
|
|
697904388220
|
|
FX-2.5E-HUB-RGD-1-1/4-1/4X1/8KW
|
|
1-1/4 in
|
|
1/4x1/8 in
|
|
79,700 in·lb 9005 N·m
|
|
4400 rpm
|
|
3.03 in
|
|
4.97 in 126.4 mm
|
|
N/A
|
|
|
|
697904389586
|
|
FX-2.5S-HUB-RGD-3-7/16-7/8X7/16KW
|
|
3-7/16 in
|
|
7/8X7/16 in
|
|
79,700 in·lb 9005 N·m
|
|
4400 rpm
|
|
3.03 in
|
|
4.97 in 126.4 mm
|
|
N/A
|
|
|
|
697904410693
|
|
FX-3.5E-HUB-RGD-3-1/2-7/8X7/16KW
|
|
3-1/2 in
|
|
7/8X7/16 in
|
|
203,550 in·lb 22,998 N·m
|
|
3500 rpm
|
|
4.19 in
|
|
6.87 in 174.5 mm
|
|
N/A
|
|
|
|
697904410815
|
|
FX-3.5E-HUB-RGD-4-1/4-1"X1/2KW
|
|
4-1/4 in
|
|
1x1/2 in
|
|
203,550 in·lb 22,998 N·m
|
|
3500 rpm
|
|
4.19 in
|
|
6.87 in 174.5 mm
|
|
N/A
|
|
|
|
697904410679
|
|
FX-3.5E-HUB-RGD-3-3/8-7/8X7/16KW
|
|
3-3/8 in
|
|
7/8X7/16 in
|
|
203,550 in·lb 22,998 N·m
|
|
3500 rpm
|
|
4.19 in
|
|
6.87 in 174.5 mm
|
|
N/A
|
|
|
|
697904412055
|
|
FX-3.5S-HUB-RGD-4-1/16-1"X1/2KW
|
|
4-1/16 in
|
|
1x1/2 in
|
|
203,550 in·lb 22,998 N·m
|
|
3500 rpm
|
|
4.19 in
|
|
6.87 in 174.5 mm
|
|
N/A
|
|
|
|
697904421507
|
|
FX-4E-HUB-RGD-15/16-1/4X1/8KW
|
|
15/16 in
|
|
1/4x1/8 in
|
|
311,540 in·lb 35,199 N·m
|
|
3000 rpm
|
|
4.75 in
|
|
8.1 in 205.7 mm
|
|
N/A
|
|
|
|
697904436150
|
|
FX-4.5S-HUB-RGD-2-3/8-5/8X5/16KW
|
|
2-3/8 in
|
|
N/A
|
|
427,460 in·lb 48,296 N·m
|
|
2700 rpm
|
|
5.31 in
|
|
9.09 in 230.9 mm
|
|
N/A
|
|
|
|
697904444995
|
|
FX-5E-HUB-RGD-5-7/16-1-1/4X5/8KW
|
|
5-7/16 in
|
|
N/A
|
|
584,890 in·lb 66,084 N·m
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|
 |
|
|